Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Dura Seal / Fabulon

10 Mountainview Rd.
Upper Saddle River, NJ 07458
 
Toll Free:800-364-1359
Fax:800-601-9055
 
wood stains and finishes by Dura Seal / Fabulon
request catalogRequest
Catalog
    send email Send Message to
Dura Seal / Fabulon
   
   
 
Web Site: www.duraseal.com
e-mail: send email
      Specs      
Overview:
Durability with aesthetic appeal - that is what Dura Seal® products have come to signify in the wood flooring business. Our product line includes wood and masonry stains with a high solids content, for deep color and exceptional sealing action, and transparent finishes which can withstand brutal wear and punishment. Because the job doesn't always end with the finish, the makers of Dura Seal™ also provide a full line of maintenance products. This selection and quality have made Dura Seal™ products the number one choice among flooring contractors.So whether you need to stain, finish or maintain a hardwood floor, the makers of Dura Seal™ have a complete line of quality products to bring out the artist in you. For complete technical information or assistance, please call: 800-364-1359

Featured Product: Penetrating Finish Colors

Products Trade Name Description Content

Color and Seal

Prepare and color interior wood floors with Dura Seal® products - the #1 choice of professionals.

Specs

DURA SEAL™ Trowelable Wood Filler

Dura Seal / Fabulon DURA SEAL™ Trowelable Wood Filler
click to enlarge
A safe, non-flammable, water based product for use across an entire wood floor. This product fills nail holes and covers other minor imperfections in bare and unfinished wood. It has a fast dry time, blends and adheres well to wood, sands easily and absorbs stain similarly to wood.

Specs

DURA SEAL™ Wood Patch

A safe, non-flammable, water based product designed to quickly and easily fill in large holes, cracks and gouges in wood. It sands easily, is flexible and adheres well to wood. It also absorbs stains similarly to wood.

Specs

DURA SEAL™ Wood Putty

Dura Seal / Fabulon DURA SEAL™ Wood Putty
click to enlarge
Easy to use, non-hardening, wood putty color-matched to DURA SEAL® Penetrating Finish and designed to fill nail holes and cover minor imperfections in stained and finished wood.

Specs

DURA SEAL™ Penetrating Finish (Stain)

Dura Seal / Fabulon DURA SEAL™ Penetrating Finish (Stain)
click to enlarge
DURA SEAL™ Penetrating Finish is a semi-transparent stain formulated to seal, color and provide exceptional durability when used on bare wood and masonry surfaces. This stain's rich blend of oil and resin gives hardwood floors a soft, satiny sheen. Available in colors to match any decor.

Specs

DURA SEAL™ Fast Dry Wood Stain

A wood stain designed to dry in three hours. Dura Seal™ Fast Dry Wood Stain will color the densest wood floor in a single coat. Available in four rich wood tones. Finish with any Dura Seal™ finishing product.

Specs

DURA SEAL™ Pastels Stain

Dura Seal / Fabulon DURA SEAL™ Pastels Stain
click to enlarge
This line of penetrating, oil-based stains imparts rich pastel colors to the wood that complement today's designer look. Available in Country White, Golden Wheat and Stone Grey, DURA SEAL® Pastels Stain highlights rather than hides the natural grain of the wood.

Specs

DURA SEAL™ Super Base Sealer

Dura Seal / Fabulon DURA SEAL™ Super Base Sealer
click to enlarge
DURA SEAL™ Super Base Sealer is a water borne, fast-drying, crystal clear sealer, specially formulated to provide an outstanding base coat for Dura SeaI™ 1000 Water Based Finishes. DURA SEAL™ Super Base Sealer helps prevent tannin discoloration.

Specs

DURA SEAL™ 500 Fast Drying Sealer

Dura Seal / Fabulon DURA SEAL™ 500 Fast Drying Sealer
click to enlarge
Dura Seal™ 500 Fast Drying SeaIer™ is a penetrating sealer designed to seal bare wood before applying Dura Seal™ Polyurethane, Liquid Floor Wax or Dura Seal™ Paste Wax. The fast dry time allows for sealing and topcoating wood floors in a single day. Excellent as a sealer on unglazed tile.

Specs

DURA SEAL™ Quick Dry Sealer

Dura Seal / Fabulon DURA SEAL™ Quick Dry Sealer
click to enlarge
Ideal for sealing natural wood floors. Polyurethane borne sealer.

Specs

Finish and Protect

Dura Seal / Fabulon <B>Finish and Protect</B>
click to enlarge
Choose from a wide range of Dura Seal® protectuve finishes and products that suit any need.

Specs

DURA SEAL™X-TERRA

X-TERRA
Dura Seal / Fabulon  DURA SEAL™X-TERRA
click to enlarge
A two-component, urethane/acrylic resin blend formulated specifically for the demands of commercial and high traffic residential hardwood floors. Its unique technology provides a long- wearing, commercial grade finish that is the ultimate in durability.

Specs

DURA SEAL™ 2000 ZC-2 Water Based Finish

Dura Seal / Fabulon DURA SEAL™ 2000 ZC-2 Water Based Finish
click to enlarge
A two-component, urethane/acrylic wood floor finish formulated for all traffic areas. The unique patented package allows for the crosslinker bottle and the finish container to be sold as a single unit eliminating the possibility of crosslinker not being available.

Specs

Dura SeaI™ 1000 Water Based Finish

DURA SEAL™ 1000 is a one-component, 100% Urethane wood floor finish formulated for all traffic areas. It provides the performance and durability of two-component finishes while eliminating the need for a separate cross-linker. It is available in Gloss, Semi-Gloss and Satin.

Specs

DURA SEAL™ Polyurethane

A transparent, tough, oil-based finish formulated to provide excellent durability and remarkable stain resistance. DURA SEAL™ Polyurethane gives wood floors depth and richness while protecting them from dirt and spills. Available in three sheens and aerosol Touch-Up Spray, as well as 450 VO.C. (NY/NJ) compliant formulas.

Specs

Sport Surface System

Choose from a variety of Dura Seal® sport surface finishing products perfect for most athletic needs.

Specs

DURA SEAL™ Gymthane

A superior quality, high gloss polyurethane finish designed specifically for gymnasium floors. The DURA SEAL ™ GYMTHANE™ Sealer and Finish System resists rubber marks and scuffing and is easily maintained.

Specs

DURA SEAL™ Penetrating Gym Finish

DURA SEAL™ Penetrating Gym Treatment is a durable, long lasting, multi-purpose gym finish designed to withstand the most demanding activities - games, roller skating, dancing, cafeteria use and other multi-use or traffic functions. Easily maintained with DURA SEAL™ Renovator™ Cleaner and Reconditioner.

Specs

DURA SEAL™ Gymthane Finish 450

A superior quality, high gloss polyurethane finish designed specifically for gymnasium floors. The DURA SEAL™ GYMTHANE Sealer and Finish System resists rubber marks and scuffing, is easily maintained and is certified by the Maple Flooring Manufacturers Association.

Specs

Maintain and Beautify

Pick the Dura Seal® product that fits the existing finish best.

Specs

DURA SEAL™ Wax & Cleaner

A blend of cleaning agents and wax designed to remove scuff marks and built up dirt while adding a soft sheen to waxed hardwood floors. Available in Neutral for light surfaces and Coffee Brown for dark surfaces.

Specs

DURA SEAL™ Touch-up Spray

DURA SEAL™ Touch-Up Spray is a self-leveling transparent, tough finish formulated to repair wood floor finishes. It is available in gloss, semi-gloss and satin. This product contains no CFC's.

Specs

DURA SEAL™ Floor Reviver

A safe, non-flammable, water based product that quickly and easily renews the beauty of hardwood flooring and restores shine and provides a layer of protection. Lasts for about 6 months depending on amount of floor traffic.

Specs

DURA SEAL™ Hardwood Floor Cleaner

Intended for use on all wood floors coated with a clear unwaxed finish, including polyurethane and water based finishes. Use regularly to gently remove dint and grime without leaving a soap film residue. This product has been exclusively formulated to be used full-strength; do not add water. Not for use on waxed, oiled or unfinished wood. Solvent free.

Specs

DURA SEAL™ Dura Finish Liquid Floor Wax

Dura Finish Liquid Floor Wax is a rich, durable, liquid wax blend that adds a satin luster to natural and previously sealed or stained wood floors. May be used as a finish coat or as a maintenance product to restore color and shine to worn wax finishes. Available in Neutral and Coffee Brown. May also be used over unglazed tile.

Specs

DURA SEAL™ Paste Wax

A special blend of five waxes that gives hardwood floors the hand-rubbed luster of fine furniture. This classic product protects and beautifies with minimal maintenance. Available in Neutral for light surfaces and Coffee Brown for dark surfaces.

Specs

DURA SEAL™ Renovator Cleaner and Reconditioner

Renovator Cleaner and Reconditioner is a special balance of solvent and resin that cleans and reseals hardwood floors previously finished with DURA SEAL™ Penetrating Gym Treatment, DURA SEAL™ Penetrating Wood Finish or DURA SEAL™ Dura Finish™ Liquid Floor Wax. DURA SEAL Renovator™ Cleaner and Reconditioner can also be used on terrazzo, concrete or unglazed terra cotta tile.

Specs


spacer
your name:   password:   (available for clients only)



Last Update: 2008-07-10










Never Forget