Search for:

Search by:
Company/Trade Name
Product Type

Duvinage, LLC

60 W. Oak Ridge Dr.
Hagerstown, MD 21740
 
Toll Free:800-541-2645
Phone:301-733-8255
Fax:301-791-7240
 
Web Site: www.duvinage.com
spiral stairs by Duvinage, LLC
send email   send email send email   request catalog

PDF Fabricated Spiral Stairs e-Catalog                   LEED product data for spiral stairs                  

Overview:
Duvinage® is America's oldest manufacturer of custom spiral and circular stairs. We've been supplying staircases to some of the best addresses in America since 1895, including the White House and the National Gallery of Art. Duvinage is the first choice of architects and designers. They recognize our superior design, precise engineering and careful construction. Duvinage stairs are custom built as required by drawings and specifications. Our technicians are skilled in their craft with a combined experience of over 475 years. They build each stair with equipment specifically designed for the manufacture of spiral and circular stairs. Only the finest materials available are used in all Duvinage products. We provide architectural/contractor advisory services, free consulting service, free cost estimates and free lay-out service. Proposals and orders are handled promptly. Shop drawings are furnished for all installations. Final approval is required. Duvinage has the capability to furnish any custom stair to your specifications.

Products Trade Name Description Content

Spiral Stairs

The San Francisco (111)

Duvinage, LLC The San Francisco (111)<BR><BR>
click to enlarge
The San Francisco (111) with Maple tread and stainless steel multiline railing system. This San Francisco has a straight web design, featuring a Tiger Drylac powder coat shop finish. Beautify your interior living with your choice of over 250 finish options and your choice of virtually any species of wood.

The New Yorker (135/141)

Duvinage, LLC The New Yorker (135/141)<BR><BR>
click to enlarge
The New Yorker (135/141) with oak treads, stainless steel top rail and standard round steel balusters . Tiger Drylac shop powder coat finish. Beautify your interior living with your choice of over 250 finish options and your choice of virtually any species of wood.

The Miami

Duvinage, LLC The Miami<BR><BR>
click to enlarge
The Miami with oak tread, oak top rail and custom balusters . Featuring Tiger Drylac powder coat shop finish. Beautify your interior living with your choice of over 250 finish options and your choice of virtually any species of wood.

The Boston (220)

Duvinage, LLC The Boston (220)<BR><BR>
click to enlarge
The Boston with steel plate tread and code steel balusters and code risers. This stair was custom adapted to accommodate a straight run of stairs in the stair. Featuring Tiger Drylac powder coat shop finish. Let this accent your exterior architecture combining style and function with your choice of over 250 finish options and limitless railing options.

The San Antonio (201)

Duvinage, LLC The San Antonio (201)<BR><BR>
click to enlarge
The San Antonio with steel bar grating treads and outside steel box stringer and multiline steel railing system. Exquisite design for your desires with factory powder coat finish available in over 250 colors. The San Antonio tread design accepts many other infills, including stone, concrete, marble or the substrate of your desire.

The Baltimore (175)

Duvinage, LLC The Baltimore (175)<BR><BR>
click to enlarge
The Baltimore featured with standard solid steel baluster and pipe rail with a Tiger Drylac shop powder coat finish. Featured in the top view with a custom landing. Treads and platforms can be flanged up for maximum headroom with the Baltimore design. Available treads in smooth plate, diamond plate of rubber covered steel.

The Memphis (165)

Duvinage, LLC The Memphis (165)<BR><BR>
click to enlarge
The Memphis featuring carpeted treads, solid steel balusters and oak hand rail. The Memphis tread design accepts carpet, smooth plate, diamond plate and wood.

Custom Spiral Stairs

Duvinage, LLC Custom Spiral Stairs<BR><BR>
click to enlarge
This Custom Spiral Stair features inlayed leather in a polished aluminum pedal shaped tread and single line grab rail. This stair demonstrates the truly custom capabilities of Duvinage.

Spiral Stairs are generally constructed with a fixed center pole which serves as either the primary or the only means of support from which pie-shaped treads radiate to forms a winding stairway. A stairway that revolves or rotates around a center pole to reach a specific height in which to save room that a straight stair would take up normally.

Green Product Data for Custom Spiral Stairs<BR><BR>

Circular Stairs

Double Stringers

Duvinage, LLC Double Stringers<BR><BR>
click to enlarge
This Circular stair features a single center box stringer with carpeted treads, steel multiline rail with steel grab rails. This stair provides sleek lines for a special open look. Make your residence spectacular with this dramatic style.

Single Stringers

Duvinage, LLC Single Stringers<BR><BR>
click to enlarge
This Circular stair features a single center box stringer with carpeted treads, steel multiline rail with steel grab rails. This stair provides sleek lines for a special open look. Make your residence spectacular with this dramatic style.

Straight Stairs

The Kompact

Duvinage, LLC The Kompact<BR><BR>
click to enlarge
The Kompact Modular DIY Kit with a worldwide patent, offers 152 different configurations for installation. It is the only stair case with adjustable rise, going, height, depth and rotation. The standard kit consists of 12 polished beech wood treads, steel supporting structure and internal railing, all included in the price. Tread widths are available in both 29" and 35" sizes. The handrail is in a solid beech. Additional treads, external railing, and balcony rail kits can further customize your stair. Click on the attached catalog link to explore the endless possibilities.

The Genius

Duvinage, LLC The Genius<BR><BR>
click to enlarge
The Genius Modular DIY Kit offers multiple custom options and different straight stair configurations for installation. It is the only stair case with adjustable rise, going, height, depth and rotation. It provides a unique cable rail systema and a modular straight run with beech wood treads. Call us to day for this custom kit solution.

The Karina

Duvinage, LLC The Karina<BR><BR>
click to enlarge
The Karina Modular DIY Kit has a space-saving "alternative tread" design, for maximum space utilization, without compromising functionality, and comes with handrail for one side. The modular staircase kit can be installed straight or curved, up to 180¦ either clockwise or counter-clockwise. Ideal for turning the attic into a loft, playroom, home office or similar applications. Particularly well suited for narrow spaces. Its clever supporting structure, made of steel interlocking elements, allows different configurations and is available in three different powder coat colors, white, grey or black.

Custom Straight Stairs

Duvinage, LLC Custom Straight Stairs<BR><BR>
click to enlarge
This straight stair features stainless multiline rail and skirt. Double box stringer and granite field finished treads. Duvinage will put the excitement into your next straight run stair.

Stair Kits

The Civik

Duvinage, LLC The Civik<BR><BR>
click to enlarge
The Civik DIY Kit is built in pressed steel and available in three powder coat finishes including, grey, white and black. The handrail, in aluminum and polyurethane, is black. The treads are covered with black panels, made from hard wearing, non slip material. This staircase is supplied with a universal landing to allow installation into any shape and size ceiling openings. Diameters come in 47 1/4", 55 1/8" and 63". The stair height can vary from 99 1/4" to 120 1/8". Additional heights can be obtained through the purchase of additional treads. Balcony rail is available.

The Phoenix

Duvinage, LLC The Phoenix<BR><BR>
click to enlarge
The Phoenix DIY Kit combines the powder coat finishes including, grey, white and black with the natural beauty of polished beech wood treads with a light (natural stain). The handrail, in aluminum with a wooden effect PVC and matches the treads in color. This staircase is supplied with a landing that needs to be cut to the right size when assembling, to allow installation into any shape and size ceiling openings. Diameters come in 47 1/4", 55 1/8" and 63". The stair height can vary from 99 5/8" to 120 1/2". Additional heights can be obtained through the purchase of additional treads. Balcony rail is available.

The Enduro

Duvinage, LLC The Enduro<BR><BR>
click to enlarge
The Enduro DIY Kit is the spiral kit staircase for outdoors. All metal parts are hot galvanized in order to protect against rust, making the stair ideal for outdoor use. The staircase comes with inox steel hardware fittings, and a black handrail in extruded PVC. This staircase is supplied with a universal landing to allow installation into any shape and size opening. Diameters come in 47 1/4", 55 1/8" and 63". The stair height can vary from 99 1/4" to 120 1/8". Additional heights can be obtained through the purchase of additional treads. Balcony rail is available.

The Karina

Duvinage, LLC The Karina<BR><BR>
click to enlarge
The Karina Modular DIY Kit has a space-saving "alternative tread" design, for maximum space utilization, without compromising functionality, and comes with handrail for one side. The modular staircase kit can be installed straight or curved, up to 180¦ either clockwise or counter-clockwise. Ideal for turning the attic into a loft, playroom, home office or similar applications. Particularly well suited for narrow spaces.

The Kompact

Duvinage, LLC The Kompact<BR><BR>
click to enlarge
The Kompact Modular DIY Kit with a worldwide patent, offers 152 different configurations for installation. It is the only stair case with adjustable rise, going, height, depth and rotation. The standard kit consists of 12 polished beech wood treads, steel supporting structure and internal railing, all included in the price.

The Genius

Duvinage, LLC The Genius<BR><BR>
click to enlarge
The Genius Modular DIY Kit offers multiple custom options and different straight stair configurations for installation. It is the only stair case with adjustable rise, going, height, depth and rotation. It provides a unique cable rail systema and a modular straight run with beech wood treads. Call us to day for this custom kit solution.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-03-30
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget