Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

EFI Electronics Corp. | panels and hardware

1751 S. 4800 W.
Salt Lake City, UT 84104
 
Toll Free:800-877-1174
Phone:801-977-9009
Fax:801-977-3474
 
request catalogRequest
Catalog
    send email Send Message to
EFI Electronics Corp.
   
   
 
Web Site: www.efinet.com
e-mail: send email


EFI Electronics Corp. manufactures panels and hardware building products relating to:


[ 16 ] Electrical
[ 16210 ] Electrical Utility Services
[ 16280 ] Power Filters and Conditioners

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2005-11-29

panels and hardware Related News:
2008-09-25Cornerstone Specialty Wood Products has expanded their ResinDek® product line to include lighter weight mezzanine decking panels to save material usage and to reduce freight charges by as much as 30%, depending upon the size of the project...
2008-09-15K. N. Crowder Mfg. Inc. has a NEW Spec for Sliding Door Hardware
2008-09-15Shakertown's pre-finished 7" even butt cedar shingle panels were used in "The Ranch" in Concord, NC which was designed by Van Brouck & Associates Architects.
2008-09-09Masons Supply Co. introduces Panel Caddy tool for the installation of CASTinTACT®3 detectable warning panels. The tool is being successfully used on 2'x2' and 3'x2' panels.
2008-09-04Extrutech Panels Brighten Car Washes To Attract Upscale Customers












Never Forget