Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Eliason Corp., Easy Swing Door Div.

9229 Shaver Rd.
P. O. Box 2128
Kalamazoo, MI 49003-2128
 
Toll Free:800-828-3655
Phone:269-327-7003
Fax:800-828-3577
 
commercial double doors and traffic doors by Eliason Corp., Easy Swing Door Div.
request catalogRequest
Catalog
    send email Send Message to
Eliason Corp., Easy Swing Door Div.
   
   
 
Web Site: www.eliasoncorp.com
e-mail: send email
      Specs       LEED product data for doors and covers      
Featured Product: Easy Swing - Double Action Doors

Products Trade Name Description Content

EASY SWING® HIGH IMPACT DOUBLE ACTION DOORS

MODELS HCP/HCG
Eliason Corp., Easy Swing Door Div. EASY SWING® HIGH IMPACT DOUBLE ACTION DOORS<BR><BR>
click to enlarge
For Heavy Traffic. Built to take abuse. This impact traffic door will withstand considerable abuse from mobile dollies to palletized power jacks. Used in Supermarkets, Warehouses, Manufacturing and Receiving Area.

Specs Green Product Data

EASY SWING® DOUBLE ACTION DOORS

MODEL PMP-2, PMP-GATE
Eliason Corp., Easy Swing Door Div. EASY SWING® DOUBLE ACTION DOORS<BR><BR>
click to enlarge
NO SPRING-SELF CLOSING. Enhance Store Design with Double Duty Construction that Minimizes Mechanical Fasteners. Used in Supermarkets, Warehouses, Manufacturing and Receiving Area.

Specs Green Product Data

EASY SWING® ABS PARTITION DOORS

MODEL P-11 PLUS
Eliason Corp., Easy Swing Door Div. EASY SWING® ABS PARTITION DOORS<BR><BR>
click to enlarge
For Medium to Heavy Traffic. 3/4" total thickness. Use in Supermarkets, Retail Stores, Deli, Restaurant, Department Stores and Drug Stores.

Specs Green Product Data

EASY SWING® SOLID CORE DOORS

MODEL SCP 7
Eliason Corp., Easy Swing Door Div. EASY SWING® SOLID CORE DOORS<BR><BR>
click to enlarge
For Medium to Heavy Traffic. 3/4" solid core metal clad door. Use in Supermarkets, Convenience Stores, Stockroom and Laundry Rooms. Recommend Easy Spring bumpers and jamb guards in heavy traffic doorways.

Specs

EASY SWING® SOLID CORE PARTITION DOORS

DECOR MODELS SCP 8
Eliason Corp., Easy Swing Door Div. EASY SWING® SOLID CORE PARTITION DOORS<BR><BR>
click to enlarge
Most popular for restaurants. 3/4" solid core door with decorative laminate both sides. Many decor options. Use in restaurants, department stores, drug stores, or other applications.

Specs

EASY SWING® SOLID CORE CAFE DOORS

MODEL SCP CAFE
Eliason Corp., Easy Swing Door Div. EASY SWING® SOLID CORE CAFE DOORS<BR><BR>
click to enlarge
3/4" solid core door with .032 laminate both sides. Straight cut top and bottom or Optional Contour cut. Available for gate door applications.

Specs

EASY SWING® SOLID CORE PARTITION DOORS

MODEL SCP 4
Eliason Corp., Easy Swing Door Div. EASY SWING® SOLID CORE PARTITION DOORS<BR><BR>
click to enlarge
For Light or Medium Traffic. An alternative to stainless steel trim & S/S base plates. 9" x 14" clear acrylic window set in rubber molding standard.

Specs

GASKETED SOLID OR FOAM CORE DOORS FOR WALK-IN COOLERS

MODEL SCG/FCG
Eliason Corp., Easy Swing Door Div. GASKETED SOLID OR FOAM CORE DOORS FOR WALK-IN COOLERS<BR><BR>
click to enlarge
Popular for use in food prep areas. 3/4" solid core gasketed door. Also available in 1-1/2" foam insulated models. Use in Food Processing Plants, Dairy and Produce Coolers, Walk-in Coolers and Environmental Rooms.

Specs

TEMPERED ALUMINUM DOORS

MODEL LWP
Eliason Corp., Easy Swing Door Div. TEMPERED ALUMINUM DOORS<BR><BR>
click to enlarge
Sheet aluminum partition door. 9" x 14" clear acrylic window set in rubber molding standard. Use in fast food, restaurants, convenience stores, shoe and department stores.

Specs

FLEXIBLE DOORS

MODEL FMP
Eliason Corp., Easy Swing Door Div. FLEXIBLE DOORS<BR><BR>
click to enlarge
Top hinge only, no bottom pivot. Double layer .120 vinyl sheets. Windows: 14 x 16" clear vinyl. Glossy pebble embossed finish.

Specs

CLEAR FLEXIBLE DOORS

MODEL FCD
Eliason Corp., Easy Swing Door Div. CLEAR FLEXIBLE DOORS<BR><BR>
click to enlarge
Use in commercial walk-in coolers and freezers as a secondary door. Top hinge only, no bottom pivot. .120 clear vinyl sheet.

Specs

EASY SWING® DOOR ACCESSORIES AND OPTIONS

Hardware, Bumper Strips, Spring Bumpers, Impact/Base Plates, Jamb Guards and Optional Finishes.

Specs

SELF STORING NIGHT COVERS

ECONO-COVER® For all types of open refrigerated display cases and freezers. Econo-Covers are available for both vertical and horizontal display cases and freezers. Pure white shields product from light or transparent for visible inventory control. Custom sizes available for six foot end display cases and all special size cases or freezers.



spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-16










Never Forget