Search for:

Search by:
Company/Trade Name
Product Type

Ellison Bronze, Inc.

125 W. Main St.
Falconer, NY 14733
 
Toll Free:800-665-6445
Phone:716-665-6522
Fax:716-665-5552
 
Web Site: www.ellisonbronze.com
commercial entrance doors by Ellison Bronze, Inc.

Continuing Education Logo
Tracy Hultin
send email   send email send email   request catalog
send email   USA repssend email   Canadian repssend email   International reps

SpecWizard for commercial entrance doors                   Specs for commercial entrance doors                   BIM for commercial entrance doors                   LEED product data for commercial entrance doors                  

Overview:
In 1928, Ellison invented the balanced entrance door, and the Ellison Balanced Door continues to be the easiest-to-open of any door available. It is designed specifically to overcome the effects of heavy wind loads and stack pressure of a typical building entrance. The Ellison Balanced door requires no mechanical opener or other device for assistance. Fabricated to the highest quality and aesthetic standard, Ellison entrance doors are equipped with dependable rugged closers and checks, which are manufactured at Ellison. The Ellison Balanced entrance door is easy to open, extremely rugged and durable, saves space, permits the use of large or heavy doors, and has a headache-free checking system permitting fast maintenance. In addition, Ellison Balance entrance doors meet minimum A.D.A. specifications without the use of power door operators. Concealed overhead power operation is available if required.

Products Trade Name Description Content

Ellison Reps.

Ellison Reps.



Project Photo Gallery

Project Photo Gallery

U.S. and International Projects.

Stainless Steel and Bronze Entrance Doors

Formed Stainless Steel and Bronze Entrance Doors


ADA Handicap Compliant Product
Ellison Bronze, Inc. Formed Stainless Steel and Bronze Entrance Doors<BR><BR>
click to enlarge
Constructed with a minimum stile width of 2-3/4" (3-1/2" preferred), a minimum top rail of 2-3/4" (3-1/2" preferred) and a minimum bottom rail height of 6". Minimum face width of frame material is 3" in most cases, and frame depth is a minimum of 5". Glass and glass thickness may vary. Doors can be customized to suit Architect's concept.

SpecWizard for Formed Stainless Steel and Bronze Entrance Doors<BR><BR> Specs for Formed Stainless Steel and Bronze Entrance Doors<BR><BR> BIM Objects for Formed Stainless Steel and Bronze Entrance Doors<BR><BR> Green Product Data for Formed Stainless Steel and Bronze Entrance Doors<BR><BR>

Power Now Entrance Doors

Power Now Entrance Doors

Ellison Bronze, Inc. Power Now Entrance Doors<BR><BR>
click to enlarge
PowerNow is a classic balanced door during manual operation, and opens with power only when needed. Our revolutionary design eliminates complicated, unsightly surface mounted hardware. A concealed low energy operator and actuating arm provide opening force on demand. Our standard hardware provides the closing force. When used manually PowerNow is pure Ellison.

SpecWizard for Power Now Entrance Doors<BR><BR> Specs for Power Now Entrance Doors<BR><BR> Green Product Data for Power Now Entrance Doors<BR><BR>

Extruded Aluminum Entrance Doors

Extruded Aluminum Entrance Doors

Ellison Bronze, Inc. Extruded Aluminum Entrance Doors<BR><BR>
click to enlarge
Extruded Aluminum Doors and frames are similar in structural appearance to Formed Stainless Steel and Bronze Doors. Aluminum extrusions are used in place of formed metal, and stiles are internally fastened to top and bottom rails during fabrication. Stile widths are available in 2-1/2", 3-1/2" and 4-1/2". Top rails are 2-1/2", 3-1/2" and 5". Bottom rail heights are 6", 7-1/2", 10" or greater with dress plates. Frames are 3" x 5" or 3" x 6". Glass thickness may vary. These doors can be customized. Offset aluminum frames, which present a dramatic sightline, are available.

SpecWizard for Extruded Aluminum Entrance Doors<BR><BR> Specs for Extruded Aluminum Entrance Doors<BR><BR> BIM Objects for Extruded Aluminum Entrance Doors<BR><BR> Green Product Data for Extruded Aluminum Entrance Doors<BR><BR>

Tempered Glass Doors

Tempered Glass Entrance Doors

Ellison Bronze, Inc. Tempered Glass Entrance Doors<BR><BR>
click to enlarge
Tempered Glass Doors are "all glass" doors which feature a top and bottom rail which secure the glass to the operating mechanizm. Rails can be made in stainless steel, bronze or aluminum. Bronze and stainless steel rails are a minimum of 4-3/4" height and standard aluminum are 4-3/4" and 10" height. 1/2" tempered glass is used for doors up to 8' 0". 3/4" tempered glass is used for door from 8' 0" to 10' 0".

SpecWizard for Tempered Glass Entrance Doors<BR><BR> Specs for Tempered Glass Entrance Doors<BR><BR> BIM Objects for Tempered Glass Entrance Doors<BR><BR> Green Product Data for Tempered Glass Entrance Doors<BR><BR>

Tempered Glass Narrow Stiled Entrance Doors

Ellison Bronze, Inc. Tempered Glass Narrow Stiled Entrance Doors<BR><BR>
click to enlarge
Narrow stiled doors are essentially are the same as tempered glass doors but feature thin decorative stile edges. The stiles can be made from clad bronze, stainless steel, or extruded aluminum.

SpecWizard for Tempered Glass Narrow Stiled Entrance Doors<BR><BR> Specs for Tempered Glass Narrow Stiled Entrance Doors<BR><BR> BIM Objects for Tempered Glass Narrow Stiled Entrance Doors<BR><BR> Green Product Data for Tempered Glass Narrow Stiled Entrance Doors<BR><BR>

Wood Entrance Doors

Wood Entrance Doors

Ellison Bronze, Inc. Wood Entrance Doors<BR><BR>
click to enlarge
Ellison Balanced Wood Doors are distinctly different from conventional doors. When an Ellison Balanced Door opens, 2/3 of the door swings outward while 1/3 swings inward, thus traveling on an elliptical arc rather than the circular path required by hinged doors. This unique opening motion allows external wind loads to help, rather than hinder, the user. The Ellison Door actually pivots on two arms – located at the top and bottom of the door – which are welded to a pivoting shaft adjacent to the door. The shaft is connected in the frame header to a concealed hydraulic check-ing device, and is connected at the base to a geared floor box adjacent to the threshold. The shaft contains a torsion bar spring which provides the closing force for the door. The overhead hydraulic check and guide assembly guides the door as it opens and provides adjustable, timed closing speeds.

SpecWizard for Wood Entrance Doors<BR><BR> Specs for Wood Entrance Doors<BR><BR> BIM Objects for Wood Entrance Doors<BR><BR> Green Product Data for Wood Entrance Doors<BR><BR>

Wood Door Specification and Selection

Typical Specifications and Finishes.

SpecWizard for Wood Door Specification and Selection<BR><BR> Specs for Wood Door Specification and Selection<BR><BR> Green Product Data for Wood Door Specification and Selection<BR><BR>

Entrance Door Components

Entrance Door Components

Ellison Bronze, Inc. Entrance Door Components<BR><BR>
click to enlarge


SpecWizard for Entrance Door Components<BR><BR> Specs for Entrance Door Components<BR><BR> Green Product Data for Entrance Door Components<BR><BR>

AIA Educational Program

AIA Educational Program

Ellison Bronze, Inc. is a registered provider for the AIA CES program. We offer a 1 hour lunch and learn seminar that is HSW certified and provides participants with 1 Learning Unit.


Warranty:
Warranty information can be found on our web site.


spacer
your name:   password:   (available for clients only)



Last Update: 2012-03-30
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget