Architectural Resources
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
Empire Acoustical Systems | barriers and soundwalls
36744 Constitution Dr.
Trinidad, CO 81082
Phone:
719-846-2300
Fax:
719-846-7466
Request
Catalog
Send Message to
Empire Acoustical Systems
Web Site:
www.empireacoustical.com
Empire Acoustical Systems manufactures barriers and soundwalls building products relating to:
[ 13 ]
Special Construction
[ 13080 ]
SOUND, VIBRATION, AND SEISMIC CONTROL
Type in Password for
stats:
(available for clients only)
Last Update
: 2005-11-29
barriers and soundwalls Related News:
2008-09-25
ETS-Lindgren announced the completion of a semi-anechoic chamber at Airbus in Hamburg, Germany. Valued at over 500,000 Euro, the large chamber measures 12 m (39 ft) x 6.7 m (22 ft) x 6.5 m (21 ft) and features an 8 m (26 ft) x 4 m (13 ft) x 2.9 m (9 ft)..
2008-09-03
Breaking the barriers of standard torch design, Travis Industries proudly unveils the Tempest Gas Torch – a dramatic outdoor gas torch unlike anything available. Designed to display and reflect a unique, intriguing flame presentation, the Tempest from...
2008-07-28
ETS-Lindgren Showcases Its Magnetic Active Compensation System at the Microscopy and Microanalysis 2008 Meeting
2008-07-15
ETS-Lindgren’s new broadband electric and magnetic probe field monitor, Model HI-6100, is designed for use in electromagnetic compatibility (EMC) RF immunity test system applications.
2008-07-08
ETS-Lindgren Educates Engineers at EMC 2008