switch to MF 2010
Building Information Modeling
CAD Details
Building Products
Specs
SpecWizard®
e-Catalogs
User Login
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
BIM - Building Information Modeling
CAD Details
Building Products
Specs - Manufacturer
SpecWizard®
Short-Form SpecWizard
Outline SpecWizard
e-Catalogs
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
News
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Mailing List Updates
Manufacturer's Area
Want to be in Arcat?
about arcat
News Feed
Twitter
Facebook
ESSEX Industries Inc. | locks and mortises
110 Sargent Dr.
New Haven, CT 06511
Toll Free:
800-ESSEX-4U
Phone:
203-624-5225
Fax:
203-777-9042
send email
request catalog
ESSEX Industries Inc. manufactures locks and mortises building products relating to:
[ 08 ]
Doors and Windows
[ 08100 ]
METAL DOORS AND FRAMES
[ 08113 ]
Hollow-Metal Doors and Frames*
[ 08210 ]
Wood Doors
[ 08710 ]
Door Hardware
[ 08715 ]
Exit Devices*
[ 08740 ]
Electro-Mechanical Hardware
your name:
password:
(available for clients only)
Last Update
: 2011-04-04
locks and mortises Related News:
2012-02-06
SDC is pleased to introduce the new fail safe 350 Narrow Line EmLock. An electromagnetic lock with 1200lb holding force, and ultra unobtrusive design that blends into high profile architecturally superior narrow frame openings.
2011-08-24
Mohawk Lift’s introduces a new TR-30 four post 30,000 lb capacity auto and truck lift. Mohawk’s TR-30 features all position safety locks, pivoting approach ramps, and a 6’11” lifting height. Mohawk’s TR-30 is ALI/ETL certified to meet the one and only...
2011-07-26
Yale Locks and Hardware Introduce the 4700(LN) Series Grade 1 Cylindrical Locks
2011-06-27
Yale Locks and Hardware introduces their 8800 Series Mortise Locks
2011-06-17
Yale Locks and Hardware introduces their 7000 Series Architectural Exit Devices
©2012 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
ARCAT Home