Search for:

Search by:
Company/Trade Name
Product Type

Excel Dryer Inc.

357 Chestnut St.
P. O. Box 365
East Longmeadow, MA 01028
 
Phone:413-525-4531
Fax:413-525-2853
 
Web Site: www.exceldryer.com
dryers and driers by Excel Dryer Inc.
send email   send email send email   request catalog

Specs for dryers and driers                   BIM for dryers and driers                   LEED product data for dryers and driers                  

Overview:
Unlike conventional hand dryers, which average 30 to 45 seconds of drying time, Excel Dryer's XLERATOR® hand dryer completely dries hands 3 times faster (in 10-15 seconds) and uses 80% less energy than conventional hand dryers. XLERATOR also delivers a 95% cost savings when compared to paper towels, is the first hand dryer to achieve GreenSpec® listing and helps facilities qualify for LEED® (Leadership in Energy and Environmental Design) credits by the U.S. Green Building Council.

  • Dries hands completely in 10 - 15 seconds.
  • 95% Cost Savings vs. Paper Towels
  • Uses 80% Less Energy
  • First Hand Dryer to be GreenSpec® Listed
  • Qualifies for LEED® Credits
  • The Most HYGIENIC Drying Solution
  • Made in America


Excel Dryer's research team has developed patented technology that makes the XLERATOR hand dryer three times faster XLERATOR gets hands completely dry in only 10 to 15 seconds; conventional dryers take 30 to 45 seconds. XLERATOR also uses 80 percent less energy than other hand dryers and is a great source reduction alternative, delivering a 95 percent cost savings versus paper towels. XLERATOR is the first hand dryer to achieve GreenSpec approval and was voted a top ten product for 2002 by Building Green. XLERATOR also qualifies for LEED Credits in two categories. In independent consumer tests, 96 percent of participants preferred XLERATOR over other hand dryers. Users said XLERATOR left their hands feeling warm, soft and really dry!

Excel Dryer, Inc. is headquartered in East Longmeadow, Massachusetts and has been making the finest hand and hair dryers for over 40 years. Our products are marketed through an established network of Sales Representatives who call on more than 3,000 distributors nationally. Excel Dryers can be specified in 50 Hz or 60 Hz and from 100 to 277 Volts for distribution worldwide.

Products Trade Name Description Content

Hand Dryers

XLERATOR® White Hand Dryer


ADA Handicap Compliant Product
Models XL-BW
XL-W
Excel Dryer Inc. XLERATOR® White Hand Dryer<BR><BR>
click to enlarge


XL-BW & XL-W White
Specs for XLERATOR® White Hand Dryer<BR><BR> BIM Objects for XLERATOR® White Hand Dryer<BR><BR> Green Product Data for XLERATOR® White Hand Dryer<BR><BR>

XLERATOR®Textured Graphite Hand Dryer

Model XL-GR
Excel Dryer Inc. XLERATOR®Textured Graphite Hand Dryer<BR><BR>
click to enlarge
XL-GR Textured Graphite

Specs for XLERATOR®Textured Graphite Hand Dryer<BR><BR> BIM Objects for XLERATOR®Textured Graphite Hand Dryer<BR><BR> Green Product Data for XLERATOR®Textured Graphite Hand Dryer<BR><BR>

XLERATOR® Special Color Black Hand Dryer

Model XL-SP
Excel Dryer Inc. XLERATOR® Special Color Black Hand Dryer<BR><BR>
click to enlarge
XL-SP Special Color Black

Specs for XLERATOR® Special Color Black Hand Dryer<BR><BR> BIM Objects for XLERATOR® Special Color Black Hand Dryer<BR><BR> Green Product Data for XLERATOR® Special Color Black Hand Dryer<BR><BR>

XLERATOR® Chrome Plated Hand Dryer

Model XL-C
Excel Dryer Inc. XLERATOR® Chrome Plated Hand Dryer<BR><BR>
click to enlarge
XL-C Chrome Plated

Specs for XLERATOR® Chrome Plated Hand Dryer<BR><BR> BIM Objects for XLERATOR® Chrome Plated Hand Dryer<BR><BR> Green Product Data for XLERATOR® Chrome Plated Hand Dryer<BR><BR>

XLERATOR® Brushed Stainless Steel Hand Dryer

Model XL-SB
Excel Dryer Inc. XLERATOR® Brushed Stainless Steel Hand Dryer<BR><BR>
click to enlarge
XL-SB Brushed Stainless Steel

Specs for XLERATOR® Brushed Stainless Steel Hand Dryer<BR><BR>

XLERATOR® Recess Kit

Recess Kit
Excel Dryer Inc. XLERATOR® Recess Kit<BR><BR>
click to enlarge
Recess Kit

Specs for XLERATOR® Recess Kit<BR><BR>

XLERATOR® Custom Covers

Coca Cola
Excel Dryer Inc. XLERATOR® Custom Covers<BR><BR>
click to enlarge
Xlerator® Custom Covers

Specs for XLERATOR® Custom Covers<BR><BR>

XLERATOR® Custom Covers

Patriots Blue
Excel Dryer Inc. XLERATOR® Custom Covers<BR><BR>
click to enlarge
Xlerator® Custom Covers

XCHANGER Standard

XCHANGER
Excel Dryer Inc. XCHANGER Standard<BR><BR>
click to enlarge
XCHANGER Standard

XCHANGER ADA


ADA Handicap Compliant Product
XCHANGER
Excel Dryer Inc. XCHANGER ADA<BR><BR>
click to enlarge
XCHANGER ADA

Wall Guards

Excel Dryer Inc. Wall Guards<BR><BR>
click to enlarge
“XLERATOR Anti-Microbial Wall Guards are made specifically to fit underneath your electric hand dryers to protect the wall from water droplets.

Wall Guards

Excel Dryer Inc. Wall Guards<BR><BR>
click to enlarge
“XLERATOR Anti-Microbial Wall Guards are made specifically to fit underneath your electric hand dryers to protect the wall from water droplets.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-06
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget