Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Fimbel Architectural Door Specialties LLC

P. O. Box 96
8 Coddington Rd.
Whitehouse, NJ 08888-0096
 
Phone:908-534-1732
Fax:908-534-9259
 
doors by Fimbel Architectural Door Specialties LLC
request catalogRequest
Catalog
    send email Send Message to
Fimbel Architectural Door Specialties LLC
   
   
 
Web Site: www.fimbelads.com
e-mail: send email
      Specs      
Overview:
The Fimbel family has been manufacturing standard, custom, and specially engineered overhead door products since 1924. Originally in Hillside, NJ, Fimbel moved to Whitehouse in 1969. Today Fimbel Architectural Door Specialties (FADS) occupies two plants, housing 150,000 square feet of cutting edge manufacturing floorspace.

Fimbel ADS products are environmentally safe. We use high-grade, formaldehyde free, recycled hardwood composite materials, CFC-free foam, and renewable stock. Our vinyl products are recyclable. Our mahogany materials come from carefully selected plantations that maintain strict guidelines concerning renewability and environmental consiousness. We continually encourage our customers to Think Green and always "put back more than you take".

We currently offer a multitude of Commercial Overhead Door lines and 6 unique lines of Residential Carriage House doors. Our engineering department is available to provide assistance to architects, engineers, and certified resellers. Together we can ensure that the end user will get exactly what they wanted - Simply the finest door solution, period.

Featured Product: Specialty Doors

Products Trade Name Description Content

Architectural Commercial Doors

Specs

Insulated Steel Laminated VPS Foam

ISO-DOR™
Fimbel Architectural Door Specialties LLC Insulated Steel Laminated VPS Foam<BR><BR>
click to enlarge
Rugged 24, 20 and 16 Gauge Insulated and Laminated Steel Doors. Ideal for all commercial and industrial applications including: vehicle maintenance garages, industrial manufacturing, firehouses, auto dealerships, and government complexes.

Specs

Aluminum and Fiberglass Insulated Laminated Doors

ISO-DOR™
Fimbel Architectural Door Specialties LLC Aluminum and Fiberglass Insulated Laminated Doors<BR><BR>
click to enlarge
Where corrosion resistance, durability and energy efficiency are required. Ideal for water treatment plants, car and bus washes, Industrial manufacturing, vehicle maintenance facilities, firehouses, and government complexes. Available in 24 gauge aluminum exterior and interior or .040 fiber reinforced plastic exterior and interior.

Specs

Clear Anodized Aluminum Doors

CLEARVIEW
Fimbel Architectural Door Specialties LLC Clear Anodized Aluminum Doors<BR><BR>
click to enlarge
Where Architectural Design, corrosion resistance, and durability are required. Ideal for Service Stations, Car Washes, Gallerys, Firehouses, and custom Window Wall applications.

Specs

Carriage Style Commercial Doors

Fimbel Architectural Door Specialties LLC Carriage Style Commercial Doors<BR><BR>
click to enlarge
Early American commercial Wood. Ideal for Architectural and Restoration work. Designs and Engineering possibilities are almost limitless.

Specs

Flush Insulated Wood Doors

Fimbel Architectural Door Specialties LLC Flush Insulated Wood Doors<BR><BR>
click to enlarge
Where corrosion resistance, durability and energy efficiency are required. Ideal for water treatment plants, car and bus washes, Industrial manufacturing, vehicle maintenance facilities, firehouses, and government complexes. Available in Flush Hardboard Insulated Wood and Flush Crezon Insulated Wood.

Specs

Wood Panelled Doors

Fimbel Architectural Door Specialties LLC Wood Panelled Doors<BR><BR>
click to enlarge
Industrial Quality Wood Panelled Doors. Where corrosion resistance and durability are required. Ideal for Industrial Manufacturing, Firehouses, and Architectural Work. Available in a Commercial Design, manufactured thru 20' 0" wide and a Heavy Industrial design, manufactured thru 40' 0" wide.

Specs

Specialty Commercial Doors

Specs

Impact Traffic and Loading Dock Doors

DUR-A-GUARD™ Available in a 2" Thick R=10.78 and a 4" Thick R=18.46.

Specs

High Speed Doors

THERMO-CYCLE™ High Speed Insulated Door. Where durability and high speed is required. Ideal for high cycle and high speed applications. Up to 28' wide R=12.53.

Specs

Ventilation Doors

AIR-WAYS™ Combination Insulated Steel Door and Ventilating Aluminum Screen Door With Switch Track.

Specs

Carriage House Doors

Specs

Early American Series

Fimbel Architectural Door Specialties LLC Early American Series<BR><BR>
click to enlarge
Custom Insulated Cedar Batten doors with Tru-Divided Windows.

Specs

Roaring Twenties

Fimbel Architectural Door Specialties LLC Roaring Twenties<BR><BR>
click to enlarge
Custom Insulated Beadboard and Plywood doors with Tru-Divided Windows.

Specs

America's Estates Series

Fimbel Architectural Door Specialties LLC America's Estates Series<BR><BR>
click to enlarge
Affordable Insulated Production Wood Carriage House Door.

Specs

Euro-Dor™

The ultimate vinyl insulated carriage house door. Solid or glazed options.

Specs

Deluxe Estates Series

Fimbel Architectural Door Specialties LLC Deluxe Estates Series<BR><BR>
click to enlarge
Paint grade and stain grade insulated doors. Solid or glazed options. Custom or standard sized and designs available.

Specs


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-07-29










Never Forget