switch to MF 2010
Building Information Modeling
CAD Details
Building Products
Specs
SpecWizard®
e-Catalogs
User Login
Search for:
Search by:
Company/Trade Name
Product Type
Home Page
BIM - Building Information Modeling
CAD Details
Building Products
Specs - Manufacturer
SpecWizard®
Short-Form SpecWizard
Outline SpecWizard
e-Catalogs
Select Division:
16 DIVISIONS
1. Gen. Req.
2. Site Construction
3. Concrete
4. Masonry
5. Metals
6. Wood & Plastics
7. Thermal/Moisture
8. Doors & Windows
9. Finishes
10. Specialties
11. Equipment
12. Furnishings
13. Special
Construction
14. Conveying
Systems
15. Mechanical
16. Electrical
News
Links
:
CES
,
Blogs
,
Feeds
Comment
Request Directory
Mailing List Updates
Manufacturer's Area
Want to be in Arcat?
about arcat
News Feed
Twitter
Facebook
Flex Trim West | simulated and moulding
1876 N. 2700 W.
Unit 4
Provo, UT 84601
Toll Free:
877-877-4595
Fax:
877-865-1660
Web Site:
www.flextrim.com
send email
request catalog
Flex Trim West manufactures simulated and moulding building products relating to:
[ 06 ]
Wood and Plastics
[ 06445 ]
Simulated Wood Ornaments
[ 06446 ]
Architectural Polymer Composite Columns*
[ 06447 ]
Polyurethane Balustrades*
[ 06455 ]
Simulated Wood Trim
your name:
password:
(available for clients only)
Last Update
: 2011-11-28
simulated and moulding Related News:
2011-12-12
Versatex has added 30 NEW CAD Details for their Simulated Wood Trim
2011-12-01
VERSATEX® Expands VERSAWRAP Column System With New 4"x 6" Column Wrap. VERSAWRAP minimizes field cutting, eliminates mitering and increases curb appeal by ensuring perfectly aligned corners on every column.
2011-11-21
Focal Point Products has a NEW Spec for Simulated Wood Trim
2011-05-18
Vi-Lux Mouldings Inc. has a NEW Spec for Simulated Wood Trim
©2012 ARCAT, Inc. -
Terms of Service
-
Privacy Policy
-
ARCAT Home