Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Garaventa Lift

7505 134 A St.
Surrey, BC, Canada V3W 7B3

P. O. Box 1769
Blaine, WA
98231-1769
 
Toll Free:800-663-6556
Phone:604-594-0422
Fax:604-594-9915
 
Wheelchair Lifts by Garaventa Lift
request catalogRequest
Catalog
    send email Send Message to
Garaventa Lift
   
Continuing Education Logo
www.garaventa.ca
   
 
Web Site: www.garaventa.ca
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD      
Overview:
Garaventa Lift is a large international company specializing in the manufacturing of accessibility products. Garaventa employs over 200 people in the operation of this large manufacturing facility. In 1974, this operation of Garaventa focused on mountain aerial tramways - completing Vancouver's Grouse Mountain Superskyride in 1976. Recognizing a need for accessibility, the independent operation successfully diversified into the design and manufacture of accessibility products in 1978.Today, Garaventa Lift is a world leader in the accessibility industry with a reputation for quality and reliability. With over 12,000 installations worldwide and many innovative products, Garaventa has the experience to solve the most difficult accessibility challenges. Garaventa has been awarded many large accessibility contracts such as the Korean Subway System, Santiago Metro and the Mexico City Metro.

Featured Product: Accessibility Solutions

Products Trade Name Description Content

Garaventa Stair-Lifts


ADA Handicap Compliant Product
Inclined Platform Wheelchair Lifts
Garaventa Lift <b>Garaventa Stair-Lifts</B>
click to enlarge
Garaventa Stair-Lifts provide an accessibility solution for people in wheelchairs or those who have difficulty climbing stairs. These inclined platform wheelchair lifts are custom designed and manufactured for each individual project and are suitable for indoor or outdoor applications.

SpecWizard Specs

Garaventa Stair-Lift


ADA Handicap Compliant Product
GSL Artira Model
Garaventa Lift <B>Garaventa Stair-Lift</B>
click to enlarge
The GSL Artira inclined platform wheelchair lift is the state-of-the-art successor to the renowned Garaventa Stair-Lift GSL-1. Combining proven Garaventa durability and design flexibility with sleek new styling, more safety features and an innovative, user-friendly control system, the GSL Artira continues Garaventa's tradition of industry leadership.

The smooth tubular rail system is able to follow both straight and curving stairways, up several flights of stairs and across horizontal landings. This wheelchair lift is available in a variety of finishes, with many design options allowing for extensive customization for each application.

SpecWizard Specs CAD Details

Garaventa Stair-Lift


ADA Handicap Compliant Product
Xpress II Model
Garaventa Lift <B>Garaventa Stair-Lift</B>
click to enlarge
The Xpress II inclined platform wheelchair lift is an ideal accessibility solution for straight stairways with two landings. For design versatility, the Xpress II can be mounted on either side of the stairway depending on the stairway design and location. These wheelchair lifts can be installed with little or no structural modifications, often within days of order placement. They are available in a variety of platform sizes, can be custom powder coated in any RAL color, are ADA and elevator code compliant, utilize Mains power and have a capacity of 495 lbs.

SpecWizard Specs CAD Details

Genesis Vertical Platform Wheelchair Lift Models


ADA Handicap Compliant Product
Genesis The Garaventa Genesis is a vertical platform wheelchair lift designed to provide access into or within public buildings. There are three models of the Genesis to suit any need or application.

SpecWizard Specs CAD Details

Genesis Portable Vertical Lift


ADA Handicap Compliant Product
Staage 44
Garaventa Lift <B>Genesis Portable Vertical Lift</B>
click to enlarge
The Genesis STAAGE 44 lift is a safe, simple and cost effective accessibility solution for low-rise vertical barriers such as stages and podiums. This lift is easy to use and can be wheeled out of sight when wheelchair accessibility is not required. The STAAGE 44 has all of the functionality and safety you would expect from Garaventa.

Specs

Genesis Vertical Lift


ADA Handicap Compliant Product
Enclosure Model
Garaventa Lift <B>Genesis Vertical Lift</B>
click to enlarge
The Enclosure Model is a complete, self-contained vertical platform lift. It is similar to the Shaftway Model except it inlcudes its own pre-fabricated shaftway enclosure with integrated doors and gates.The Enclosure can also be fitted with a Plexiglas dome for weather protection.

SpecWizard Specs

Genesis Vertical Lift


ADA Handicap Compliant Product
Shaftway Model
Garaventa Lift <B>Genesis Vertical Lift</B>
click to enlarge
The Genesis Shaftway Model fits inside a vertical runway that is built by others in accordance to Garaventa specifications. The system of this vertical platform lift consists of a drive mast, passenger platform, doors and gates. It can be completely enclosed, much like an elevator shaftway, or can be open at the upper landing.

SpecWizard Specs

Genesis Vertical Lift


ADA Handicap Compliant Product
OPAL Model
Garaventa Lift <B>Genesis Vertical Lift</B>
click to enlarge
The Genesis OPAL Model is a short rise vertical elevating system that can be installed directly on the floor or in a pit. This durable and easy-to-use unenclosed vertical platform lift is ADA compliant and suitable for indoor or outdoor applications requiring vertical transportation up to five feet.

SpecWizard Specs

Garaventa Portable Lift


ADA Handicap Compliant Product
Super Trac TRE-52
Garaventa Lift <B>Garaventa Portable Lift</B>
click to enlarge
The Garaventa Super-Trac is the world’s only portable inclined platform wheelchair lift, providing instant, affordable accessibility where stairways are a barrier. The unique, large platform design will accommodate all types of wheelchairs, including power, child, sports and conventional adult wheelchairs. Super-Trac is ideal for public and residential buildings. It’s simple to operate, robust and incorporates many safety features.

Specs

Garaventa Portable Wheelchair Lifts


ADA Handicap Compliant Product
Garaventa Stair-Trac
Garaventa Lift <B>Garaventa Portable Wheelchair Lifts</B>
click to enlarge
The Garaventa Stair-Trac, for manual wheelchairs, is an easy-to-use, portable wheelchair lift designed to attach under most manual wheelchairs. Stair-Trac’s powerful motor allows a small attendant to safely transport a larger passenger up and down stairways. Stair-Trac is suitable for indoor or outdoor use in public buildings and private homes. A cost-effective and reliable, portable access solution.

Specs

Emergency Evacuation Chair


ADA Handicap Compliant Product
Garaventa Evacu-Trac - Evacuation Chair
Garaventa Lift <B>Emergency Evacuation Chair</B>
click to enlarge
Designed so that a small attendant can easily move a much larger passenger down the stairs, the Evacu-Trac is easily set up and ready for a passenger to transfer from their wheelchair to the comfortable sling seat. The evacuation chair's durable rubber tracks firmly grip the stairs and the safety brake can stop the unit on the stairs if necessary. The Evacu-Trac is completely stable and self-supporting on flat surfaces and during descent.

Would you like to see how this evacuation chair works? Click here to order your Garaventa Evacu-Trac video.

Photo Gallery

Garaventa Solutions Portfolio



spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-05-19










Never Forget