Search for:

Search by:
Company/Trade Name
Product Type

Guardian Industries Corp.

14600 Romine Rd.
Carleton, MI 48117
 
Toll Free:866-GuardSG (482-7374)
Fax:734-654-0935
 
Web Site: www.na.en.sunguardglass.com
glass by Guardian Industries Corp.

Continuing Education Logo
send email   send email send email   request catalog


Overview:
SunGuard Advanced Architectural Glass is high-performance coated glass from Guardian Industries Corp., a privately held company that is one of the world's largest manufacturers of float and fabricated glass for the commercial, residential and automotive markets.

For aesthetics, economics and energy efficiency, there are many advantages with SunGuard Advanced Architectural Glass. Our advanced sputter-coating technology makes it one of the most versatile glass products you’ll find.

You can build with light in a wide variety of colors and performance levels. You can also combine coatings with laminated glass to provide protection against storms or security threats. And significantly cut energy use (which can also help you earn LEED points for your project).

Independent studies have also shown that, over a 10-year period, SunGuard coated glass products can save thousands of dollars in upfront and ongoing energy-related costs for a typical commercial building. And Guardian is continuing to develop new ways to make our SunGuard Advanced Architectural Glass even more durable, energy efficient and attractive for the commercial market.

Products Trade Name Description Content

SunGuard Architectural Glass Products

SunGuard® Advanced Architectural Glass

SunGuard®
Guardian Industries Corp. SunGuard® Advanced Architectural Glass<BR><BR>
click to enlarge
SunGuard Advanced Architectural Glass provides a comprehensive range of design solutions that allows you to fully explore the aesthetic and functional possibilities of light.

SunGuard exceeds the performance of ordinary low-E glass, offers unprecedented solar control and helps you earn LEED points. SunGuard is produced and distributed by our nationwide network of independent SunGuard Select Fabricators.

SunGuard SNX 62/27

SuperNeutral® Series
Guardian Industries Corp. SunGuard SNX 62/27<BR><BR>
click to enlarge
The newest entry in Guardian’s SuperNeutral® Series has our highest light-to-solar-gain ratio (LSG) ever. SNX 62/27 delivers 62% visible light transmission and a low 0.27 solar heat gain coefficient, for an impressive LSG ratio of 2.30.

This performance means SNX 62/27 lets in lots of natural light but still blocks solar heat, saving on energy costs and helping projects qualify for LEED credits. SNX 62/27 is available on five float-glass substrates (Clear, UltraWhite™ low-iron, CrystalGray®, Green and TwilightGreen™

.

SunGuard SNR 43

SuperNeutral® Series
Guardian Industries Corp. SunGuard SNR 43
click to enlarge
Neutral color on clear glass with a low 0.23 SHGC.
As more states adopt stricter energy codes, architects face an increasingly difficult challenge: How do you strike an acceptable balance between the performance of glass and the aesthetics of its appearance? The solution is to specify one of Guardian's growing selection of SunGuard Advanced Architectural Glass products. With a Solar Heat Gain Coefficient of 0.23 on clear glass and a pleasing neutral appearance, SunGuard SNR 43 is the newest way Guardian helps you Build With Light.

Interior Surface Coating

SunGuard IS 20
Guardian Industries Corp. Interior Surface Coating<BR><BR>
click to enlarge
An interior-surface coating for significant energy savings.
SunGuard IS 20 is designed to be used on the #4 surface of a double-glazed unit, or on the #6 surface of a triple-glazed unit. As documented in the performance chart below, SunGuard IS 20 delivers lower u-values, less solar heat gain, and significant energy savings when combined with other low-E SunGuard coatings in IG units.

Smoother and clearer than pyrolytics.
SunGuard IS 20 holds several distinct advantages over pyrolytic hard coats as well. Unlike pyrolytics, which have a rough surface, SunGuard IS 20 is smooth to the touch and easy to clean. What’s more, SunGuard IS 20 lacks the visible haze of hard coats, delivering a high visible light transmission.

Specialty Float Glass

Guardian Industries Corp. Specialty Float Glass<BR><BR>
click to enlarge
Guardian offers several specialty float commercial glass options to expand your design possibilities, each with unique benefits: UltraWhite (low-iron glass for higher light transmission and neutral appearance); CrystalGray (high-performance, light-gray tint glass); and SatinDeco (translucent, acid-etched glass).

Architectural Glass Performance Comparison Tool

Types and Applications for SunGuard Advanced Architectural Glass

SunGuard Advanced Architectural Glass

Guardian Industries Corp. SunGuard Advanced Architectural Glass<BR><BR>
click to enlarge
SunGuard Advanced Architectural Glass can be used in many different applications to keep energy costs down, let in more light and provide added security – while still creating a striking design.

Insulating Glass
Two or more lites of glass are sealed with an air space between them to form insulating glass. Insulating glass significantly improves glass performance and provides more appearance options as well.

Laminated or "Safety" Glass
Two or more lites, heat and pressure-bonded with plastic interlayers, form laminated glass. Find out how it can answer your storm or security concerns.

Heat-Strengthened Glass
With a surface compression at least double that of raw glass, (between 3,500 and 7,000 PSI), see how heat-strengthened glass provides additional strength against wind load and thermal stress.

Tempered Glass or "Safety Glass"
Even stronger than heat-strengthened glass, its surface compression is four times that of raw glass, (10,000 PSI or higher). Find out where tempered glass is required.

Spandrel Glass
Spandrels are opaque glass panels designed to conceal building components and match or contrast with vision glass.

Silk-Screened Glass
The printed patterns of silk-screened glass can provide extra privacy and stunning design options.

Project Database

Find Projects Using SunGuard Advanced Architectural Glass

Guardian Industries Corp. Find Projects Using SunGuard Advanced Architectural Glass<BR><BR>
click to enlarge
Guardian developed the Project Database to make it easy to find examples of commercial projects that use SunGuard Advanced Architectural Glass. We are featuring the eight projects below, but you can sort and view the entire database to see a wide variety of commercial buildings with SunGuard Advanced Architectual Glass.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-08
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget