| Products |
Trade Name |
Description |
Content |
|
|
Classic Slimline Signature
|
Features:
Double Hung Tilt in Design
Custom Sizes
7/8" I.G with Intercept Spacer
Wall Thickness .065 - .100
Colors:
- White
- Almond
- Bronze (Classic only)
Fully Welded & Mechanical Construction
1/2 Screen & Full Screen
Energy Star Rated
Accessory Windows
Bay & Bow
Casement & Awning
Picture & Hopper
Rolling Window
Special Shapes |
|
|
|
|
|
|
|
|
|
Vicon DH Vicon SH Vicon Classic DH
|
Features:
Double Hung Tilt in Design
Stock and Custom Sizes
7/8" I.G with Intercept Spacer
Wall Thickness .070
Colors:
- White
- Almond
- Bronze (Classic only)
Fully Welded Construction
Casing Optoins:
- 3" Flat
- 908 Brick Mould
- Picture Frame
- 3 sides with sill nose
Receiver and Extension Jamb Packages
- Standard 4 9/16" & 6 9/16"
- Custom Width Extension Jambs
- FJ Pre Primed
- Clear
Energy Star Rated
Accessory Windows
Bay & Bow
Casement & Awning
Picture & Hopper
Transom & Sidelite
Rolling Window
Special Shapes |
|
|
|
|
|
|
|
|
|
Harvey Solid Vinyl Patio Door
|
Features:
Stock Sizes
Custom Sizes
Intergral Fin Frame
with Screen Track
Multi-Point Locking System
Flush Mount Dead Bolt
Energy Star Rated |
|
|
|
|
|
|
|
|
|
Classic Acoustical Window System
|
Features:
Double Hung Tilt in Design
Complete Window System
STC 29 through 44
Custom Sizes
Mfg. for Replacement and New Construction Applications
Colors:
Approved for airport sound abatement programs
Energy Star Rated
Accessory Windows
Casement & Awning
Picture
Transom & Sidelite
Rolling Window |
|
|
|
|
|
|
|
|
|
Majesty Custom Wood Window
|
Features:
Double Hung Tilt in Design
Custom Manufactured for replacement or new construction application
Aluminum exterior
Colors:
Multiple Grid Options
Energy Star Rated
Accessory Windows
Bay & Bow
Casement & Awning
Picture
Special Shapes |
|
|
|
|
|
|
|
|
|
Tru-Channel
|
Features:
Sash ride in a channel
.04 Air Infiltration
Max size - 55" x 115"
Color:
- White
- Almond
- Bronze
- Black
Approved for sound abatement programs
Accessory Windows
Storm Picture
Exterior Roller
Interior Roller
Dead Lights |
|
|
|
|
|
|
|
|
|
Lifetime Storm Door (solid wood core) Traditional Storm Door (aluminum)
|
Features:
Stock Sizes
Custom sizes
Wood core 3/4"
Aluminum 1 1/8"
Color - Lifetime
Color - Traditional
Pre-hung |
|
|
|
|
|
|
|
|
|
|
Features:
Patio Room Roof - 4"
Walls 3 1/4"
Harvey Vinyl Windows
7/8 I.G. Glazing
Enclosure: non structural
wall system |
|
|
|
|
|
|
|
|
|
|
Classic Acoustic Windows Features:
STC (Sound Transmission Code) Rating of 40.
Independently tested to meet all performance requirements necessary for sound abatement programs
ENERGY STAR® qualified.
Offered in double hung, casement, rolling and picture window styles.
Available in white, almond and bronze colors. |
|
|
|
|
|
|
|