Search for:

Search by:
Company/Trade Name
Product Type

Harvey Building Products

1400 Main St.
Waltham, MA 02451-9180
 
Toll Free:800-598-5400
Phone:781-398-7800
Fax:781-398-7749
 
Web Site: www.harveybp.com
windows and doors by Harvey Building Products

Continuing Education Logo
send email   send email send email   request catalog

SpecWizard for windows and doors                   Specs for windows and doors                   BIM for windows and doors                   LEED product data for windows and doors                  

Overview:
Harvey Building Products is the leading manufacturer of insulating windows and doors in the Northeastern part of the United States. Distribution is primarily to professional contractors and builders via strategically located branches as well as an extensive fleet of company owned trucks.

Leading Manufacturer
One of the few manufacturers in the US who design all of our own window products, vinyl and wood windows, storm windows and doors.

Lunch & Learn Program
Harvey offers AIA Continuing Education credits through our Lunch & Learn Program offered in the Northeast and specifically designed for the professional architect. This program provides insight into application, installation and features of vinyl windows used in new construction and replacement work in residential, multifamily and light commercial applications.

Products Trade Name Description Content

Vinyl Windows

Vinyl Replacement Windows

Classic
Slimline
Signature
Harvey Building Products  Vinyl Replacement Windows<BR><BR>
click to enlarge
Features:
Double Hung Tilt in Design
Custom Sizes
7/8" I.G with Intercept Spacer
Wall Thickness .065 - .100
Colors:
  • White
  • Almond
  • Bronze (Classic only)

Fully Welded & Mechanical Construction
1/2 Screen & Full Screen
Energy Star Rated

Accessory Windows
Bay & Bow
Casement & Awning
Picture & Hopper
Rolling Window
Special Shapes


SpecWizard for Vinyl Replacement Windows<BR><BR> Specs for Vinyl Replacement Windows<BR><BR> BIM Object for Vinyl Replacement Windows<BR><BR> Green Product Data for Vinyl Replacement Windows<BR><BR>

Vinyl New Construction Window

Vicon DH
Vicon SH
Vicon Classic DH
Harvey Building Products  Vinyl New Construction Window<BR><BR>
click to enlarge
Features:
Double Hung Tilt in Design
Stock and Custom Sizes
7/8" I.G with Intercept Spacer
Wall Thickness .070
Colors:
  • White
  • Almond
  • Bronze (Classic only)

Fully Welded Construction
Casing Optoins:
  • 3" Flat
  • 908 Brick Mould
  • Picture Frame
  • 3 sides with sill nose

Receiver and Extension Jamb Packages
  • Standard 4 9/16" & 6 9/16"
  • Custom Width Extension Jambs
  • FJ Pre Primed
  • Clear
Energy Star Rated

Accessory Windows
Bay & Bow
Casement & Awning
Picture & Hopper
Transom & Sidelite
Rolling Window
Special Shapes


SpecWizard for Vinyl New Construction Window<BR><BR> Specs for Vinyl New Construction Window<BR><BR> BIM Objects for Vinyl New Construction Window<BR><BR> Green Product Data for Vinyl New Construction Window<BR><BR>

Vinyl Patio Doors

Vinyl Patio Doors

Harvey Solid Vinyl Patio Door
Harvey Building Products  Vinyl Patio Doors<BR><BR>
click to enlarge
Features:
Stock Sizes
Custom Sizes
Intergral Fin Frame
with Screen Track
Multi-Point Locking System
Flush Mount Dead Bolt
Energy Star Rated


SpecWizard for Vinyl Patio Doors<BR><BR> Specs for Vinyl Patio Doors<BR><BR> BIM Objects for Vinyl Patio Doors<BR><BR>

Acoustic Windows

Acoustic Windows

Classic Acoustical Window System
Harvey Building Products  Acoustic Windows<BR><BR>
click to enlarge
Features:
Double Hung Tilt in Design
Complete Window System
STC 29 through 44
Custom Sizes
Mfg. for Replacement and New Construction Applications
Colors:
  • White
  • Almond
  • Bronze

Approved for airport sound abatement programs
Energy Star Rated

Accessory Windows
Casement & Awning
Picture
Transom & Sidelite
Rolling Window


Green Product Data for Acoustic Windows<BR><BR>

Custom Wood Windows

Custom Wood Windows

Majesty Custom Wood Window
Harvey Building Products  Custom Wood Windows<BR><BR>
click to enlarge
Features:
Double Hung Tilt in Design
Custom Manufactured for replacement or new construction application
Aluminum exterior
Colors:
  • White
  • Almond
  • Dark Bronze

Multiple Grid Options
Energy Star Rated

Accessory Windows
Bay & Bow
Casement & Awning
Picture
Special Shapes


Specs for Custom Wood Windows<BR><BR> Green Product Data for Custom Wood Windows<BR><BR>

Storm Window & Doors

Storm Windows

Tru-Channel
Harvey Building Products  Storm Windows<BR><BR>
click to enlarge
Features:
Sash ride in a channel
.04 Air Infiltration
Max size - 55" x 115"
Color:
  • White
  • Almond
  • Bronze
  • Black
Approved for sound abatement programs
Accessory Windows
Storm Picture
Exterior Roller
Interior Roller
Dead Lights


Green Product Data for Storm Windows<BR><BR>

Storm Doors

Lifetime Storm Door (Solid Wood Core)

Traditional Storm Door (Aluminum)

Harvey Building Products  Storm Doors<BR><BR>
click to enlarge
Features:
Stock Sizes
Custom sizes
Wood core 3/4"
Aluminum 1 1/8"
Color - Lifetime
  • White
  • Bronze

Color - Traditional
  • White
  • Almond
  • Bronze

Pre-hung


Green Product Data for Storm Doors<BR><BR>

Acoustic Window Systems

Acoustic Window Systems

Harvey Building Products  Acoustic Window Systems<BR><BR>
click to enlarge
Classic Acoustic Windows Features:
STC (Sound Transmission Code) Rating of 40.
Independently tested to meet all performance requirements necessary for sound abatement programs
ENERGY STAR® qualified.
Offered in double hung, casement, rolling and picture window styles.
Available in white, almond and bronze colors.


Click here to view Acoustic Brochure.

Green Product Data for Acoustic Window Systems<BR><BR>

Patio Rooms & Enclosure Systems

Patio Rooms

Harvey Building Products  Patio Rooms<BR><BR>
click to enlarge
Features:
Patio Room Roof - 4"
Walls 3 1/4"
Harvey Vinyl Windows
7/8 I.G. Glazing
Enclosure: non structural
wall system


Green Product Data for Patio Rooms<BR><BR>

Enclosure Systems

Accu-Fit
Harvey Building Products  Enclosure Systems<BR><BR>
click to enlarge
Convert any patio, porch, or deck to a three-season room with a Classic Vinyl Enclosure System. It's the easiest way to increase a home's living space. Harvey's Classic Vinyl Enclosure System incorporates Harvey vinyl rolling windows above an insulated vinyl panel or kneewall glazed with tempered glass.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-01-05
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget