Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

Hirsch Electronics

1900-B Carnegie Ave.
Santa Ana, CA 92705
 
Toll Free:888-809-8880   Ext. 140
Phone:949-250-8888   Ext. 140
Fax:949-250-7372
 
Security Systems by Hirsch Electronics
request catalogRequest
Catalog
    send email Send Message to
Hirsch Electronics
   
   
 
Web Site: www.hirschelectronics.com
e-mail: send email
      Specs for Security Systems      
Overview:
Hirsch Electronics manufactures high security access control and security management systems for worldwide markets. Hirsch has earned numerous industry awards for their integration of door-lock control, alarm monitoring, video integration, badging, intelligent graphics, identity management and interoperability. Hirsch's customers include government (federal, state and local), banks, hospitals, universities, corporate headquarters, manufacturing, and other facilities requiring high security that is reliable and easy to use. Hirsch offers a complete line of security products including Velocity™ Security Management System, high-security controllers, video equipment, and privacy-sensitive keypads and multipurpose readers including ScramblePad®, ScrambleProx® and ScrambleSmartProx™.

Featured Product: The High Security Company

Products Trade Name Description Content

NEW
Identity & Access Management System™

IAMS™
Hirsch Electronics NEW<BR>Identity & Access Management System™<BR><BR>
click to enlarge
Successful security requires both identity management and access management. The Hirsch IAMS is the end-to-end solution to ensure your security success. Ideal for card issuance, identity verification, visitor management, and access control. For use in commercial, industrial, institutional or government organizations including for HSPD-12/FIPS201 compliance.

Security Management Software

Velocity™
Hirsch Electronics Security Management Software
click to enlarge
Hirsch’s award-winning Velocity Security Management System is management software for access control and security operations. Seamless integration of door-lock control, alarm monitoring, photo badging, video, intelligent graphics, and identity management yields an easy to use and easy to install system suitable for a single door or a multi-site enterprise.

Specs for Security Management Software

Access Control Panel

DIGI*TRAC®
Hirsch Electronics Access Control Panel
click to enlarge
Hirsch controllers are access control panels that deliver high security alarm monitoring and control relay outputs. There are several models from which to choose. Hirsch controllers are modular, expandable and upgradeable. Expansion boards add alarm circuits, relay outputs, communications to a PC or printer, and memory for more users, events and alarms.

Keypad/Reader

ScramblePad®, ScrambleProx®, ScrambleSmartProx™
Hirsch Electronics Keypad/Reader
click to enlarge
Hirsch's patented ScramblePad® family of keypads and keypad/reader combination devices provides a high security approach to door access. All ScramblePad products help to prevent stolen access codes using a numeral scrambling technique and viewing restrictors. ScrambleProx® and ScrambleSmartProx™ include an integrated, hidden contactless card reader to enable a variety of card+code applications for prox or smart cards. An onboard MATCH™ allows for integration with additional third party readers (biometrics, etc.) where desired. The keypad delivers the additional benefits of remote operator control. ScramblePad products are easy to use, versatile, durable, aesthetically appealing, and extraordinarily difficult for the even the professional criminal to defeat.

Universal Reader Interface

MATCH™
Hirsch Electronics Universal Reader Interface
click to enlarge
Hirsch's MATCH Universal Reader Interface allows you to connect virtually any 3rd party reader, including biometrics, into your Hirsch DIGI*TRAC controllers. MATCH also converts conventional readers into intelligent devices and provides a higher security solution. When wired to a Hirsch ScramblePad, the MATCH interface upgrades conventional readers to dual technology.

Network Interface Card

SNIB2™
Hirsch Electronics Network Interface Card
click to enlarge
The SNIB2 is the highly secure, high performance Ethernet card for Hirsch controllers. The SNIB2 brings the extremely secure AES (Rijndael) encryption to DIGI*TRAC controller communications. And performance is taken to new levels with 10/100 Ethernet, 115KBps RS485, and a new XNet2 protocol.

Additional

Various
Hirsch Electronics Additional
click to enlarge
In addition to security management software, controllers and keypads, Hirsch Electronics offers a complete line of security products and accessories including door readers, cards, badging cameras and printers, ID scanners, digital and analog cameras, DVRs, networking equipment, modems, power supplies and more.



spacer
your name:   password:   (available for clients only)



Last Update: 2009-01-23








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget