Search for:

Search by:
Company/Trade Name
Product Type

Hollaender Mfg. Co.

10285 Wayne Ave.
P. O. Box 156399
Cincinnati, OH 45215-6399
 
Toll Free:800-772-8800
Phone:513-772-8800
Fax:800-772-8806
 
Web Site: www.architecturalhandrail.hollaender.com
Aluminum Handrails by Hollaender Mfg. Co.
send email   send email send email   request catalog

SpecWizard for Aluminum Handrails                   Specs for Aluminum Handrails                   CAD for Aluminum Handrails                  

Overview:
Our more than 75 years of American-made experience and superior manufacturing technology results in the most reliable, durable, and high-quality products. Our pipe fittings and handrail systems today can be found everywhere you look. From rocket launchpads and complexes to oil rigs, from Hollywood movie studios and modern amusement parks to the fixtures in your favorite retail stores, and from water treatment plants to powergen facilities around the globe.

Products Trade Name Description Content

Handrail Systems

Slip-On Pipe Fittings

Speed-Rail®
Hollaender Mfg. Co. Slip-On Pipe Fittings<BR><BR>
click to enlarge
Features and Benefits
  • Kit of Parts design allows for on-site assembly, easy to reconfigure when drawings do not match site
  • Unique Industrial Chic look is ideal for urban or industrial aesthetic
  • Installable by non-specialized labor
  • Anodized aluminum pipe and aluminum magnesium fittings are extremely corrosion resistant, allowing for the lowest long term maintenance cost

SpecWizard for Slip-On Pipe Fittings<BR><BR> Specs for Slip-On Pipe Fittings<BR><BR> CAD Details for Slip-On Pipe Fittings<BR><BR>

Aluminum Handrail Systems

Interna-Rail®
Hollaender Mfg. Co. Aluminum Handrail Systems<BR><BR>
click to enlarge
Features and Benefits
  • In-line fittings provide a smooth architectural appearance
  • Fitting-based system that allows some reconfiguration when such is required by site conditions
  • Shipped in pre-fabricated sections of 10 – 24 feet, easily installable by non-specialized labor
  • Extremely non-corrosive and low maintenance when compared to steel

SpecWizard for Aluminum Handrail Systems<BR><BR> Specs for Aluminum Handrail Systems<BR><BR> CAD Details for Aluminum Handrail Systems<BR><BR>

Aluminum Handrail Systems

Glass Panel Railing System
Hollaender Mfg. Co. Aluminum Handrail Systems<BR><BR>
click to enlarge
Combines transparency and visibility with cost effectiveness. Railing system can incorporate glass infill with other ornamental metal infills while utilizing the same aluminum frame and panel clip system.

SpecWizard for Aluminum Handrail Systems<BR><BR> Specs for Aluminum Handrail Systems<BR><BR> CAD Details for Aluminum Handrail Systems<BR><BR>

ADA Railing Systems

ADA Railing Systems
Hollaender Mfg. Co. ADA Railing Systems<BR><BR>
click to enlarge
Features and Benefits
  • Shipped as a “kit of parts”, field assembled and installed for easy reconfiguration
  • Aluminum magnesium fittings and anodized aluminum pipe are highly corrosion resistant, providing lowest long term maintenance cost
  • Can be used with 1-¼ inch or 1-½ inch posts, and from 1 inch IPS to 1-½ inch IPS rails, meeting both ADA and UFAS codes

SpecWizard for ADA Railing Systems<BR><BR> Specs for ADA Railing Systems<BR><BR> CAD Details for ADA Railing Systems<BR><BR>

Infill Panels

Welded Wire Mesh

Hollaender Mfg. Co. Welded Wire Mesh<BR><BR>
click to enlarge
Welded wire mesh infill panels are constructed from .120 inch diameter steel wire and every second wire is welded within the steel hem. Hems are constructed from 14 gauge steel. Three holes are drilled in the bottom hem to prevent water buildup.

SpecWizard for Welded Wire Mesh<BR><BR> Specs for Welded Wire Mesh<BR><BR> CAD Details for Welded Wire Mesh<BR><BR>

Round & Square Perforated Steel

Hollaender Mfg. Co. Round & Square Perforated Steel<BR><BR>
click to enlarge
These panels are available for level or raked (stair) applications and are manufactured using a hem or U channel. All panels are 14 gauge steel, held within a 14 gauge steel hem. To prevent any water buildup, 3 holes are drilled in the bottom hem.

SpecWizard for Round & Square Perforated Steel<BR><BR> Specs for Round & Square Perforated Steel<BR><BR> CAD Details for Round & Square Perforated Steel<BR><BR>

NO-Frame Perforated Steel

Hollaender Mfg. Co. NO-Frame Perforated Steel<BR><BR>
click to enlarge
"NO-Frame" Perforated Steel is our most cost-effective infill panel system.

SpecWizard for NO-Frame Perforated Steel<BR><BR> Specs for NO-Frame Perforated Steel<BR><BR> CAD Details for NO-Frame Perforated Steel<BR><BR>

Slotted & Decorated Patterns

Hollaender Mfg. Co. Slotted & Decorated Patterns<BR><BR>
click to enlarge
Handrail systems with slotted hole pattern infill will cost 25-35% more per linear foot than standard infill. Decorative hole patterns cost approximately 35-40% more per linear foot than standard round or square patterns, and require special order. All patterns are in carbon steel, e-coated and powder coated.

SpecWizard for Slotted & Decorated Patterns<BR><BR> Specs for Slotted & Decorated Patterns<BR><BR> CAD Details for Slotted & Decorated Patterns<BR><BR>

Picket System

Hollaender Mfg. Co. Picket System<BR><BR>
click to enlarge
Hollaender’s® component picket system uses mechanical connectors that are specially machined to attach pickets to top and bottom rails. These connectors prevent any turning or slippage of the pickets (a common problem) and have the usual advantage of mechanical systems in having no welding marks. When used with Speed-Rail® or Interna-Rail® frames, this is a very cost effective yet aesthetically pleasing solution. Pickets are ¾ inch Schedule 10, and railing is available in mill finish aluminum, anodized, or TGIC Polyester powder coat.

SpecWizard for Picket System<BR><BR> Specs for Picket System<BR><BR> CAD Details for Picket System<BR><BR>

Mounting Options

Core Mount

Hollaender Mfg. Co. Core Mount<BR><BR>
click to enlarge
SpecWizard for Core Mount<BR><BR> Specs for Core Mount<BR><BR> CAD Details for Core Mount<BR><BR>

Side Mount

SpecWizard for Side Mount<BR><BR> Specs for Side Mount<BR><BR> CAD Details for Side Mount<BR><BR>

Top Mount

SpecWizard for Top Mount<BR><BR> Specs for Top Mount<BR><BR>

Finish Options

Clear Anodized Coating

Hollaender’s® standard finishes for fittings and pipe are architectural mill finish and clear anodized aluminum. Our clear anodized coating is specified as M10C22A41. It is architectural class with a nominal thickness of .7 mil.

SpecWizard for Clear Anodized Coating<BR><BR> Specs for Clear Anodized Coating<BR><BR>

Mill Finish Powdercoat

Powdercoat colors are available in a wide variety of colors with the standard being TGIC Polyester, a highly weather resistant and durable coating. Depending on the color requirement, TGIC Polyester products that are compliant with either AAMA 2603 or 2604 may also be available.

Click Here for Color Chart

SpecWizard for Mill Finish Powdercoat<BR><BR> Specs for Mill Finish Powdercoat<BR><BR>

Retrofit infill Panel Systems

OSHA Retrofit Guardrail

Retrofit existing railing with infill panels that meet four inch maximum sphere rule dictated by I.B.C.

SpecWizard for OSHA Retrofit Guardrail<BR><BR> Specs for OSHA Retrofit Guardrail<BR><BR>

Architectural Retrofit Guardrail

These panels, either perforated metal or wire mesh, can have different openings, and will also remove the effect of "ladder effect" railing.

SpecWizard for Architectural Retrofit Guardrail<BR><BR> Specs for Architectural Retrofit Guardrail<BR><BR>

LEED® / Green

LEED® / Green

Hollaender’s® metal railing systems qualify for LEED points under 2 sections of LEED - NC Version 2.2



spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-06
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget