Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Hunter Douglas Contract / Metal Ceilings

5015 Oakbrook Pkwy.
Suite 100
Norcross, GA 30093
 
Toll Free:800-366-4327
Fax:770-806-0214
 
panels by Hunter Douglas Contract / Metal Ceilings
request catalogRequest
Catalog
    send email Send Message to
Hunter Douglas Contract / Metal Ceilings
   
   
 
Web Site: www.hunterdouglascontract.com
e-mail: send email
      LEED product data for panels      
Overview:
Forty years ago, we pioneered suspended metal ceilings. We've been hard at work ever since, developing products to meet the demands of innovative architects and designers. We've crafted a comprehensive range of Luxalon Metal Ceilings that excel in design and performance, with solutions from Linear and Wide Panel to Curved, Plank, and Tile. Each is available in a variety of styles, colors, and finishes, guaranteeing that no matter your vision, we've got the look you're after.

Products Trade Name Description Content

Linear Ceiling Systems

Luxalon
Hunter Douglas Contract / Metal Ceilings Linear Ceiling Systems
click to enlarge
Luxalon Linear Ceiling Systems are remarkably versatile with capabilities allowing creations of limitless variations and solutions for any interior or exterior application. Linear systems can be used to create many visual effects including radial, diagonal, V-form, herringbone, parquet, checkerboard, pyramid, inverted pyramid, and barrel vaulting.

A wide selection of standard and special functioning carriers are available to create some of the effects described. Acoustical performance can be enhanced with perforations, with or without a non-woven textile backing. You can select from over 50 available colors. Luxacote® high performance finishes are also available - request color selector.

Green Product Data

Plank & Tile

Luxalon
Hunter Douglas Contract / Metal Ceilings Plank & Tile
click to enlarge
Plank and Tile provides a clean, subtle look that communicates a sense of permanence and durability out-performing traditional ceiling tiles. Precision engineered, the manufacturing process includes using a straightener and tension leveler to flatten out the curved memory of coil material. This reduces oil canning, edge waving, and allows production of consistently flat Planks and Tiles. Long Panel lengths, up to 10', are ideal for large areas such as factories, public spaces, institutions, office buildings, and corridor spans, while the carefully selected finishes or colors provide a strong design statement for contemporary interiors.

Green Product Data

Limited Access Metal Plank and Tile

Luxalon
Hunter Douglas Contract / Metal Ceilings Limited Access Metal Plank and Tile
click to enlarge
Luxalon Limited Access Plank and Tile ceiling systems are designed for use in supervised areas of correctional facilities, psychiatric facilities, hospitals, clean room environments, schools and other buildings where access to the plenum must be restricted. Three limited access systems offer design options to the architect.

Green Product Data

Open Cell Systems

Luxalon
Hunter Douglas Contract / Metal Ceilings Open Cell Systems
click to enlarge
Luxalon Cell, Cell Frame Systems are the most advanced in the industry and provide the widest selection of patterns, configurations and colors available. The cell design flexibility accommodates angles, curves and changes in ceiling heights. All cell systems provide clean, contemporary monolithic environments that effectively mask the plenum while allowing access to and efficient performance of air, lighting and sprinklers.

Green Product Data

Wide Panel Ceilings

Luxalon
Hunter Douglas Contract / Metal Ceilings Wide Panel Ceilings
click to enlarge
Luxalon Wide Panel Ceilings provide a clean smooth sophisticated metal ceiling. Panel lengths, up to19' - 6", allow for fewer plane joints. The beauty of the Wide Panel System is the ease of installation. It simply installs as a traditional linear metal system while providing clean uninterrupted wide panel lines.

Green Product Data

Curved Solutions

Exposed Grid
Hunter Douglas Contract / Metal Ceilings Curved Solutions
click to enlarge
Standard 8', 12' or 20' radii readily available in arc lengths of 6' and 10'. Non-standard radii and arc lengths available with longer lead times.

Green Product Data

Curved Solutions

Series 250 Reveal Edges

Hunter Douglas Contract / Metal Ceilings Curved Solutions
click to enlarge
Accoustical advantages, Perferation Patterns and Standard and Custom Colors Available.

Green Product Data

Screen/Baffle Systems

Luxalon
Hunter Douglas Contract / Metal Ceilings Screen/Baffle Systems
click to enlarge
Screen systems are engineered to dimensionally define the ceiling plane with unique visual patterns and lines without compromising the feel of spacious environments. This system can be further complemented by incorporating other Luxalon metal ceiling systems in adjoining areas to achieve a comprehensive design scheme. The screen also masks the plenum but allows easy access and efficient performance of air, lighting and sprinklers.

Green Product Data


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-04-01










Never Forget