Search for:

Search by:
Company/Trade Name
Product Type

Icynene Inc.

6747 Campobello Rd.
Mississauga, ON
Canada L5N 2L7
 
Toll Free:800-758-7325
Phone:905-363-4040
Fax:905-363-0102
Icynene Inc.
438 Main St.
Suite 100
Buffalo, NY 14202-3207

 
Web Site: www.icynene.com
insulation by Icynene Inc.

Continuing Education Logo
send email   send email send email   request catalog
send email   USA repssend email   Canadian repssend email   International reps

LEED product data for insulation                  

Overview:
Icynene Inc. was established in 1986 to manufacture and market The Icynene Insulation System® – a light density, open celled, flexible, soft foam insulation and air barrier system that comes in a spray and a pour formula.

Ideal for wood- or steel-framed construction, Icynene® delivers a perfect fit for any shaped cavity. As a soft expanding foam, Icynene conforms to unusual geometry and provides a continuous, protective barrier that significantly reduces air leakage, minimizes airborne moisture transfer, and optimizes energy efficiency.

To learn more about how Icynene creates environments that are Healthier, Quieter, More Energy Efficient® than competing insulation products, visit the Architect area of Icynene.com.

Products Trade Name Description Content

The Icynene Portfolio of Spray Foam Insulation Choices

Spray Foam Insulation

Icynene Inc. Spray Foam Insulation <BR><BR>
click to enlarge
With smart, responsible spray foam insulation choices, Icynene® helps to build Healthier, Quieter, More Energy Efficient® and sustainable structures. Our 100% water-blown solutions are both insulation and air barrier materials for improved air quality and reduced energy costs. Icynene is HFC- and PBDE-free so it’s the smart choice for commercial builders, architects and the environment. Build Something Bright with Icynene.

Icynene has also created an Architect Focused White Paper.

Green Product Data for Spray Foam Insulation <BR><BR>

2.0lb Medium Density Insulation

MD-R-200™ ICYNENE MD-R-200™ is a 100% water-blown, medium density spray foam insulation and air barrier material that contributes to a Healthier, Quieter, More Energy Efficient® building.

Green Product Data for 2.0lb Medium Density Insulation<BR><BR>

0.5lb Light Density Insulation

0.5lb Light Density Applied as a liquid, Icynene® light density spray foam expands to 100 times its volume in seconds to fill every crack and crevice while remaining flexible so that the integrity of the building envelope seal remains intact over time.

Green Product Data for 0.5lb Light Density Insulation<BR><BR>

Pour Formula (Retrofit) Insulation

Pour Formula (Retrofit) Icynene®'s pour fill variation is an insulation and air barrier that injects the latest building technology into an older building to maximize energy efficiency while still preserving its original architectural details.

Icynene and Your LEED Projects

Leed Projects

Icynene Inc. Leed Projects<BR><BR>
click to enlarge
LEED: “Leadership in Energy and Environmental Design” is a green building program designed to quantify the environmental benefit of various green building strategies ina rating system format, which ultimately includes a certification program that places a certification label on the constructed building. Icynene’s spray foam insulation products can contribute towards points in the various LEED rating systems.

LEED NC
LEED for Schools
LEED for Homes

Architectural Specifications

Architectural Specifications

Icynene Inc. Architectural Specifications<BR><BR>
click to enlarge
Specifications for The Icynene Insulation System spray and pour formulas in new construction.

Green Product Data for Architectural Specifications<BR><BR>

Design Inspiration

Inspired by your designs

Icynene Inc. Inspired by your designs<BR><BR>
click to enlarge
Commercial design considerations come with very specific challenges that can’t be addressed with just any type of insulation. It takes a hydrophobic, third party tested insulation and air barrier system to get the job done right and with ease. To learn more about how Icynene lets architects design without compromise, visit www.Icynene.com/ArchitectResource.aspx

Green Product Data for Inspired by your designs<BR><BR>

Case Studies

Icynene Case Study: Healthier

Rose Cherry's Home for Kids
Icynene Inc. Icynene Case Study: Healthier <BR><BR>
click to enlarge
(Milton, ON) Icynene was among the green building products selected to help improve indoor air quality (IAQ) and preserve the surrounding environment of Rose Cherry’s Home, which is located in a protected biosphere reserve.

Green Product Data for Icynene Case Study: Healthier <BR><BR>

Icynene Case Study: Quieter

Scarano & Associates Architect’s Office
Icynene Inc. Icynene Case Study: Quieter<BR><BR>
click to enlarge
(Brooklyn, NY) Situated on top of a 100 year-old building with skyline views of New York City, Architect firm Scarano & Associates selected Icynene to alleviate concerns with disruptive noise levels, structural durability and energy efficiency.

Green Product Data for Icynene Case Study: Quieter<BR><BR>

Icynene Case Study: More Energy Efficient

Isbell School
Icynene Inc. Icynene Case Study: More Energy Efficient<BR><BR>
click to enlarge
(Frisco, TX) Icynene is one of the high performance features in this elementary school which now provides an ideal environment for young minds to grow.

Icynene is used for steel frame construction used in many schools (including Isbell Elementary) since it helps control thermal conductivity and fills in gaps in steel stud cavities to deliver up to 50 percent energy cost savings over conventional insulation.

Green Product Data for Icynene Case Study: More Energy Efficient<BR><BR>

Icynene Case Study: Green

Gilman Ordway Building
Icynene Inc. Icynene Case Study: Green<BR><BR>
click to enlarge
(Falmouth, MA) Incorporating Icynene as part of its environmentally-intelligent design, the Gilman Ordway Building at the Woods Hole Research Center was selected as one of the Top 10 Green Projects by the American Institute of Architects (AIA) and its Committee on the Environment (COTE).

Green Product Data for Icynene Case Study: Green<BR><BR>

Continuing Education

Continuing Education

Icynene Inc. Continuing Education<BR><BR>
click to enlarge
Icynene is accredited by The American Institute of Architects (AIA) to offer continuing education courses. To learn how to specify high-performance structures using Icynene, click here.

Green Product Data for Continuing Education<BR><BR>

Icynene Licensed Dealers

Icynene Licensed Dealers

Icynene Inc. Icynene Licensed Dealers<BR><BR>
click to enlarge
Icynene has developed a network of Icynene Licensed Dealers in North America, including Canada, the United States, and Mexico. The company sells through Authorized Distributors in Asia, Europe and the Middle East.

Green Product Data for Icynene Licensed Dealers<BR><BR>



spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget