Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers
RSS News Feed News Feed

INKAN Ltd.

14 Indell Ln.
Brampton, ON, Canada L6T 3Y3
 
Toll Free:800-387-2481
Phone:905-793-4747
Fax:905-793-9367
 
glass and curtainwalls by INKAN Ltd.
request catalogRequest
Catalog
    send email Send Message to
INKAN Ltd.
   
   
 
Web Site: www.inkan.on.ca
e-mail: send email
      Specs for glass and curtainwalls       LEED product data for glass and curtainwalls      
Overview:
InKan Limited operates out of its own 50,000 square foot (4645 m˛) facility in Brampton, Ontario. Its resources include in-house metal shear and brake equipment, a skilled welding department and a complete machine shop. InKan's tempering division boasts the most technologically advanced glass processing and handling equipment in the industry. A computerized, tong-free electric tempering furnace guarantees the highest quality of finish available.

Products Trade Name Description Content

Suspended Glass

Suspended Glass

INKAN Ltd. Suspended Glass<BR><BR>
click to enlarge
The ideal solution - the suspended glass assembly. The glass wall, acting as one unit, hanging from the head of the structure, not only provides a transparent, weatherproof membrane, but is also a structural wall. The wall may be interrupted by tempered glass doors or revolving doors to provide access where required.

Specs for Suspended Glass<BR><BR> Green Product Data for Suspended Glass<BR><BR>

Structual Glass Assembly

Structual Glass Assembly

INKAN Ltd. Structual Glass Assembly<BR><BR>
click to enlarge
This luminous structural glass spiral stair system incorporates spider fittings fixed to an 8” diameter tubular stainless steel spine. The design has been drafted in house by InKan with 3-D modeling software to ensure the precision fit of all components. The treads and risers are multi-layered laminated and the treads feature a skid resistant surface. The stainless steel support systems are integral parts of any InKan custom glass system..

Specs for Structual Glass Assembly<BR><BR>

Custom Glass Floors

Custom Glass Floors

INKAN Ltd. Custom Glass Floors<BR><BR>
click to enlarge
This luminous glass plank floor system features a high traffic skid resistant surface – skid resistant in both wet and dry conditions – and narrow butt joints. The narrow joints are achieved through a unique stepped multi-plate glass construction. The steel and stainless steel support systems are integral parts of any InKan glass floor system.

Specs for Custom Glass Floors<BR><BR>

Glass Canopies

Glass Canopies

INKAN Ltd. Glass Canopies<BR><BR>
click to enlarge
Glass canopies featuring a variety of light diffusing patterns and colours, support methods ranging from cantilevered stainless steel frames to point loaded spider fittings and laminated glass beams.

Specs for Glass Canopies<BR><BR>

Entrances

Entrances

INKAN Ltd. Entrances<BR><BR>
click to enlarge
Tempered glass doors and sidelites of 12mm (1/2”) or 10mm (3/8”) thickness permits minimal obstruction. Entrance doors, kiosk boutiques and screens of tempered glass can be custom designed to suit virtually any application,. Specially crafted hardware is available in a variety of finishes.

Specs for Entrances<BR><BR>

Partitions

Partitions

INKAN Ltd. Partitions<BR><BR>
click to enlarge
Partitions can incorporate top and bottom rails, U-channels, either surface mounted or recessed, or be cantilevered as shown which not only is attractive, but provides an excellent sound barrier.

Specs for Partitions<BR><BR>

Kiosks and Showcases

Kiosks and Showcases

INKAN Ltd. Kiosks and Showcases<BR><BR>
click to enlarge
Freestanding or top and bottom secured, RDM glass kiosks can transform idle space into profitable, functional space. Choose from InKan’s range of expertly crafted metal fittings and either 10mm (3/8”) or 12mm (1/2”) fully tempered glass.

Specs for Kiosks and Showcases<BR><BR> Green Product Data for Kiosks and Showcases<BR><BR>

Glass Doors and Hardware

Glass Doors and Hardware

INKAN Ltd. Glass Doors and Hardware<BR><BR>
click to enlarge
Centre hung, offset pivot or sliding doors. Ultralite tempered clear, tinted or coloured glass. Standard or custom hardware. Aluminum or aluminum painted, Stainless Steel, Brass, or Bronze in a variety of finishes.

Specs for Glass Doors and Hardware<BR><BR> Green Product Data for Glass Doors and Hardware<BR><BR>

Curved Glass Sliding Doors

Curved Glass Sliding Doors

INKAN Ltd. Curved Glass Sliding Doors<BR><BR>
click to enlarge
Curved glass sliding doors.

Specs for Curved Glass Sliding Doors<BR><BR> Green Product Data for Curved Glass Sliding Doors<BR><BR>

Glass Balustrade

Glass Balustrade

INKAN Ltd. Glass Balustrade<BR><BR>
click to enlarge
A custom manufactured handrail in any combination of available finishes and styles, complemented by 12mm (1/2”), 15mm (5/8”) or 19mm (3/4”) tempered glass, will ensure lasting beauty, safety and that distinctive look so desirable in any décor.

Specs for Glass Balustrade<BR><BR> Green Product Data for Glass Balustrade<BR><BR>

Custom Metal and Sculpture

Custom Metal and Sculpture

INKAN Ltd. Custom Metal and Sculpture<BR><BR>
click to enlarge
No job is too small or too large to warrant our superior attention to detail, quality and safety.

Racquetball and Squash Courts

Racquetball and Squash Courts

INKAN Ltd. Racquetball and Squash Courts<BR><BR>
click to enlarge
All walls and fins are 12mm (1/2") clear tempered glass with finished edges. All holes on the playing side are countersunk and dimensioned to receive special flush mounted fittings and hardware. A clear silicone compound is used to bond all joints. No glass-to-glass or glass-to-metal contact is permitted.

Green Product Data for Racquetball and Squash Courts<BR><BR>

Spandrel Glass

Spandrel Glass

OPACI-COAT-300®
INKAN Ltd. Spandrel Glass<BR><BR>
click to enlarge
OPACI-COAT-300® is a water-based silicone coating designed for use as a coloured opacifier for spandrel applications. OPACI-COAT-300® offers a unique alternative for glass coatings for exterior or interior décor.

Specs for Spandrel Glass<BR><BR> Green Product Data for Spandrel Glass<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2009-08-05








©2009 ARCAT, Inc. - Terms of Service - Privacy Policy - Content Policies - ARCAT Home

Never Forget