Search for:

Search by:
Company/Trade Name
Product Type

Insulated Panel Systems (IPS)

14031 W. Hardy
Houston, TX 77060
 
Toll Free:800-729-9324
Phone:281-499-2605
Fax:281-499-3363
 
Web Site: www.insulated-panels.com
insulated roof and wall panels by Insulated Panel Systems (IPS)
send email   send email send email   request catalog
send email   USA reps

SpecWizard for insulated roof and wall panels                   Specs for insulated roof and wall panels                   LEED product data for insulated roof and wall panels                  

Overview:
IPS manufactures a complete line of insulated panels for both roof and wall applications. The products have been tested extensively to establish performance standards.

Products Trade Name Description Content

Insulated Panels

RWP II Insulated Roof and Wall Panel

RWP II
Insulated Panel Systems (IPS) RWP II Insulated Roof and Wall Panel<BR><BR>
click to enlarge
The versatility of the RWP II panel offers a multitude of design options. The RWP II can be utilized for roof or wall applications. The standard exterior skin is smooth but can be embossed if requested. The interior skin is rollformed with our standard interior Mesa profile. The RWP II panel is the only IPS panel that utilizes a through-fastened attachment, which makes it ideal for metal building applications in lieu of single-skin panels with fiberglass insulation.

SpecWizard for RWP II Insulated Roof and Wall Panel<BR><BR> Specs for RWP II Insulated Roof and Wall Panel<BR><BR> Green Product Data for RWP II Insulated Roof and Wall Panel<BR><BR>

ESP II Insulated Wall Panel

ESP II
Insulated Panel Systems (IPS) ESP II Insulated Wall Panel<BR><BR>
click to enlarge
The exterior skin of the ESP II is profiled with minor striations giving it a flat look and providing a linear appearance while blending with the panel side joints. This panel is an excellent alternative to typical flat wall panels. The interior skin has a Mesa profile.

SpecWizard for ESP II Insulated Wall Panel<BR><BR> Specs for ESP II Insulated Wall Panel<BR><BR> Green Product Data for ESP II Insulated Wall Panel<BR><BR>

IPP II Insulated Wall Panel

IPP
Insulated Panel Systems (IPS) IPP II Insulated Wall Panel<BR><BR>
click to enlarge
The IPP II wall panel is designed for interior wall partitions and exterior wall applications. The appealing flat exterior and interior skins have a Mesa profile. The versatility of this panel allows for a uniform appearance from outside to inside and from room to room in partition applications.

SpecWizard for IPP II Insulated Wall Panel<BR><BR> Specs for IPP II Insulated Wall Panel<BR><BR> Green Product Data for IPP II Insulated Wall Panel<BR><BR>

EWP II Insulated Wall Panel

EWP II
Insulated Panel Systems (IPS) EWP II Insulated Wall Panel<BR><BR>
click to enlarge
The traditional styling and distinct vertical lines of the EWP II is ideal for custom-designed or conventional building construction, especially commercial and industrial applications. The interior skin employs a Mesa profile..

SpecWizard for EWP II Insulated Wall Panel<BR><BR> Specs for EWP II Insulated Wall Panel<BR><BR> Green Product Data for EWP II Insulated Wall Panel<BR><BR>

FWP Insulated Wall Panel

FWP
Insulated Panel Systems (IPS) FWP Insulated Wall Panel<BR><BR>
click to enlarge
The FWP wall panel employs a flat appearance providing a monolithic look that is great for high-profile architectural applications. The interior skin has a Mesa profile.

SpecWizard for FWP Insulated Wall Panel<BR><BR> Specs for FWP Insulated Wall Panel<BR><BR>

Sonora™ Insulated Wall Panel

Sonora™
Insulated Panel Systems (IPS) Sonora™ Insulated Wall Panel<BR><BR>
click to enlarge
Sonora’s exterior skin has a flat exterior profile with Aztec-embossed pattern resembling old-world hand plaster. The interior profile employs a Mesa profile.

SpecWizard for Sonora™ Insulated Wall Panel<BR><BR> Specs for Sonora™ Insulated Wall Panel<BR><BR>

IBL Roof Panel

IBL
Insulated Panel Systems (IPS) IBL Roof Panel <BR><BR>
click to enlarge
The exterior profile of the IBL roof panel has a 2”-high standing seam with the Mesa profile. The interior profile is also a Mesa pattern. The IBL panel is attached to structures with concealed clips to ensure maximum R-values.

SpecWizard for IBL Roof Panel <BR><BR> Specs for IBL Roof Panel <BR><BR>

Coatings & Finishes

Rockwall Coating

Rockwall
Insulated Panel Systems (IPS) Rockwall Coating<BR><BR>
click to enlarge
The Rockwall Coating provides the advantage of steel wall panel construction with the durable beauty of stone aggregate. The coating process bonds real stone aggregate to the steel panels with a super adhesive system. A clear sealer is used to finish the panel with a crisp glazed appearance.

SpecWizard for Rockwall Coating<BR><BR> Specs for Rockwall Coating<BR><BR>

Acrylic Based Stucco-Like Coating

Textured Finish
Insulated Panel Systems (IPS) Acrylic Based Stucco-Like Coating<BR><BR>
click to enlarge
The Textured Finish is a 100% acrylic based coating that is spray applied to the exterior metal face of the insulated panel. The net result is a stucco-like surface that adds architectural appeal.

SpecWizard for Acrylic Based Stucco-Like Coating<BR><BR> Specs for Acrylic Based Stucco-Like Coating<BR><BR>

NaturalStone™ Insulated Panel

NEW
NaturalStone™ Insulated Panel

NaturalStone™
Insulated Panel Systems (IPS) NEW<BR>NaturalStone™ Insulated Panel<BR><BR>
click to enlarge
IPS is pleased to introduce its newest innovation in applied panel surfaces. Our NaturalStone™ product is comprised of naturally colored quartz aggregates—resulting in a stunning stone appearance that is surprisingly affordable.

SpecWizard for NEW<BR>NaturalStone™ Insulated Panel<BR><BR> Specs for NEW<BR>NaturalStone™ Insulated Panel<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget