Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

ICA/Insulation Corporation of America

1280 N. Winchester
Olathe, KS 66061
 
Toll Free:800-373-4262
Phone:913-780-0770   Ext. 204
Fax:913-780-0775
 
ceilings and walls by ICA/Insulation Corporation of America
request catalogRequest
Catalog
    send email Send Message to
ICA/Insulation Corporation of America
   
   
 
Web Site: www.icasbs.com
e-mail: send email
      Specs       LEED product data for ceilings and walls      
Overview:
ICA is a full-service provider of insulation products for new and existing facilities ranging from warehouses to ice arenas. ICA offers a variety of insulation systems, with the Energy Miser® as the premier insulation system which has been ASTM C 1363 Hot-Box Tested for in-place thermal performance. These insulation systems are energy efficient, Class A fire rated and are aesthetically pleasing, offering up to 85% light reflectivity.

Products Trade Name Description Content

Insulation Systems

Green Product Data

Insulated Ceiling & Wall System

Energy Miser®
ICA/Insulation Corporation of America Insulated Ceiling & Wall System
click to enlarge
IThe Energy Miser® Insulation System is guaranteed to dramatically improve the energy efficiency of a building because it is one of the few insulation systems that is ASTM C-1363 Hot-Box Tested, which guarantees the in-place r-values of the system. The Energy Miser® System stands apart from other insulation systems because a layer of fiberglass blanket insulation is installed below the purlins/bar joists and eliminates thermal bridging. It can be suspended from the structural steel of a building to virtually any length. Aesthetically pleasing and available in white, black and silver finishes the Energy Miser® System offers maximum utility savings at an economical price.

Specs Green Product Data

Energy Saver Ceiling System

ICA/Insulation Corporation of America Energy Saver Ceiling System
click to enlarge
This high R-value insulation system consists of a white support fabric, painted steel banding and fiberglass blanket insulation. The fabric is fastened to the inside of the purlins and girts in a metal building and is supported by the banding. The insulation is installed on top of the fabric, in between the purlins and over the top of the purlins. The finish is bright, durable and requires little maintenance.

Specs Green Product Data

Reflective Fabric Ceiling

ICA/Insulation Corporation of America Reflective Fabric Ceiling
click to enlarge
The ICA Reflective Ceiling System is an excellent choice for customers who are looking to improve the overall appearance of their facility without the cost of additional insulation. The fabric will cover unsightly old and torn up insulation that is already installed between or above the purlins. The fabric is held in place by a cable system and can be dropped down to cover all of the existing steel to show a clean white interior finish. The fabric panels allow for easy access to the roof and can be easily replaced if needed.

Specs

Energy Saver Reflective Fabric Ceiling

ICA/Insulation Corporation of America Energy Saver Reflective Fabric Ceiling
click to enlarge
The Energy Saver Reflective Fabric Ceiling is a good way to hide old or torn up insulation that has been installed above the purlins. The overall appearance of a facility can be improved dramatically without the cost of additional insulation. The fabric is attached to the bottom of the purlins and is held in place by white steel banding.

Specs

Lighting Systems

Sports Lighting

Elite®
ICA/Insulation Corporation of America Sports Lighting
click to enlarge
With ICA's exclusive Elite® lighting system, you will see your game in a whole new light.

As the industry's performance leader, Elite® lighting provides maximum output and durability at a reduced cost. Designed around the 2005 National Electric Code compliant 1000-watt protected lamp, the Elite® fixture uses a polished reflector inside a spun steel fixture to delive the highest output ratings of any indirect fixture.

Benefits of the Elite Light Fixture
  • More light using fewer fixtures
  • 100% indirect light
  • 99% UV-shielded lamps available
  • Pendant mounted or chain mounted for air-supported structures
  • Fixture made of spun steel to resist ball impact


New Construction/Consulting

Since 1983, ICA has been providing professional design-build, renovation & re-roof services on time and within budget throughout the Hudson Valley and across the U.S.
  • Butler Pre-Engineered steel - Authorized Butler Builder
  • Professional Design-build services
  • Complete Re-Roof services
  • Construction Management
  • Project Management
  • Facility renovations / expansions


Request A Quote

Thank you for your interest in ICA's products and services. If you would like a quote or are looking for additional information regarding a New Construction project, please see the New Construction link shown below. If you are interested in our Renovation products and services please click on the corresponding link below.
New Construction Quote Form
Renovation Products and Services Quote Form



spacer
Type in Password for stats:   (available for clients only)



Last Update: 2007-11-29










Never Forget