Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Jackson Corp.

3447 Union Pacific Ave.
Los Angeles, CA 90023
 
Phone:877-394-8338
Fax:800-888-6855
 
closers and hardware by Jackson Corp.
request catalogRequest
Catalog
    send email Send Message to
Jackson Corp.
   
   
 
Web Site: www.jacksonexit.com
e-mail: send email
      Specs      
Overview:
For over 50 years, Jackson has manufactured the highest quality door hardware for the aluminum and tempered glass door industry.

Its transom closer, which was originally developed and patented over 35 years ago, has been the leader in the industry and is imitated by other manufacturers worldwide. Today, advanced versions of the original design offer the industry innovative features that continue to make the closer a top choice year-in and year-out.

Jackson’s panic exit hardware is universally recognized as the standard for the aluminum storefront market. Available for aluminum, hollow metal or wood doors, these devices are suitable for a wide range of applications.

Jackson continues its tradition of excellence. In 1995, Jackson became the first US hardware manufacturers to be certified to ISO 9001 quality standards. Jackson continues to lead the industry in design and innovation into the 21st century.

Products Trade Name Description Content

Access Controls

MK 1 Access Control
Jackson Corp. Access Controls<BR><BR>
click to enlarge
MK 1 Access Control is used for concealed vertical rod exit devices. The most common applications is with top bolt concealed vertical rod exit devices. It replaces the electrified panics, electric trim and magnetic locks. It fits inside a 1 3/4" header. MK1 unit and MK1 electronic module sold together as a package.

Specs

Exit Devices

10 Series
Jackson Corp. Exit Devices<BR><BR>
click to enlarge
Jackson's 10 Series Exit Device is universally recognized as the standard for aluminum storefront hardware. This crossbar device was designed with simplicity in mind, yet it will provide many years of smooth, reliable operation. Available in both a Rim and Concealed Vertical Rod version this device is suitable for use with narrow, medium and wide stile doors.

Specs

20 Series This device is designed to withstand the rigors of today's world yet remain aesthetically pleasing. Each part is manufactured from the highest quality material, which are hand fitted and adjusted for a smooth, whisper quite operation. Available in both a Rim and concealed vertical Rod models, this device is suitable for use with narrow, medium and wide stile aluminum, wood or hollow metal doors.

Specs

1200 Series Jackson's 1200 Series Exit device blends the reliability of our time-proven 10 Series crossbar device with the sleek, contemporary style of today's push-pad exit device. Available as both a Rim and Concealed Vertical Rod Device, the 1200 Series is designed to be both aesthetically pleasing and provide years of reliable, maintenance free operation.

Specs

3100 Series
Jackson Corp.
click to enlarge
Jackson's 3100 Series Mid-Panel Exit Device is designed as a non-protruding push-pad exit device providing maximum clearance while maintaining an aesthetically pleasing look. Developed in the Jackson tradition of high quality and durability, this exit device is suitable for use with narrow, medium and wide stile aluminum doors.

Specs

Outside Trim

Jackson Corp. Outside Trim<BR><BR>
click to enlarge
• Key controlled outside trim is available for use with all Jackson Exit Devices. (Excludes 1095)
• Product is shipped for use with standard 1-3/4" (45mm) Thick Doors - 2" (51mm) Door Mounting is optional.

Specs

896 Removable Mullion

Jackson Corp. 896 Removable Mullion<BR><BR>
click to enlarge
The Jackson 896 Removable Mullion is an extra heavy-duty, reinforced extruded aluminum mullion for use with paired doors equipped with pullman-type rim latch exit devices. The mullion is easily removed to provide increased opening when needed.

Specs

Closers

Standard Overhead Concealed Closers
Jackson Corp. Closers<BR><BR>
click to enlarge
Suitable for both interior and exterior installations, it provides complete door control in a compact and concealed design. Available in 4 fixed spring sizes or adjustable spring power, making this the ideal closer for aluminum, wood or hollow metal doors and frames.

Specs

ANSI Grade 1 Overhead Concealed Closers
Jackson Corp.
click to enlarge
Suitable for both interior and exterior installations, it provides complete door control in a compact and concealed design suitable for aluminum, glass, wood and hollow metal doors. Available in 4 fixed spring sizes with an optional hydraulic backcheck.

Specs

300 Series Floor Closer
Jackson Corp.
click to enlarge
The Jackson 300 Series Floor Closer is manufactured in the U.S.A. under strict ISO 9000 guidelines and is designed to give long lasting, maintenance free performance. Its compact design and low profile makes it ideal for thin-slab applications where floor depth is limited.

Specs

900 Series Floor Closer
Jackson Corp.
click to enlarge
The universal, non-handed design uses a system of interchangeable spindles and will allow one basic closer mechanism to be used for either single or double acting, center-hung or offset applications while accommodating virtually any floor covering or threshold height. This heavy duty closer is designed for use with aluminum, wood or metal doors weighing up to 1000 pounds and is appropriate for both new and retrofit, interior and exterior installations.

Specs

BF1000 Series Floor Closer
Jackson Corp.
click to enlarge
This heavy duty closer is designed for use with aluminum, wood or metal doors weighing up to 1000 pounds and is appropriate for both new and retrofit, interior and exterior installations. The versatile 1000 floor closer provides complete and dependable door control. Spindle and Cover Plate sold seperately.

Specs

Center-Hung Closer Packages 21-100

End Load Package.

Specs

Offset Slide - Arm Closer Package 21 - 200

Offset Pivot Or Butt Hung Package.

Specs

Pivots

Top Offset Pivot

Specs

J-25 thru J-43 Offset Pivot Sets



Specs

Pivot Sets for doors w/o Closer



Specs

Pivot Components



Specs

Offset Complete Pivot Sets



Specs

Offset Top Pivot

Brass or Bronze

Specs

Intermediate Pivots



Specs

Center-Hung Bottom Pivot Set



Specs

Center-Hung Top Pivot Sets



Specs

9613 Interlocking Astragal

The Jackson 9613 Interlocking Astragal is designed to automatically and quietly close the gap between active paired doors without the use of a door coordinator. The astragal provides security by restricting the doors gap, as well as provide a light, dust and weather seal.

Specs

Accessories

10 Series Exit Device Accessories
20 Series Exit Device Accessories
1200 Series Exit Device Accessories
3100 Series Mid-Panel Exit Device Accessories
Mid-Panel Installation Kits
Overhead Concealed - Accessories
300 Series Floor Closer Accessories

Specs


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-05-27










Never Forget