| Products |
Trade Name |
Description  |
Content |
Recent Projects
|
|
|
|
|
|
|
|
|
|
|
|
Metea Valley High School Natatorium
Aurora, Illinois
Architect: DLR Group
|
|
|
|
|
|
|
|
|
Canyon View Elementary School
Kennewick, WA
Architect: Design West Architects
|
|
|
|
|
|
|
|
|
Architect: Skinner Lamm & Highsmith PA; William T. Highsmith, AIA, LEED AP
Holly Grove Middle School, Holly Springs, North Carolina
Mills Park Middle School, Cary, North Carolina
|
|
|
|
|
|
|
|
|
Kalwall's Geo-Roof is Jewelry Store's Biggest Gem.
The skylight was installed, strategically, just above Trice's bridal diamond showcase, showering it with controlled, natural daylight.
|
|
|
|
|
|
|
|
|
Gwathmey Siegel & Associates Architects
Daylighting an over 100-year-old gallery... the venerable Crocker Art
Museum... with Kalwall Skylights.
|
|
|
|
|
|
|
|
|
Bruce Goff, Designer; Bart Prince, Architect
An award-winning curtainwall system is featured in this world-renowned design.
|
|
|
|
|
|
|
|
|
Polshek Partners
State of the art translucent building superbly designed.
|
|
|
|
|
|
Wall Panel System
|
|
|
|
|
|
|
|
|
|
|
|
- Natural daylight combined with the best thermal and solar properties
- Flat or curved sandwich panels
- Structural sandwich panels up to 5' x 20' (1524 X 6100 mm)
- Aluminum and thermally broken panel cores and frames
|
|
|
|
|
|
|
Curtainwall Systems
|
|
|
|
|
|
|
|
|
|
|
|
- Factory-assembled sandwich panels, operating / fixed windows, louvers, even opaque panels
- Permanent weather seal due to factory preassembly of components
- Kalwall prefabricated Curtainwall Systems are totally pre-finished
|
|
|
|
|
|
|
Window / Replacements
|
|
|
|
|
|
|
|
|
|
|
|
- Heavy-duty systems are factory assembled into easily installed building units
- Optimum performance-controlled daylighting, while meeting vision / ventilation requirements
|
|
|
|
|
|
|
Skylight Systems
|
|
|
|
|
|
|
|
|
|
|
|
- Skylights up to 5' x 20' (1524 X 6100 mm)
- Pyramids from 4' to 20' (1220 X 6100 mm) square with various slopes
- Geo-Roof® segmented dome units from 8' to 28' (2440 X 8700 mm)
- All units "built like a tank"!
|
|
|
|
|
|
|
|
|
Kalcurve
|
- Ridge units to 20' (6100 mm) clearspan
- Kalcurve Skylights to 24' (7200 mm) clearspan
|
|
|
|
|
|
|
|
|
|
- Flat or curved
- Easy, fast installation
- Large-sized panels eliminate troublesome joints
|
|
|
|
|
|
|
Walkways, Solariums & Small Structures
|
|
|
|
|
|
|
|
|
|
|
|
- Controlled heat gain
- Glare-free daylight
- Highly insulated
|
|
|
|
|
|
|
Large Systems & Entire Structures
|
|
|
|
|
|
|
|
|
|
|
|
- World's most experienced supplier
- Custom systems
- Pre-engineered
- Aluminum structural
- Clearspans to 150 ft.
- Single-source responsibility
- See www.skylightinfo.com
|
|
|
|
|
|
|
Exotic Translucent Structure |
|
|
|
|
|
|
|
|
|
|
|
Visit www.Spansystemsinc.com
|
|
|
|
|
|
LEED Contribution
|
|
|
|
|
|
|
|
|
|
|
|
One of the easiest ways to gather LEED points revolves around lighting. Clearspan skylights and pool enclosures from Structures Unlimited and Kalwall's translucent skylight and wall systems are uniquely suited to achieve the desired results.
|
|
|
|
|
|
Daylight Modeling
|
|
|
|
|
|
|
|
|
|
|
|
Daylight Modeling takes the mystery, surprise and disappointment out of
predicting the impact of daylight on any building space. Visit
www.daylightmodeling.com to learn now this service can help you authenticate daylighting in your designs.
|
|
|
|
|
|
Photo Gallery
|
|
|
|
|
|
|
|
|
|
|
|
Kalwall translucent systems are used in a multitude of applications around the world, giving architects the ability to execute unique designs by controlling natural light and fine tuning heat loss and gain. The resulting systems positively influence the personal well being, working and learning environment of all the building's occupants.
|
|
|
|
|
|
Kalwall in the News
|
|
|
|
|
|
|
|
|
|
|
|
Kalwall is used in a multitude of new projects throughout the world, and many times Kalwall technology and projects are covered by the worldwide press. Link to sees a sampling of recent features, articles and awards.
|
|
|
|
|
|
Technical Assistance
|
|
|
|
|
|
|
|
|
|
|
|
In order to expeditiously provide you with the most meaningful information that best suits your needs, simply send us an email at info@kalwall.com outlining what you are working on and the firm you are with. The more you tell us, the more we can help.
|
|
|
|
|
|
|
|
|
If your interest does not apply to an immediate project, simply fill in our linked form or phone us, toll free: 800-258-9777 (N. America) or dial 603-627-3861.
|
|
|
|
|
|