Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Knauf Insulation

One Knauf Dr.
Shelbyville, IN 46176
 
Toll Free:800-825-4434
Fax:317-398-3675
 
sound and pipe insulation by Knauf Insulation
request catalogRequest
Catalog
    send email Send Message to
Knauf Insulation
   
   
 
Web Site: www.KnaufInsulation.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       LEED product data for insulation      
Overview:
At Knauf Insulation, we understand the importance of comfort and energy efficiency in buildings. Our products provide you:

  • Thermal protection to keep buildings warm in winter and cool in summer.

  • Lower energy bills by preventing heat loss from buildings in winter and enabling more efficient air conditioning in summer.

  • Acoustic protection to block outside noise and segregate internal noise.

  • Sustainability and a better environment by reducing energy use in buildings to counter “global warming.”


Featured Product: The Architectural Guide to Building Insulation

Products Trade Name Description Content

Building Insulation



Specs Green Product Data

Acoustic & Thermal Insulation

Knauf's Batts and Blankets Thermal and acoustical products made from highly resilient, inorganic glass fibers bonded by a thermosetting resin. The products are available unfaced or with kraft, foil, or flame-rated FSK-25 (Foil-Scrim-Kraft) foil facings.

Specs Green Product Data

Acoustic & Theater Insulation

Knauf Black Acoustical Board
Knauf Insulation Acoustic & Theater Insulation
click to enlarge
A heavy density fiber glass board insulation made from inorganic glass fibers bonded by a thermosetting resin. The base board is amber with a black polymer top layer of fiber glass, and a black overspray is applied to provide a smooth, tough finish.

Specs Green Product Data

Acoustic, Thermal & Theater Insulation

Knauf Insulation Board
Knauf Insulation Acoustic, Thermal & Theater Insulation
click to enlarge
A thermal and acoustical insulation product made from inorganic glass fibers preformed into boards bonded by a thermosetting resin. It is available plain, with a factory-applied FSK facing or PSK (metalized polypropylene-scrim-kraft) facing, or with a factory-applied all-service jacket (ASJ).

Specs Green Product Data

Acoustic & Theater Insulation

Knauf Wall and Ceiling Liner M
Knauf Insulation Acoustic & Theater Insulation
click to enlarge
A black, flexible fiber glass blanket with a black mat facing adhered to one surface. It provides thermal and acoustical insulation, and a visual barrier. Its smooth, tough surface resists damage during installation.

Specs Green Product Data

Metal Building Insulation

Knauf Metal Building Insulation
Knauf Insulation Metal Building Insulation
click to enlarge
A resilient, flexible blanket insulation made from inorganic glass fibers bonded by a thermosetting resin. The blanket is suitable for application of facings and has sufficient tensile and bond strength for normal handling by the laminator and contractor. The blanket may also be used unfaced as additional insulation to fill voids in walls and roofs of metal buildings.

Specs Green Product Data

Specialty Insulation

Knauf Basement Wall Insulation A flexible fiber glass blanket with a choice of reinforced vapor retarders.

Specs Green Product Data

Specialty Insulation

Knauf Sill Sealer A flexible unfaced fiber glass insulation designed for use between the sill plate and the foundation wall to provide an air infiltration barrier.

Specs Green Product Data

Thermal Insulation

Jet Stream® Fiber Glass Blowing Insulation
Knauf Insulation Thermal Insulation
click to enlarge
An unbonded, virgin fibrous glass blowing insulation designed with optimal thermal properties, and excellent coverage and blowing characteristics.

Specs Green Product Data

Air Handling



Specs Green Product Data

Duct Systems

Knauf Air Duct Board-AGM
Knauf Insulation Duct Systems
click to enlarge
A resin-bonded fiber glass formed into rigid, rectangular boards faced on one side with a fire-resistant foil-scrim-kraft (FSK) vapor retarder and a lightweight fiber glass mat on the airstream surface. Available in EI-475 or EI-800, with a butt edge or a factory-molded shiplap edge, it offers excellent thermal and acoustical performance.

Specs Green Product Data

Duct Systems

Knauf Air Duct Board-M
Knauf Insulation Duct Systems
click to enlarge
A resin-bonded fiber glass formed into rigid, rectangular boards faced on one side with a fire-resistant foil-scrim-kraft (FSK) vapor retarder, and its airstream surface is faced with a tightly bonded, non-woven mat. Available in EI-475 or EI-800, with butt edge or factory-applied shiplap edge, it offers excellent thermal and acoustical performance.

Specs

Duct Systems

Knauf KoolDuct®
Knauf Insulation Duct Systems
click to enlarge
A pre-insulated, high performance air duct system for industrial and high-end commercial applications. The system uses a CFC-free phenolic foam board faced on both sides with reinforced foil. Patented, specially engineered, aluminum flanges are designed to connect the duct sections to assure a strong, tight closure.

Specs Green Product Data

External Duct Insulation

Knauf Duct Wrap
Knauf Insulation External Duct Insulation
click to enlarge
a thermal and acoustical insulation made from highly resilient, inorganic glass fibers bonded by a thermosetting resin. It is available unfaced, with a multi-purpose foil-scrim kraft (FSK) jacket, a metalized polypropylene-scrim-kraft (PSK) jacket, or with white or grey vinyl vapor retarders. Vapor retarders have a 2" (51 mm) stapling flange on one edge, and the factory-applied facing assures uniform quality. KwikStretch Markings on the staple flange (FSK and PSK only) allow for easy and accurated job site measurement.

Specs Green Product Data

Internal Duct Insulation

Knauf Duct Liner E•M
Knauf Insulation Internal Duct Insulation
click to enlarge
A flexible, mat-faced insulation made from inorganic glass fibers bonded by a thermosetting resin with an encapsulant edge coating. It is faced with a tightly bonded mat to give the airstream surface a smooth, tough surface, resisting damage during installation and operation. The encapsulant edge coating eliminates airstream surface flaring.

Specs Green Product Data

Internal Duct Insulation

Knauf Rigid Plenum Liner
Knauf Insulation Internal Duct Insulation
click to enlarge
A heavy-density fiber glass board insulation made from inorganic glass fibers bonded by a thermosetting resin. Its base board is amber with a black top layer of fiber glass. A black polymer overspray is applied to the airstream side for a smooth, tough finish.

Specs Green Product Data

Internal Duct Insulation

Knauf Textile Duct Liner
Knauf Insulation Internal Duct Insulation
click to enlarge
a flexible, mat-faced insulation made from textile type glass fibers bonded by a thermosetting resin with an encapsulant edge coating. It is faced with a tightly bonded mat to give the airstream surface a smooth, tough surface, resisting damage during installation and operation.

Specs Green Product Data

Industrial & Commercial Insulation



Specs Green Product Data

Pipe & Equipment Insulation

Knauf 1000° Pipe Insulation
Knauf Insulation Pipe & Equipment Insulation
click to enlarge
A molded, heavy-density, one-piece insulation made from inorganic glass fibers bonded with a thermo-setting resin. It is produced in 3' lengths with or without a factory-applied jacket. The jacket is a white kraft paper bonded to aluminum foil, and it is reinforced with a fiberglass scrim. The longitudinal lap of the jacket is available with or without a self-sealing adhesive, and a butt-strip is furnished for each section.

Specs Green Product Data

Pipe & Equipment Insulation

Knauf ET Batt 1000° and HD Blanket 1000°
Knauf Insulation Pipe & Equipment Insulation
click to enlarge
Semi-rigid thermal insulations (1.6 PCF, 25.6 kg/m3 made from highly resilient, inorganic glass fibers, bonded by a high-temperature thermosetting resin.

Specs Green Product Data

Pipe & Equipment Insulation

Knauf ET Blanket 1000°
Knauf Insulation Pipe & Equipment Insulation
click to enlarge
A lightweight thermal insulation blanket (1.1 PCF, 17.6 kg/m3) made from highly resilient, inorganic glass fibers bonded by a high-temperature thermosetting resin.

Specs Green Product Data

Pipe & Equipment Insulation

Knauf Elevated Temperature Board
Knauf Insulation Pipe & Equipment Insulation
click to enlarge
A lightweight insulation (2.8 PCF, 44.9 kg/m3) made from inorganic glass fibers bonded with a high-temperature thermosetting resin. It is a semi-rigid, board-like form with superior handling properties and insulating effectiveness at minimum cost.

Specs Green Product Data

Pipe & Equipment Insulation

Knauf Elevated Temperature Panel 1000°
Knauf Insulation Pipe & Equipment Insulation
click to enlarge
A semi-rigid thermal insulation board (2.4 PCF, 38.4 kg/m3) made from highly resilient, inorganic glass fibers bonded by a high-temperature thermosetting resin.

Specs Green Product Data

Pipe & Equipment Insulation

Knauf Pipe and Tank Insulation
Knauf Insulation Pipe & Equipment Insulation
click to enlarge
A semi-rigid fiber glass board in roll form faced with a factory-applied FSK or ASJ vapor retarder, or a glass mat facing. The glass fibers are adhered perpendicular to the jacketing for flexibility and easy installation.

Specs Green Product Data

Pipe & Equipment Insulation

Knauf Kwik Flex™ Tank Insulation
Knauf Insulation Pipe & Equipment Insulation
click to enlarge
A 48" wide semi-rigid fiber glass blanket, 2.5 pcf density, in roll form. It is available faced with a factory-applied ASJ, FSK or PSK vapor retarder jacket.

Specs Green Product Data

Pipe & Equipment Insulation

The Proto® Fitting Cover System Consists of one-piece, pre-molded, high-impact PVC fitting covers with fiber glass inserts and accessories. Accessories are elbows, tee/valves, end caps, mechanical line couplings, specialty fittings, jacketing, tacks, and PVC tape.

Specs


spacer
your name:   password:   (available for clients only)



Last Update: 2008-11-25










Never Forget