Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Kolson, Inc. | hardware and faucets

653 Middle Neck Rd.
Great Neck, NY 11023
 
Toll Free:800-783-1335
Phone:516-487-1224
Fax:516-487-1231
 
request catalogRequest
Catalog
    send email Send Message to
Kolson, Inc.
   
   
 
Web Site: www.kolson.com


Kolson, Inc. manufactures hardware and faucets building products relating to:


[ 06 ] Wood and Plastics
[ 06412 ] Cabinet/Drawer Hardware*
[ 06414 ] Drawer Slide Hardware*
[ 10 ] Specialties
[ 10810 ] Toilet Accessories
[ 10820 ] Bath Accessories
[ 13 ] Special Construction
[ 13170 ] TUBS AND POOLS
[ 15 ] Mechanical
[ 15410 ] Plumbing Fixtures

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-01-14

hardware and faucets Related News:
2008-08-27STERLING Accord® Shower by Kohler®. The STERLING Accord Shower blends with any bathroom decor, and its 'click-together' system makes it easy to install. Made of Vikrell® material, it offers exceptional scratch and stain resistance.
2008-08-26Accuride introduces the 3832 Easy-Close (EC), a 100-pound, full extension, side mount slide designed to bring drawers to a smooth, gentle close.
2008-08-25Introducing a Smart New Water Delivery System--DIAMOND™ Seal Technology. Delta Faucet Company has tapped into the long recognized strength and durability of diamond to create DIAMOND™ Seal Technology. It not only eliminates water contact with...
2008-08-04Forest Grove Lumber Co.'s Accuruff has a patented re-sawn texture process and is designed to fit standard hardware, which eliminates costly on-the-job fitting problems.
2008-08-01The new DORMA Exit Hardware system from DORMA Glas offers the safety and security of conventional push-bar exit devices in a configuration uniquely suitable for glass doors.












Never Forget