Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Krueger | diffusers and grilles

1401 N. Plano Rd.
Richardson, TX 75081
 
Phone:972-680-9136
Fax:972-497-0450
 
request catalogRequest
Catalog
    send email Send Message to
Krueger
   
   
 
Web Site: www.krueger-hvac.com
e-mail: send email


Krueger manufactures diffusers and grilles building products relating to:


[ 15 ] Mechanical
[ 15840 ] Air Terminal Units
[ 15850 ] Air Outlets and Inlets

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2006-07-13

diffusers and grilles Related News:
2008-06-26Hunter Douglas Contract Ceilings introduces its new Integrated Solutions system for Techstyle Acoustical Ceilings. This new system organizes the ceiling, placing light fixtures and diffusers into neat, six-inch strips that fit between the large panels...
2008-05-13Ruskin is Awarded Large Tunnel Projects
2008-04-02Register & Grille Mfg. Co., Inc. has a NEW SpecWizard for Ornamental Metal Grilles
2008-02-19The Reggio Register Company expands its line of Square Design grilles to fit 2 ¼”, 4” and 6” wide and 10”, 12” and 14” length openings. Available in cast zinc with a brushed finish or cast aluminum with a black powder-coat finish these grilles are...
2008-01-22Trimline Building Products announces the introduction of Trimline® VariaBlock™ – an aluminum variable closure solution for tile and metal roof applications. Trimline VariaBlock can be conveniently used where weather blocking or mortar is required— on ...












Never Forget