Search for:

Search by:
Company/Trade Name
Product Type

LATICRETE International, Inc.

1 Laticrete Park N.
Bethany, CT 06524-3423
 
Toll Free:800-243-4788
Phone:203-393-0010
Fax:203-393-1684
 
Web Site: www.laticrete.com
adhesives and grouts by LATICRETE International, Inc.

Continuing Education Logo
send email   send email send email   request catalog
send email   USA repssend email   Canadian repssend email   International reps

SpecWizard for adhesives and grouts                   Specs for adhesives and grouts                   CAD for adhesives and grouts                   BIM for adhesives and grouts                   PDF Tiling Accessories e-Catalog                   LEED product data for adhesives and grouts                  

Overview:
LATICRETE is a world-wide manufacturer and marketer of installation systems for ceramic tile and stone used in residential, commercial and industrial applications. For over 50 years, LATICRETE has provided the technology, products and experience to make innovative, permanent installations for tile and stone. Architecturally specified and professionally endorsed by installers, LATICRETE offers a dedication to quality that results in globally proven solutions for virtually every application.

The 50 year plus history of LATICRETE is shaped by numerous industry firsts. Among the many pioneering achievements, LATICRETE is the first in the tile and stone installation industry to:
  • create thin-set adhesives
  • create thin, load-bearing waterproofing membranes
  • develop sound & anti-fracture one step adhesive mortars
  • offer warranties inclusive of material and labor
  • industry leading technical services & support
  • include antimicrobial protection in products, and
  • Low VOC GREENGUARD certification.
LATICRETE offers an array of low VOC and sustainable products from waterproofing to crack suppression to thin-bed adhesives to grout. Independently certified by GREENGUARD, LATICRETE green products contribute to LEED certification, exceed commercial/residential VOC building requirements, and are backed by the most comprehensive warranty in the industry.

LATICRETE has developed innovative products throughout the years that still remain fixtures in the industry, and continues to develop innovative products that carry on the LATICRETE tradition of setting the industry standard.

Products Trade Name Description Content

Surface Preparation

Waterproofing

LATICRETE® Hydro Ban™

LATICRETE International, Inc. Waterproofing<BR><BR>
click to enlarge
LATICRETE® Hydro Ban™ is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. LATICRETE® Hydro Ban™ is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.

PDF Waterproofing<BR><BR> e-Catalog

Waterproofing

LATICRETE® 9235 Waterproofing Membrane

LATICRETE International, Inc. Waterproofing<BR><BR>
click to enlarge
LATICRETE® 9235 Waterproofing Membrane is “The Industry Standard” for wet areas and continuous water submersion applications. Applies with a paint roller or brush, cures in just hours and provides a permanent waterproofing base for tile, glass mosaic and stone in pools, showers and spas. LATICRETE® 9235 Waterproofing Membrane is accepted by IAPMO and ICC for shower pans, meets ANSI A118.10 and ANSI A118.12, is non-hazardous and meets all V.O.C. requirements. When anti-fracture treatment is required in wet areas, LATICRETE® 9235 Waterproofing Membrane provides the complete package. You only need one product to protect your floor from water damage and substrate cracks. Inhibits the growth of stain-causing mold and mildew in membranes with Microban® antimicrobial product protection. ASTM C627 Rated “Extra Heavy” Service.

SpecWizard for Waterproofing<BR><BR> Specs for Waterproofing<BR><BR> CAD Details for Waterproofing<BR><BR> BIM Objects for Waterproofing<BR><BR> PDF Waterproofing<BR><BR> e-Catalog Green Product Data for Waterproofing<BR><BR>

Sound Control

LATICRETE® 125 Sound & Crack Adhesive

LATICRETE International, Inc. Sound Control<BR><BR>
click to enlarge
Comprised of a special liquid latex, and Kevlar® reinforced rubber fibers, LATICRETE® 125 Sound & Crack Adhesive reduces impact sound transmission and provides exceptional anti-fracture protection – all in one simple step! Just mix, spread and set!

SpecWizard for Sound Control<BR><BR> Specs for Sound Control<BR><BR> CAD Details for Sound Control<BR><BR> BIM Objects for Sound Control<BR><BR> PDF Sound Control<BR><BR> e-Catalog

Sound Control

LATICRETE® 170 Sound & Crack Isolation Mat

LATICRETE® 170 Sound & Crack Isolation Mat provides exceptional sound reduction performance while simultaneously providing anti-fracture protection for tile or stone installations. IIC of 20 per ASTM E2179 & contains 89% post consumer recycled content! Ideal for hotel, condominium and other applications requiring sound control.

PDF Sound Control<BR><BR> e-Catalog

Self-Leveling Underlayment

LATICRETE® 86 LatiLevel™

Free-flowing, pumpable cementitious mortar for rapid leveling of interior subfloors. Can be poured from feather edge to 1" (25 mm) thickness in one pour. Dries to a smooth finish. Ready for tile in less than 4 hours, all other floor finishes in 24 hours.

PDF Self-Leveling Underlayment<BR><BR> e-Catalog

Primer

LATICRETE® Admix and Primer

A latex primer for use with LATICRETE® 86 Latilevel and LATICRETE® 88 Latilevel to insure bonding of underlayment to substrate. Also used as an admix with LATICRETE® 816 LatiPatch®

PDF Primer<BR><BR> e-Catalog

Patches

LATICRETE® 816 LatiPatch®

Rapid cementitious patching compound that can be applied over concrete and exterior glue plywood. Sand-free formula makes LATICRETE® 816 LatiPatch® ideal for use over difficult substrates such as non-water soluable cutback adhesive, vinyl tile, dry porous concrete and unglazed ceramic tile. Easily mixes with water to allow tiling in just 1 – 2 hours.

PDF Patches<BR><BR> e-Catalog

Vapor Reduction

LATAPOXY® 312 Vapor Reduction Membrane

LATAPOXY® 312 Vapor Reduction Membrane is a high performance roller applied epoxy membrane specifically designed to reduce the vapor transmission from concrete slabs through to a finished floor surface.

SpecWizard for Vapor Reduction<BR><BR> Specs for Vapor Reduction<BR><BR> CAD Details for Vapor Reduction<BR><BR> BIM Objects for Vapor Reduction<BR><BR> PDF Vapor Reduction<BR><BR> e-Catalog

Crack Isolation/Anti-Fracture Protection

Crack Isolation/Anti-Fracture Protection

LATICRETE® 125 Sound & Crack Adhesive

Comprised of a special liquid latex, and Kevlar® reinforced rubber fibers, LATICRETE® Sound & Crack Adhesive reduces impact sound transmission and provides exceptional anti-fracture protection – all in one simple step! Just mix, spread and set!

PDF Crack Isolation/Anti-Fracture Protection<BR><BR> e-Catalog

Crack Isolation/Anti-Fracture Protection

LATICRETE® Hydro Ban™

LATICRETE® Hydro Ban™ is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. LATICRETE® Hydro Ban™ is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.

PDF Crack Isolation/Anti-Fracture Protection<BR><BR> e-Catalog

Crack Isolation/Anti-Fracture Protection

LATICRETE® 9235 Waterproofing Membrane

LATICRETE® 9235 Waterproofing Membrane is “The Industry Standard” for wet areas and continuous water submersion applications. Applies with a paint roller or brush, cures in just hours and provides a permanent waterproofing base for tile, glass mosaic and stone in pools, showers and spas. LATICRETE® 9235 Waterproofing Membrane is accepted by IAPMO and ICC for shower pans, meets ANSI A118.10 and ANSI A118.12, is non-hazardous and meets all V.O.C. requirements. When anti-fracture treatment is required in wet areas, LATICRETE® 9235 Waterproofing Membrane provides the complete package. You only need one product to protect your floor from water damage and substrate cracks. Inhibits the growth of stain-causing mold and mildew in membranes with Microban® antimicrobial product protection. ASTM C627 Rated “Extra Heavy” Service.

PDF Crack Isolation/Anti-Fracture Protection<BR><BR> e-Catalog

Crack Isolation/Anti-Fracture Protection

LATICRETE® Blue 92 Anti-Fracture Membrane

LATICRETE International, Inc. Crack Isolation/Anti-Fracture Protection<BR><BR>
click to enlarge
LATICRETE® Blue 92 Anti-Fracture Membrane eliminates cracking and delamination of tile or stone due to cracked and contaminated concrete. In addition, LATICRETE® Blue 92 Anti-Fracture Membrane inhibits the growth of stain causing bacteria, mold and mildew in the membrane with Microban® antimicrobial protection.

SpecWizard for Crack Isolation/Anti-Fracture Protection<BR><BR> Specs for Crack Isolation/Anti-Fracture Protection<BR><BR> CAD Details for Crack Isolation/Anti-Fracture Protection<BR><BR> BIM Objects for Crack Isolation/Anti-Fracture Protection<BR><BR> PDF Crack Isolation/Anti-Fracture Protection<BR><BR> e-Catalog Green Product Data for Crack Isolation/Anti-Fracture Protection<BR><BR>

Grout and Sealants

Epoxy Grout

LATICRETE® SpectraLOCK® Pro Grout

LATICRETE® SpectraLOCK® PRO Grout is the finest grout available. LATICRETE® SpectraLOCK™ PRO Grout offers the high performance, color uniformity, durability and stain resistance of an epoxy grout with extraordinary ease of use.

SpecWizard for Epoxy Grout<BR><BR> Specs for Epoxy Grout<BR><BR> CAD Details for Epoxy Grout<BR><BR> BIM Objects for Epoxy Grout<BR><BR> PDF Epoxy Grout<BR><BR> e-Catalog Green Product Data for Epoxy Grout<BR><BR>

Cement Grout

LATICRETE® PermaColor™ Grout

LATICRETE® PermaColor™ Grout offers the maximum performance available in a cement-based grout, providing consistent color and Microban® to resist stain-causing mold and mildew. LATICRETE® PermaColor™ Grout is easy to install – just mix with water. LATICRETE® PermaColor™ Grout is ideal for floors and walls in both interior and exterior installations. When you must use a cement-based grout, choose LATICRETE® PermaColor™ Grout.

PDF Cement Grout<BR><BR> e-Catalog

Epoxy Grout

LATAPOXY® 2000 Industrial Grout

A three-part, 100% solids epoxy grout specifically formulated for maximum chemical, stain and high temperature resistance. Recommended for industrial and commercial food processing applications as well as dairies, breweries, meat packing plants, Clean-In-Place rooms, veterinary hospitals, kennels and commercial kitchens. Unaffected by most acids, corrosives and solvents. Easy to clean formula and fast curing make this ideal for same day installations. Ready for traffic in just 10-12 hours. Exceeds ANSI A118.3 and ANSI A118.5 criteria.

PDF Epoxy Grout<BR><BR> e-Catalog

Grout Additives

LATICRETE® 1776 Grout Enhancer

Designed for use with LATICRETE® 1500 Sanded Grout or LATICRETE® 1600 Unsanded Grout. LATICRETE® 1776 Grout Enhancer, when used in place of water, eliminates shading and blotching caused by minerals and organic particles commonly found in domestic water. Inhibits the growth of stain-causing mold and mildew in the grout joints with Microban® antimicrobial product protection. ASTM C627 Rated “Extra Heavy” Service.

SpecWizard for Grout Additives<BR><BR> Specs for Grout Additives<BR><BR> CAD Details for Grout Additives<BR><BR> BIM Objects for Grout Additives<BR><BR> PDF Grout Additives<BR><BR> e-Catalog Green Product Data for Grout Additives<BR><BR>

Cement Grout

LATICRETE® 1500 Sanded Grout

LATICRETE International, Inc. Cement Grout<BR><BR>
click to enlarge
For dense, durable grout joints between 1/16" (1.5 mm) and 1/2" (12 mm). Designed for use with LATICRETE® 1776 Grout Enhancer or water. When mixed with LATICRETE® 1776 Grout Enhancer, LATICRETE® 1500 Sanded Grout eliminates shading and blotching caused by minerals and organic particles commonly found in domestic water, and inhibits the growth of stain-causing mold and mildew in grout joint with Microban antimicrobial product protection. Meets ANSI A118.7 shrinkage and compressive strength requirements.

SpecWizard for Cement Grout<BR><BR> Specs for Cement Grout<BR><BR> CAD Details for Cement Grout<BR><BR> BIM Objects for Cement Grout<BR><BR> PDF Cement Grout<BR><BR> e-Catalog Green Product Data for Cement Grout<BR><BR>

Cement Grout

LATICRETE® 1600 Unsanded Grout

LATICRETE International, Inc. Cement Grout<BR><BR>
click to enlarge
For dense, durable grout joints less than 1/8" (3 mm). Designed for use with LATICRETE® 1776 Grout Enhancer or water. When LATICRETE® 1600 Unsanded Grout is mixed with LATICRETE® 1776 Grout Enhancer, it eliminates shading and blotching caused by minerals and organic particles commonly found in domestic water, and inhibits the growth of stain-causing mold and mildew in grout joint with Microban antimicrobial product protection. Applicable standard: ANSI A118.6.

SpecWizard for Cement Grout<BR><BR> Specs for Cement Grout<BR><BR> CAD Details for Cement Grout<BR><BR> BIM Objects for Cement Grout<BR><BR> PDF Cement Grout<BR><BR> e-Catalog Green Product Data for Cement Grout<BR><BR>

Sealants

LATICRETE® Latasil™

LATICRETE International, Inc. Sealants<BR><BR>
click to enlarge
High performance silicone sealant designed for use in coves, corners, changes in plane and expansion joints in exterior and interior applications of tile and stone. Can be used in swimming pools and other wet area applications.

SpecWizard for Sealants<BR><BR> Specs for Sealants<BR><BR> CAD Details for Sealants<BR><BR> BIM Objects for Sealants<BR><BR> PDF Sealants<BR><BR> e-Catalog

Ceramic Tile and Stone Adhesives and Thin-Set Mortars

Thin-Set Mortars

LATICRETE® 254 Platinum

The ultimate one-step, polymer-fortified thin-set that provides unsurpassed strength, far exceeding all ANSI A118.4 and ANSI A118.11 strength requirements. Ideal for interior and exterior applications on virtually all substrates and applications, even pools, fountains and facades. Increases your productivity with long open time, allowing flexibility on the jobsite that results in fast, accurate installations. Easy to trowel mortar assures proper coverage on both the substrates and the veneer as well as less fatigue for the installer. No need to worry with porcelain tile, even in the most difficult projects. The exceptional bond strength and easy workability of LATICRETE® 254 Platinum makes this multipurpose the ultimate adhesive for difficult to bond porcelain tiles as well as glass mosaics and large format glass. Inhibits the growth of stain-causing mold and mildew in substrates with Microban antimicrobial protection.

SpecWizard for Thin-Set Mortars<BR><BR> Specs for Thin-Set Mortars<BR><BR> CAD Details for Thin-Set Mortars<BR><BR> BIM Objects for Thin-Set Mortars<BR><BR> PDF Thin-Set Mortars<BR><BR> e-Catalog Green Product Data for Thin-Set Mortars<BR><BR>

Thin-Set Mortars

LATICRETE® 255 MultiMax™

Carry only one product onto the jobsite for virtually all applications with this versatile lightweight mortar that replaces mastic, multipurpose and medium bed mortar. LATICRETE® 255 MultiMax™ is reinforced with Kevlar® for unmatched non-sag performance and adjustability of large format tile and stone on walls. Builds up to 3/4" (18 mm) without shrinkage for floors without any slump, sag or lippage. Incredibly lightweight consistency allows for easy troweling onto the substrate with minimal effort. A 40 lb. (18.2 kg) bag of LATICRETE® 255 MultiMax™ provides the same coverage as a 50 lb. (22.7 kg) bag of standard thin-set mortar. Mixes with water for maximum strength and performance. Inhibits the growth of stain-causing mold and mildew in substrates with Microban® antimicrobial product protection.

SpecWizard for Thin-Set Mortars<BR><BR> Specs for Thin-Set Mortars<BR><BR> CAD Details for Thin-Set Mortars<BR><BR> BIM Objects for Thin-Set Mortars<BR><BR> PDF Thin-Set Mortars<BR><BR> e-Catalog Green Product Data for Thin-Set Mortars<BR><BR>

Tile Adhesive

LATICRETE® 125 Sound & Crack Adhesive

Comprised of a special liquid latex, and Kevlar® reinforced rubber fibers, LATICRETE® Sound & Crack Adhesive reduces impact sound transmission and provides exceptional anti-fracture protection – all in one simple step! Just mix, spread and set!

PDF Tile Adhesive<BR><BR> e-Catalog

Tile Adhesive

LATAPOXY® 300 Adhesive

A high-strength, 3-part 100% solids epoxy adhesive formulated for chemical resistant installations of quarry tile, brick and packing house tile. Prevents curling of water-sensitive marbles and agglomerates. Recommended for mesh mount glass mosaics in swimming pools and resin backed tiles and stones. Will not stain white or light colored marbles. ASTM C627 Rated “Extra Heavy” Service, meets ANSI A118.3 criteria.

SpecWizard for Tile Adhesive<BR><BR> Specs for Tile Adhesive<BR><BR> CAD Details for Tile Adhesive<BR><BR> BIM Objects for Tile Adhesive<BR><BR> PDF Tile Adhesive<BR><BR> e-Catalog Green Product Data for Tile Adhesive<BR><BR>

Tile and Stone Adhesive

LATAPOXY® 310 Stone Adhesive

A 2-component, high strength construction epoxy adhesive for spot bonding large format tile and stone on vertical surfaces, for interior or approved exterior applications. Offers major advantages in terms of speed and productivity over mechanical anchoring, plaster and wire, and the thin-set method of veneer installation. Easier to work with when compared to traditional methods – no drilling, cutting of kerfs or setting of pins – LATAPOXY® 310 Stone Adhesive allows for quick, easy plumb adjustment while stone is in place to compensate for uneven walls and stone thickness variations. LATAPOXY® 310 Stone Adhesive is permanent; it will not fail or deteriorate over time and is ICC and IBC approved.

SpecWizard for Tile and Stone Adhesive<BR><BR> Specs for Tile and Stone Adhesive<BR><BR> CAD Details for Tile and Stone Adhesive<BR><BR> BIM Objects for Tile and Stone Adhesive<BR><BR> PDF Tile and Stone Adhesive<BR><BR> e-Catalog Green Product Data for Tile and Stone Adhesive<BR><BR>

Mortar Bed

LATICRETE® 3701 Fortified Mortar Bed

LATICRETE International, Inc. Mortar Bed<BR><BR>
click to enlarge
LATICRETE® 3701 Fortified Mortar Bed is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. LATICRETE® 3701 Fortified Mortar Bed does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.

SpecWizard for Mortar Bed<BR><BR> Specs for Mortar Bed<BR><BR> CAD Details for Mortar Bed<BR><BR> BIM Objects for Mortar Bed<BR><BR> PDF Mortar Bed<BR><BR> e-Catalog Green Product Data for Mortar Bed<BR><BR>

Electric Radiant Floor Warming

Floor Warming

LATICRETE® Floor HEAT

A versatile floor warming mat for installation underneath tile and stone. Equipped with self-adhesive backing, LATICRETE® Floor HEAT is simple to install and comes with a low profile wire so it is virtually undetectable beneath tile and stone floors. The LATICRETE® Floor HEAT mat is designed for optimal performance when used in conjunction with LATICRETE® 254 Platinum, LATICRETE® 86 LatiLevel™ and LATICRETE® SpectraLOCK™ PRO Grout.

PDF Floor Warming<BR><BR> e-Catalog

Masonry Veneer Installation Systems/Mfg. Stone

Waterproofing

LATICRETE® Hydro Ban™

LATICRETE® Hydro Ban™ is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. LATICRETE® Hydro Ban is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.

PDF Waterproofing<BR><BR> e-Catalog

Admix

LATICRETE® 3701 Mortar Admix

LATICRETE® 3701 Mortar Admix and LATICRETE® 226 Thick Bed Mortar is a thick-bed mortar that is exceptionally strong and resistant to weather, frost, thermal and physical shock. Can be used to build high strength concrete patches, stucco and plaster mortars.

PDF Admix<BR><BR> e-Catalog

Mortar Bed

LATICRETE® 226 Thick Bed Mortar

LATICRETE® 226 Thick Bed Mortar is a factory prepared blend of carefully selected raw materials, portland cement and graded aggregates. Designed for use with LATICRETE® 3701 Mortar Admix to produce a latex portland cement mortar that has exceptional strength.

PDF Mortar Bed<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® 255 MultiMax™

Carry only one product onto the jobsite for virtually all applications with this versatile lightweight mortar that replaces mastic, multipurpose and medium bed mortar. LATICRETE® 255 MultiMax™ is reinforced with Kevlar® for unmatched non-sag performance and adjustability of large format tile and stone on walls. Builds up to 3/4" (18 mm) without shrinkage for floors without any slump, sag or lippage. Incredibly lightweight consistency allows for easy troweling onto the substrate with minimal effort. A 40 lb. (18.2 kg) bag of LATICRETE® 255 MultiMax provides the same coverage as a 50 lb. (22.7 kg) bag of standard thin-set mortar. Mixes with water for maximum strength and performance. Inhibits the growth of stain-causing mold and mildew in substrates with Microban® antimicrobial product protection.

SpecWizard for Thin-Set Mortar<BR><BR> Specs for Thin-Set Mortar<BR><BR> CAD Details for Thin-Set Mortar<BR><BR> BIM Objects for Thin-Set Mortar<BR><BR> PDF Thin-Set Mortar<BR><BR> e-Catalog Green Product Data for Thin-Set Mortar<BR><BR>

Tile and Stone Adhesive

LATAPOXY® 310 Stone Adhesive

A 2-component, high strength construction epoxy adhesive for spot bonding large format tile and stone on vertical surfaces, for interior or approved exterior applications. Offers major advantages in terms of speed and productivity over mechanical anchoring, plaster and wire, and the thin-set method of veneer installation. Easier to work with when compared to traditional methods – no drilling, cutting of kerfs or setting of pins – LATAPOXY® 310 Stone Adhesive allows for quick, easy plumb adjustment while stone is in place to compensate for uneven walls and stone thickness variations. LATAPOXY 310 Stone Adhesive is permanent; it will not fail or deteriorate over time and is ICC and IBC approved.

PDF Tile and Stone Adhesive<BR><BR> e-Catalog



LATICRETE® Masonry Pointing Mortars



PDF LATICRETE® Masonry Pointing Mortars<BR><BR> e-Catalog

Sealant

LATICRETE® Latasil™

High performance silicone sealant designed for use in coves, corners, changes in plane and expansion joints in exterior and interior applications of tile and stone. Can be used in swimming pools and other wet area applications.

Specs for Sealant<BR><BR> CAD Details for Sealant<BR><BR> BIM Objects for Sealant<BR><BR> PDF Sealant<BR><BR> e-Catalog

Stone Masonry Veneer Installation (natural stone)

Waterproofing

LATICRETE® Hydro Ban™

LATICRETE® Hydro Ban™ is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. LATICRETE® Hydro Ban™ is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.

PDF Waterproofing<BR><BR> e-Catalog

Admix

LATICRETE® 3701 Mortar Admix

LATICRETE® 3701 Mortar Admix and LATICRETE® 226 Thick Bed Mortar is a thick-bed mortar that is exceptionally strong and resistant to weather, frost, thermal and physical shock. Can be used to build high strength concrete patches, stucco and plaster mortars.

PDF Admix<BR><BR> e-Catalog

Mortar Bed

LATICRETE® 226 Thick Bed Mortar

LATICRETE® 226 Thick Bed Mortar is a factory prepared blend of carefully selected raw materials, portland cement and graded aggregates. Designed for use with LATICRETE® 3701 Mortar Admix to produce a latex portland cement mortar that has exceptional strength.

PDF Mortar Bed<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® 255 MultiMax™

LATICRETE International, Inc. Thin-Set Mortar<BR><BR>
click to enlarge
Carry only one product onto the jobsite for virtually all applications with this versatile lightweight mortar that replaces mastic, multipurpose and medium bed mortar. LATICRETE® 255 MultiMax™ is reinforced with Kevlar® for unmatched non-sag performance and adjustability of large format tile and stone on walls. Builds up to 3/4" (18 mm) without shrinkage for floors without any slump, sag or lippage. Incredibly lightweight consistency allows for easy troweling onto the substrate with minimal effort. A 40 lb. (18.2 kg) bag of LATICRETE® 255 MultiMax provides the same coverage as a 50 lb. (22.7 kg) bag of standard thin-set mortar. Mixes with water for maximum strength and performance. Inhibits the growth of stain-causing mold and mildew in substrates with Microban® antimicrobial product protection.

SpecWizard for Thin-Set Mortar<BR><BR> Specs for Thin-Set Mortar<BR><BR> CAD Details for Thin-Set Mortar<BR><BR> BIM Objects for Thin-Set Mortar<BR><BR> PDF Thin-Set Mortar<BR><BR> e-Catalog Green Product Data for Thin-Set Mortar<BR><BR>

Tile and Stone Adhesive

LATAPOXY® 310 Stone Adhesive

A 2-component, high strength construction epoxy adhesive for spot bonding large format tile and stone on vertical surfaces, for interior or approved exterior applications. Offers major advantages in terms of speed and productivity over mechanical anchoring, plaster and wire, and the thin-set method of veneer installation. Easier to work with when compared to traditional methods – no drilling, cutting of kerfs or setting of pins – LATAPOXY® 310 Stone Adhesive allows for quick, easy plumb adjustment while stone is in place to compensate for uneven walls and stone thickness variations. LATAPOXY® 310 Stone Adhesive is permanent; it will not fail or deteriorate over time and is ICC and IBC approved.

PDF Tile and Stone Adhesive<BR><BR> e-Catalog

Sealant

LATICRETE® Latasil™

High performance silicone sealant designed for use in coves, corners, changes in plane and expansion joints in exterior and interior applications of tile and stone. Can be used in swimming pools and other wet area applications.

PDF Sealant<BR><BR> e-Catalog

Cement Grout

LATICRETE® PermaColor™ Grout

LATICRETE® PermaColor™ Grout offers the maximum performance available in a cement-based grout, providing consistent color and Microban® to resist stain-causing mold and mildew. LATICRETE® PermaColor Grout is easy to install – just mix with water. LATICRETE® PermaColor Grout is ideal for floors and walls in both interior and exterior installations. When you must use a cement-based grout, choose LATICRETE® PermaColor Grout.

PDF Cement Grout<BR><BR> e-Catalog

Cement Grout

LATICRETE® 1500 Sanded Grout

For dense, durable grout joints between 1/16" (1.5 mm) and 1/2" (12 mm). Designed for use with LATICRETE® 1776 Grout Enhancer or water. When mixed with LATICRETE® 1776 Grout Enhancer, LATICRETE® 1500 Sanded Grout eliminates shading and blotching caused by minerals and organic particles commonly found in domestic water, and inhibits the growth of stain-causing mold and mildew in grout joint with Microban antimicrobial product protection. Meets ANSI A118.7 shrinkage and compressive strength requirements.

PDF Cement Grout<BR><BR> e-Catalog

Grout Additive

LATICRETE® 1776 Grout Enhancer

Designed for use with LATICRETE® 1500 Sanded Grout or LATICRETE® 1600 Unsanded Grout. LATICRETE® 1776 Grout Enhancer, when used in place of water, eliminates shading and blotching caused by minerals and organic particles commonly found in domestic water. Inhibits the growth of stain-causing mold and mildew in the grout joints with Microban™ antimicrobial product protection. ASTM C627 Rated “Extra Heavy” Service.

PDF Grout Additive<BR><BR> e-Catalog

Commercial
Applications

Mortar Bed

LATICRETE® 3701 Fortified Mortar Bed

LATICRETE® 3701 Fortified Mortar Bed is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. LATICRETE® 3701 Fortified Mortar Bed does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.

PDF Mortar Bed<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® 254 Platinum Thin-Set Mortar

Provides unsurpassed strength, far exceeding all ANSI requirements. This exceptional bond strength is backed by a LATICRETE® Lifetime Residential Warranty. No need to worry about tile and stone failure, even in the most difficult projects. LATICRETE® 254 Platinum Multipurpose Thin-Set Mortar is ideal for interior and exterior applications on all suitable substrates, especially pools, fountains and facades. In addition, 254 Platinum’s exceptional bond strength and easy workability makes this multipurpose ideal for difficult to bond porcelain tiles.

SpecWizard for Thin-Set Mortar<BR><BR> Specs for Thin-Set Mortar<BR><BR> CAD Details for Thin-Set Mortar<BR><BR> BIM Objects for Thin-Set Mortar<BR><BR> PDF Thin-Set Mortar<BR><BR> e-Catalog Green Product Data for Thin-Set Mortar<BR><BR>

Waterproofing

LATICRETE® 9235 Waterproofing Membrane

LATICRETE® 9235 Waterproofing Membrane has been used worldwide in every type of tile and stone application imaginable, from building facades to hotel showers and bathrooms to Olympic swimming pools. Backed by our LATICRETE® 10 Year Systems Warranty, IAPMO approval and ASTM C627 TCA extra heavy rating, there’s no worry about water damage or leaks. This unmatched performance is complimented by an easy installation process which doesn’t require any special mixing or application equipment.

SpecWizard for Waterproofing<BR><BR> Specs for Waterproofing<BR><BR> CAD Details for Waterproofing<BR><BR> BIM Objects for Waterproofing<BR><BR> PDF Waterproofing<BR><BR> e-Catalog Green Product Data for Waterproofing<BR><BR>

Epoxy Grout

LATICRETE® SpectraLOCK™ Pro Grout

A new and improved formula of the revolutionary LATICRETE® SpectraLOCK™ Grout. PRO offers the high performance, color uniformity, durability and stain resistance of epoxy grout with extraordinary ease of use. A new technological breakthrough has allowed LATICRETE® to produce an even higher grade of LATICRETE® SpectraLOCK™ Grout the new Professional’s choice.

SpecWizard for Epoxy Grout<BR><BR> Specs for Epoxy Grout<BR><BR> CAD Details for Epoxy Grout<BR><BR> BIM Objects for Epoxy Grout<BR><BR> PDF Epoxy Grout<BR><BR> e-Catalog Green Product Data for Epoxy Grout<BR><BR>

Sealant

LATICRETE® Latasil™

High performance silicone sealant designed for use in coves, corners, changes in plane and expansion joints in exterior and interior applications of tile and stone. Can be used in swimming pools and other wet area applications.

PDF Sealant<BR><BR> e-Catalog

Tile and Stone Adhesive

LATAPOXY® 310 Stone Adhesive (Regular and Rapid)

A 2-component, high strength construction epoxy adhesive for spot bonding large format tile and stone on vertical surfaces, for interior or approved exterior applications. Offers major advantages in terms of speed and productivity over mechanical anchoring, plaster and wire, and the thin-set method of veneer installation. Easier to work with when compared to traditional methods – no drilling, cutting of kerfs or setting of pins – LATAPOXY® 310 Stone Adhesive allows for quick, easy plumb adjustment while stone is in place to compensate for uneven walls and stone thickness variations. LATAPOXY 310 Stone Adhesive is permanent; it will not fail or deteriorate over time and is ICC and IBC approved.

PDF Tile and Stone Adhesive<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® 255 MultiMax™

Carry only one product onto the jobsite for virtually all applications with this versatile lightweight mortar that replaces mastic, multipurpose and medium bed mortar. LATICRETE® 255 MultiMax™ is reinforced with Kevlar® for unmatched non-sag performance and adjustability of large format tile and stone on walls. Builds up to 3/4" (18 mm) without shrinkage for floors without any slump, sag or lippage. Incredibly lightweight consistency allows for easy troweling onto the substrate with minimal effort. A 40 lb. (18.2 kg) bag of LATICRETE® 255 MultiMax provides the same coverage as a 50 lb. (22.7 kg) bag of standard thin-set mortar. Mixes with water for maximum strength and performance. Inhibits the growth of stain-causing mold and mildew in substrates with Microban® antimicrobial product protection.

PDF Thin-Set Mortar<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® Sure Set™

LATICRETE® Sure Set™ is a superior polymer fortified cementitous thin-set which eliminates the need for back buttering large format tile and stone. LATICRETE® Sure Set™ is mixed with water and has unique wetting characteristics which yields maximum coverage on larger tile and stone. This also allows the installer to quickly and easily install tile in a drop, adjust and go method.

PDF Thin-Set Mortar<BR><BR> e-Catalog

Floor Warming

LATICRETE® Floor HEAT

A versatile floor warming mat for installation underneath tile and stone. Equipped with self-adhesive backing, LATICRETE® Floor HEAT is simple to install and comes with a low profile wire so it is virtually undetectable beneath tile and stone floors. The LATICRETE® Floor HEAT mat is designed for optimal performance when used in conjunction with LATICRETE® 254 Platinum, LATICRETE® 86 LatiLevel and LATICRETE® SpectraLOCK™ PRO Grout.

PDF Floor Warming<BR><BR> e-Catalog

Tile Adhesive

LATAPOXY® 300 Adhesive

A high-strength, 3-part 100% solids epoxy adhesive formulated for chemical resistant installations of quarry tile, brick and packing house tile. Prevents curling of water-sensitive marbles and agglomerates. Recommended for mesh mount glass mosaics in swimming pools and resin backed tiles and stones. Will not stain white or light colored marbles. ASTM C627 Rated “Extra Heavy” Service, meets ANSI A118.3 criteria.

PDF Tile Adhesive<BR><BR> e-Catalog

Epoxy Grout

LATAPOXY® 2000 Industrial Grout

A three-part, 100% solids epoxy grout specifically formulated for maximum chemical, stain and high temperature resistance. Recommended for industrial and commercial food processing applications as well as dairies, breweries, meat packing plants, Clean-In-Place rooms, veterinary hospitals, kennels and commercial kitchens. Unaffected by most acids, corrosives and solvents. Easy to clean formula and fast curing make this ideal for same day installations. Ready for traffic in just 10-12 hours. Exceeds ANSI A118.3 and ANSI A118.5 criteria.

PDF Epoxy Grout<BR><BR> e-Catalog

Mortar Bed

LATICRETE® Medium Bed Mortar



PDF Mortar Bed<BR><BR> e-Catalog

Mortor Admix

LATICRETE® 3701 Mortar Admix

LATICRETE® 3701 Mortar Admix and LATICRETE® 226 Thick Bed Mortar is a thick-bed mortar that is exceptionally strong and resistant to weather, frost, thermal and physical shock. Can be used to build high strength concrete patches, stucco and plaster mortars.

PDF Mortor Admix<BR><BR> e-Catalog

Underlayment

LATICRETE® 86 LatiLevel™

Free-flowing, pumpable cementitious mortar for rapid leveling of interior subfloors. Can be poured from feather edge to 1" (25 mm) thickness in one pour. Dries to a smooth finish. Ready for tile in less than 4 hours, all other floor finishes in 24 hours.

PDF Underlayment<BR><BR> e-Catalog

Primer

LATICRETE® Admix & Primer

A latex primer for use with LATICRETE® 86 Latilevel and LATICRETE® 88 Latilevel to insure bonding of underlayment to substrate. Also used as an admix with LATICRETE® 816 LatiPatch™.

PDF Primer<BR><BR> e-Catalog

Patch

LATICRETE® 816 LatiPatch™

Rapid cementitious patching compound that can be applied over concrete and exterior glue plywood. Sand-free formula makes LATICRETE® 816 LatiPatch™ ideal for use over difficult substrates such as non-water soluable cutback adhesive, vinyl tile, dry porous concrete and unglazed ceramic tile. Easily mixes with water to allow tiling in just 1 – 2 hours.

PDF Patch<BR><BR> e-Catalog

Vapor Reduction

LATAPOXY® 312 Vapor Reduction Membrane

LATAPOXY® 312 Vapor Reduction Membrane is a high performance roller applied epoxy membrane specifically designed to reduce the vapor transmission from concrete slabs through to a finished floor surface.

PDF Vapor Reduction<BR><BR> e-Catalog

Walls & Floors

Mortor Bed

LATICRETE® 3701 Fortified Mortar Bed

LATICRETE International, Inc. Mortor Bed<BR><BR>
click to enlarge
LATICRETE® 3701 Fortified Mortar Bed is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. LATICRETE® 3701 Fortified Mortar Bed does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.

SpecWizard for Mortor Bed<BR><BR> Specs for Mortor Bed<BR><BR> CAD Details for Mortor Bed<BR><BR> BIM Objects for Mortor Bed<BR><BR> PDF Mortor Bed<BR><BR> e-Catalog Green Product Data for Mortor Bed<BR><BR>

Thin-Set Mortar

LATICRETE® 254 Platinum

The ultimate one-step, polymer-fortified thin-set that provides unsurpassed strength, far exceeding all ANSI A118.4 and ANSI A118.11 strength requirements. Ideal for interior and exterior applications on virtually all substrates and applications, even pools, fountains and facades. Increases your productivity with long open time, allowing flexibility on the jobsite that results in fast, accurate installations. Easy to trowel mortar assures proper coverage on both the substrates and the veneer as well as less fatigue for the installer. No need to worry with porcelain tile, even in the most difficult projects. The exceptional bond strength and easy workability of LATICRETE® 254 Platinum makes this multipurpose the ultimate adhesive for difficult to bond porcelain tiles as well as glass mosaics and large format glass. Inhibits the growth of stain-causing mold and mildew in substrates with Microban antimicrobial protection.

PDF Thin-Set Mortar<BR><BR> e-Catalog

Waterproofing

LATICRETE® 9235 Waterproofing Membrane

LATICRETE® 9235 Waterproofing Membrane is “The Industry Standard” for wet areas and continuous water submersion applications. Applies with a paint roller or brush, cures in just hours and provides a permanent waterproofing base for tile, glass mosaic and stone in pools, showers and spas. LATICRETE® 9235 Waterproofing Membrane is accepted by IAPMO and ICC for shower pans, meets ANSI A118.10 and ANSI A118.12, is non-hazardous and meets all V.O.C. requirements. When anti-fracture treatment is required in wet areas, LATICRETE® 9235 Waterproofing Membrane provides the complete package. You only need one product to protect your floor from water damage and substrate cracks. Inhibits the growth of stain-causing mold and mildew in membranes with Microban® antimicrobial product protection. ASTM C627 Rated “Extra Heavy” Service.

PDF Waterproofing<BR><BR> e-Catalog

Waterproofing

LATICRETE® Hydro Ban™

LATICRETE® Hydro Ban™ is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. LATICRETE® Hydro Ban™ is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.

PDF Waterproofing<BR><BR> e-Catalog

Cement Grout

LATICRETE® PermaColor™ Grout

LATICRETE® PermaColor™ Grout offers the maximum performance available in a cement-based grout, providing consistent color and Microban® to resist stain-causing mold and mildew. LATICRETE® PermaColor™ Grout is easy to install – just mix with water. LATICRETE® PermaColor™ Grout is ideal for floors and walls in both interior and exterior installations. When you must use a cement-based grout, choose LATICRETE® PermaColor™ Grout.

PDF Cement Grout<BR><BR> e-Catalog

Epoxy Grout

LATICRETE® SpectraLOCK® Pro Grout

LATICRETE® SpectraLOCK® PRO Grout is the finest grout available. LATICRETE® SpectraLOCK® PRO Grout offers the high performance, color uniformity, durability and stain resistance of an epoxy grout with extraordinary ease of use.

PDF Epoxy Grout<BR><BR> e-Catalog

Sealant

LATICRETE® Latasil™

High performance silicone sealant designed for use in coves, corners, changes in plane and expansion joints in exterior and interior applications of tile and stone. Can be used in swimming pools and other wet area applications.

PDF Sealant<BR><BR> e-Catalog

Tile and Stone Adhesive

LATAPOXY® 310 Stone Adhesive
(Regular and Rapid)
Walls

A 2-component, high strength construction epoxy adhesive for spot bonding large format tile and stone on vertical surfaces, for interior or approved exterior applications. Offers major advantages in terms of speed and productivity over mechanical anchoring, plaster and wire, and the thin-set method of veneer installation. Easier to work with when compared to traditional methods – no drilling, cutting of kerfs or setting of pins – LATAPOXY® 310 Stone Adhesive allows for quick, easy plumb adjustment while stone is in place to compensate for uneven walls and stone thickness variations. LATAPOXY® 310 Stone Adhesive is permanent; it will not fail or deteriorate over time and is ICC and IBC approved.

PDF Tile and Stone Adhesive<BR><BR> e-Catalog

This-Set Mortar

LATICRETE® 255 MultiMax™

Carry only one product onto the jobsite for virtually all applications with this versatile lightweight mortar that replaces mastic, multipurpose and medium bed mortar. LATICRETE® 255 MultiMax™ is reinforced with Kevlar® for unmatched non-sag performance and adjustability of large format tile and stone on walls. Builds up to 3/4" (18 mm) without shrinkage for floors without any slump, sag or lippage. Incredibly lightweight consistency allows for easy troweling onto the substrate with minimal effort. A 40 lb. (18.2 kg) bag of LATICRETE® 255 MultiMax provides the same coverage as a 50 lb. (22.7 kg) bag of standard thin-set mortar. Mixes with water for maximum strength and performance. Inhibits the growth of stain-causing mold and mildew in substrates with Microban® antimicrobial product protection.

PDF This-Set Mortar<BR><BR> e-Catalog

This-Set Mortar

LATICRETE® Sure Set™

LATICRETE® Sure Set™ is a superior polymer fortified cementitous thin-set which eliminates the need for back buttering large format tile and stone. LATICRETE® Sure Set™ is mixed with water and has unique wetting characteristics which yields maximum coverage on larger tile and stone. This also allows the installer to quickly and easily install tile in a drop, adjust and go method.

PDF This-Set Mortar<BR><BR> e-Catalog

Floor Warming

LATICRETE® Floor HEAT

A versatile floor warming mat for installation underneath tile and stone. Equipped with self-adhesive backing, LATICRETE® Floor HEAT is simple to install and comes with a low profile wire so it is virtually undetectable beneath tile and stone floors. The LATICRETE® Floor HEAT mat is designed for optimal performance when used in conjunction with LATICRETE® 254 Platinum, LATICRETE® 86 LatiLevel™ and LATICRETE® SpectraLOCK™ PRO Grout.

PDF Floor Warming<BR><BR> e-Catalog

Tile Adhesive

LATAPOXY® 300 Adhesive

A high-strength, 3-part 100% solids epoxy adhesive formulated for chemical resistant installations of quarry tile, brick and packing house tile. Prevents curling of water-sensitive marbles and agglomerates. Recommended for mesh mount glass mosaics in swimming pools and resin backed tiles and stones. Will not stain white or light colored marbles. ASTM C627 Rated “Extra Heavy” Service, meets ANSI A118.3 criteria.
PDF Tile Adhesive<BR><BR> e-Catalog

Epoxy Grout

LATAPOXY® 2000 Industrial Grout

A three-part, 100% solids epoxy grout specifically formulated for maximum chemical, stain and high temperature resistance. Recommended for industrial and commercial food processing applications as well as dairies, breweries, meat packing plants, Clean-In-Place rooms, veterinary hospitals, kennels and commercial kitchens. Unaffected by most acids, corrosives and solvents. Easy to clean formula and fast curing make this ideal for same day installations. Ready for traffic in just 10-12 hours. Exceeds ANSI A118.3 and ANSI A118.5 criteria.

PDF Epoxy Grout<BR><BR> e-Catalog

Mortar Bed

LATICRETE® Medium Bed Mortar



PDF Mortar Bed<BR><BR> e-Catalog

Admix

LATICRETE® 3701 Mortar Admix

LATICRETE® 3701 Mortar Admix and LATICRETE® 226 Thick Bed Mortar is a thick-bed mortar that is exceptionally strong and resistant to weather, frost, thermal and physical shock. Can be used to build high strength concrete patches, stucco and plaster mortars.

PDF Admix<BR><BR> e-Catalog

Underlayment

LATICRETE® 86 LatiLevel™

Free-flowing, pumpable cementitious mortar for rapid leveling of interior subfloors. Can be poured from feather edge to 1" (25 mm) thickness in one pour. Dries to a smooth finish. Ready for tile in less than 4 hours, all other floor finishes in 24 hours.

PDF Underlayment<BR><BR> e-Catalog

Primer

LATICRETE® Admix & Primer

A latex primer for use with LATICRETE® 86 Latilevel™ and LATICRETE® 88 Latilevel™ to insure bonding of underlayment to substrate. Also used as an admix with LATICRETE® 816 LatiPatch™.

PDF Primer<BR><BR> e-Catalog

Patch

LATICRETE® 816 LatiPatch™

Rapid cementitious patching compound that can be applied over concrete and exterior glue plywood. Sand-free formula makes LATICRETE® 816 LatiPatch™ ideal for use over difficult substrates such as non-water soluable cutback adhesive, vinyl tile, dry porous concrete and unglazed ceramic tile. Easily mixes with water to allow tiling in just 1 – 2 hours.

PDF Patch<BR><BR> e-Catalog

Vapor Reduction

LATAPOXY® 312 Vapor Reduction Membrane

LATAPOXY® 312 Vapor Reduction Membrane is a high performance roller applied epoxy membrane specifically designed to reduce the vapor transmission from concrete slabs through to a finished floor surface.

PDF Vapor Reduction<BR><BR> e-Catalog

Facades

Waterproofing

LATICRETE® Hydro Ban™

LATICRETE® Hydro Ban™ is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. LATICRETE® Hydro Ban™ is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.

PDF Waterproofing<BR><BR> e-Catalog

Admix

LATICRETE® 3701 Mortar Admix

LATICRETE® 3701 Mortar Admix

LATICRETE® 3701 Mortar Admix and LATICRETE® 226 Thick Bed Mortar is a thick-bed mortar that is exceptionally strong and resistant to weather, frost, thermal and physical shock. Can be used to build high strength concrete patches, stucco and plaster mortars.

PDF Admix<BR><BR> e-Catalog

Mortar Bed

LATICRETE® 226 Thick Bed Mortar

LATICRETE® 226 Thick Bed Mortar is a factory prepared blend of carefully selected raw materials, portland cement and graded aggregates. Designed for use with LATICRETE® 3701 Mortar Admix to produce a latex portland cement mortar that has exceptional strength.

PDF Mortar Bed<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® 255 MultiMax™

Carry only one product onto the jobsite for virtually all applications with this versatile lightweight mortar that replaces mastic, multipurpose and medium bed mortar. LATICRETE® 255 MultiMax™ is reinforced with Kevlar® for unmatched non-sag performance and adjustability of large format tile and stone on walls. Builds up to 3/4" (18 mm) without shrinkage for floors without any slump, sag or lippage. Incredibly lightweight consistency allows for easy troweling onto the substrate with minimal effort. A 40 lb. (18.2 kg) bag of LATICRETE® 255 MultiMax™ provides the same coverage as a 50 lb. (22.7 kg) bag of standard thin-set mortar. Mixes with water for maximum strength and performance. Inhibits the growth of stain-causing mold and mildew in substrates with Microban® antimicrobial product protection.

PDF Thin-Set Mortar<BR><BR> e-Catalog

Tile and Stone Adhesive

LATAPOXY® 310 Stone Adhesive (Regular and Rapid)

A 2-component, high strength construction epoxy adhesive for spot bonding large format tile and stone on vertical surfaces, for interior or approved exterior applications. Offers major advantages in terms of speed and productivity over mechanical anchoring, plaster and wire, and the thin-set method of veneer installation. Easier to work with when compared to traditional methods – no drilling, cutting of kerfs or setting of pins – LATAPOXY® 310 Stone Adhesive allows for quick, easy plumb adjustment while stone is in place to compensate for uneven walls and stone thickness variations. LATAPOXY® 310 Stone Adhesive is permanent; it will not fail or deteriorate over time and is ICC and IBC approved.

PDF Tile and Stone Adhesive<BR><BR> e-Catalog

Sealant

LATICRETE® Latasil™

High performance silicone sealant designed for use in coves, corners, changes in plane and expansion joints in exterior and interior applications of tile and stone. Can be used in swimming pools and other wet area applications.

PDF Sealant<BR><BR> e-Catalog

Cement Grout

LATICRETE® PermaColor™ Grout

LATICRETE® PermaColor™ Grout offers the maximum performance available in a cement-based grout, providing consistent color and Microban® to resist stain-causing mold and mildew. LATICRETE® PermaColor™ Grout is easy to install – just mix with water. LATICRETE® PermaColor™ Grout is ideal for floors and walls in both interior and exterior installations. When you must use a cement-based grout, choose LATICRETE® PermaColor™ Grout.

PDF Cement Grout<BR><BR> e-Catalog

Cement Grout

LATICRETE® 1500 Sanded Grout

For dense, durable grout joints between 1/16" (1.5 mm) and 1/2" (12 mm). Designed for use with LATICRETE® 1776 Grout Enhancer or water. When mixed with LATICRETE® 1776 Grout Enhancer, LATICRETE® 1500 Sanded Grout eliminates shading and blotching caused by minerals and organic particles commonly found in domestic water, and inhibits the growth of stain-causing mold and mildew in grout joint with Microban® antimicrobial product protection. Meets ANSI A118.7 shrinkage and compressive strength requirements.

PDF Cement Grout<BR><BR> e-Catalog

Grout Additive

LATICRETE® 1776 Grout Enhancer

Designed for use with LATICRETE® 1500 Sanded Grout or LATICRETE® 1600 Unsanded Grout. LATICRETE® 1776 Grout Enhancer, when used in place of water, eliminates shading and blotching caused by minerals and organic particles commonly found in domestic water. Inhibits the growth of stain-causing mold and mildew in the grout joints with Microban® antimicrobial product protection. ASTM C627 Rated “Extra Heavy” Service.

PDF Grout Additive<BR><BR> e-Catalog

Pools & Water
Features

Mortar Bed

LATICRETE® 3701 Fortified Mortar Bed

LATICRETE® 3701 Fortified Mortar Bed is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. LATICRETE® 3701 Fortified Mortar Bed does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.

PDF Mortar Bed<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® 254 Platinum

The ultimate one-step, polymer-fortified thin-set that provides unsurpassed strength, far exceeding all ANSI A118.4 and ANSI A118.11 strength requirements. Ideal for interior and exterior applications on virtually all substrates and applications, even pools, fountains and facades. Increases your productivity with long open time, allowing flexibility on the jobsite that results in fast, accurate installations. Easy to trowel mortar assures proper coverage on both the substrates and the veneer as well as less fatigue for the installer. No need to worry with porcelain tile, even in the most difficult projects. The exceptional bond strength and easy workability of LATICRETE® 254 Platinum makes this multipurpose the ultimate adhesive for difficult to bond porcelain tiles as well as glass mosaics and large format glass. Inhibits the growth of stain-causing mold and mildew in substrates with Microban® antimicrobial protection.

PDF Thin-Set Mortar<BR><BR> e-Catalog

Waterproofing

LATICRETE® 9235 Waterproofing Membrane

LATICRETE® 9235 Waterproofing Membrane is “The Industry Standard” for wet areas and continuous water submersion applications. Applies with a paint roller or brush, cures in just hours and provides a permanent waterproofing base for tile, glass mosaic and stone in pools, showers and spas. LATICRETE® 9235 Waterproofing Membrane is accepted by IAPMO and ICC for shower pans, meets ANSI A118.10 and ANSI A118.12, is non-hazardous and meets all V.O.C. requirements. When anti-fracture treatment is required in wet areas, LATICRETE® 9235 Waterproofing Membrane provides the complete package. You only need one product to protect your floor from water damage and substrate cracks. Inhibits the growth of stain-causing mold and mildew in membranes with Microban® antimicrobial product protection. ASTM C627 Rated “Extra Heavy” Service.

PDF Waterproofing<BR><BR> e-Catalog

Waterproofing

LATICRETE® Hydro Ban™

LATICRETE® Hydro Ban™ is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. LATICRETE® Hydro Ban™ is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.

PDF Waterproofing<BR><BR> e-Catalog

Cement Grout

LATICRETE® PermaColor™ Grout

LATICRETE® PermaColor™ Grout offers the maximum performance available in a cement-based grout, providing consistent color and Microban® to resist stain-causing mold and mildew. LATICRETE® PermaColor™ Grout is easy to install – just mix with water. LATICRETE® PermaColor™ Grout is ideal for floors and walls in both interior and exterior installations. When you must use a cement-based grout, choose LATICRETE® PermaColor™ Grout.

PDF Cement Grout<BR><BR> e-Catalog

Epoxy Grout

LATICRETE® SpectraLOCK® Pro Grout

LATICRETE® SpectraLOCK® PRO Grout is the finest grout available. LATICRETE® SpectraLOCK™ PRO Grout offers the high performance, color uniformity, durability and stain resistance of an epoxy grout with extraordinary ease of use.

PDF Epoxy Grout<BR><BR> e-Catalog

Sealant

LATICRETE® Latasil™

High performance silicone sealant designed for use in coves, corners, changes in plane and expansion joints in exterior and interior applications of tile and stone. Can be used in swimming pools and other wet area applications.

PDF Sealant<BR><BR> e-Catalog

Industrial
Applications

Mortar Bed

LATICRETE® 3701 Fortified Mortar Bed

LATICRETE® 3701 Fortified Mortar Bed is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. LATICRETE® 3701 Fortified Mortar Bed does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.

PDF Mortar Bed<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® 254 Platinum

The ultimate one-step, polymer-fortified thin-set that provides unsurpassed strength, far exceeding all ANSI A118.4 and ANSI A118.11 strength requirements. Ideal for interior and exterior applications on virtually all substrates and applications, even pools, fountains and facades. Increases your productivity with long open time, allowing flexibility on the jobsite that results in fast, accurate installations. Easy to trowel mortar assures proper coverage on both the substrates and the veneer as well as less fatigue for the installer. No need to worry with porcelain tile, even in the most difficult projects. The exceptional bond strength and easy workability of LATICRETE® 254 Platinum makes this multipurpose the ultimate adhesive for difficult to bond porcelain tiles as well as glass mosaics and large format glass. Inhibits the growth of stain-causing mold and mildew in substrates with Microban® antimicrobial protection.

PDF Thin-Set Mortar<BR><BR> e-Catalog

Waterproofing

LATICRETE® 9235 Waterproofing Membrane

LATICRETE® 9235 Waterproofing Membrane is “The Industry Standard” for wet areas and continuous water submersion applications. Applies with a paint roller or brush, cures in just hours and provides a permanent waterproofing base for tile, glass mosaic and stone in pools, showers and spas. LATICRETE® 9235 Waterproofing Membrane is accepted by IAPMO and ICC for shower pans, meets ANSI A118.10 and ANSI A118.12, is non-hazardous and meets all V.O.C. requirements. When anti-fracture treatment is required in wet areas, LATICRETE® 9235 Waterproofing Membrane provides the complete package. You only need one product to protect your floor from water damage and substrate cracks. Inhibits the growth of stain-causing mold and mildew in membranes with Microban® antimicrobial product protection. ASTM C627 Rated “Extra Heavy” Service.

PDF Waterproofing<BR><BR> e-Catalog

Waterproofing

LATICRETE® Hydro Ban™

LATICRETE® Hydro Ban™ is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. LATICRETE® Hydro Ban™ is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.

PDF Waterproofing<BR><BR> e-Catalog

Tile Adhesive

LATAPOXY® 300 Adhesive

A high-strength, 3-part 100% solids epoxy adhesive formulated for chemical resistant installations of quarry tile, brick and packing house tile. Prevents curling of water-sensitive marbles and agglomerates. Recommended for mesh mount glass mosaics in swimming pools and resin backed tiles and stones. Will not stain white or light colored marbles. ASTM C627 Rated “Extra Heavy” Service, meets ANSI A118.3 criteria.

PDF Tile Adhesive<BR><BR> e-Catalog

Epoxy Grout

LATAPOXY® 2000 Industrial Grout

A three-part, 100% solids epoxy grout specifically formulated for maximum chemical, stain and high temperature resistance. Recommended for industrial and commercial food processing applications as well as dairies, breweries, meat packing plants, Clean-In-Place rooms, veterinary hospitals, kennels and commercial kitchens. Unaffected by most acids, corrosives and solvents. Easy to clean formula and fast curing make this ideal for same day installations. Ready for traffic in just 10-12 hours. Exceeds ANSI A118.3 and ANSI A118.5 criteria.

PDF Epoxy Grout<BR><BR> e-Catalog

Steamrooms

Mortar Bed

LATICRETE® 3701 Fortified Mortar Bed

LATICRETE® 3701 Fortified Mortar Bed is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. LATICRETE® 3701 Fortified Mortar Bed does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.

PDF Mortar Bed<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® 254 Platinum

The ultimate one-step, polymer-fortified thin-set that provides unsurpassed strength, far exceeding all ANSI A118.4 and ANSI A118.11 strength requirements. Ideal for interior and exterior applications on virtually all substrates and applications, even pools, fountains and facades. Increases your productivity with long open time, allowing flexibility on the jobsite that results in fast, accurate installations. Easy to trowel mortar assures proper coverage on both the substrates and the veneer as well as less fatigue for the installer. No need to worry with porcelain tile, even in the most difficult projects. The exceptional bond strength and easy workability of LATICRETE® 254 Platinum makes this multipurpose the ultimate adhesive for difficult to bond porcelain tiles as well as glass mosaics and large format glass. Inhibits the growth of stain-causing mold and mildew in substrates with Microban antimicrobial protection.

PDF Thin-Set Mortar<BR><BR> e-Catalog

Waterproofing

LATICRETE® Hydro Ban™

LATICRETE® Hydro Ban™ is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. LATICRETE® Hydro Ban™ is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.

PDF Waterproofing<BR><BR> e-Catalog

Cement Grout

LATICRETE® PermaColor™

LATICRETE® PermaColor™ Grout offers the maximum performance available in a cement-based grout, providing consistent color and Microban® to resist stain-causing mold and mildew. LATICRETE® PermaColor™ Grout is easy to install – just mix with water. LATICRETE® PermaColor™ Grout is ideal for floors and walls in both interior and exterior installations. When you must use a cement-based grout, choose LATICRETE® PermaColor™ Grout.

PDF Cement Grout<BR><BR> e-Catalog

Epoxy Grout

LATICRETE® SpectraLOCK® Pro Grout

LATICRETE® SpectraLOCK® PRO Grout is the finest grout available. LATICRETE® SpectraLOCK® PRO Grout offers the high performance, color uniformity, durability and stain resistance of an epoxy grout with extraordinary ease of use.

PDF Epoxy Grout<BR><BR> e-Catalog

Veterinarian/Animal
Applications

Sealant

LATICRETE® Latasil™

High performance silicone sealant designed for use in coves, corners, changes in plane and expansion joints in exterior and interior applications of tile and stone. Can be used in swimming pools and other wet area applications.

PDF Sealant<BR><BR> e-Catalog

Mortar Bed

LATICRETE® 3701 Fortified Mortar Bed

LATICRETE® 3701 Fortified Mortar Bed is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. LATICRETE® 3701 Fortified Mortar Bed does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.

PDF Mortar Bed<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® 254 Platinum

The ultimate one-step, polymer-fortified thin-set that provides unsurpassed strength, far exceeding all ANSI A118.4 and ANSI A118.11 strength requirements. Ideal for interior and exterior applications on virtually all substrates and applications, even pools, fountains and facades. Increases your productivity with long open time, allowing flexibility on the jobsite that results in fast, accurate installations. Easy to trowel mortar assures proper coverage on both the substrates and the veneer as well as less fatigue for the installer. No need to worry with porcelain tile, even in the most difficult projects. The exceptional bond strength and easy workability of LATICRETE® 254 Platinum makes this multipurpose the ultimate adhesive for difficult to bond porcelain tiles as well as glass mosaics and large format glass. Inhibits the growth of stain-causing mold and mildew in substrates with Microban® antimicrobial protection.

PDF Thin-Set Mortar<BR><BR> e-Catalog

Waterproofing

LATICRETE® 9235 Waterproofing Membrane

LATICRETE® 9235 Waterproofing Membrane is “The Industry Standard” for wet areas and continuous water submersion applications. Applies with a paint roller or brush, cures in just hours and provides a permanent waterproofing base for tile, glass mosaic and stone in pools, showers and spas. LATICRETE® 9235 Waterproofing Membrane is accepted by IAPMO and ICC for shower pans, meets ANSI A118.10 and ANSI A118.12, is non-hazardous and meets all V.O.C. requirements. When anti-fracture treatment is required in wet areas, LATICRETE® 9235 Waterproofing Membrane provides the complete package. You only need one product to protect your floor from water damage and substrate cracks. Inhibits the growth of stain-causing mold and mildew in membranes with Microban® antimicrobial product protection. ASTM C627 Rated “Extra Heavy” Service.

PDF Waterproofing<BR><BR> e-Catalog

Waterproofing

LATICRETE® Hydro Ban™

LATICRETE® Hydro Ban™ is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. LATICRETE Hydro Ban is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.

PDF Waterproofing<BR><BR> e-Catalog

Tile Adhesive

LATAPOXY® 300 Adhesive

A high-strength, 3-part 100% solids epoxy adhesive formulated for chemical resistant installations of quarry tile, brick and packing house tile. Prevents curling of water-sensitive marbles and agglomerates. Recommended for mesh mount glass mosaics in swimming pools and resin backed tiles and stones. Will not stain white or light colored marbles. ASTM C627 Rated “Extra Heavy” Service, meets ANSI A118.3 criteria.

PDF Tile Adhesive<BR><BR> e-Catalog

Epoxy Grout

LATAPOXY® 2000 Industrial Grout

A three-part, 100% solids epoxy grout specifically formulated for maximum chemical, stain and high temperature resistance. Recommended for industrial and commercial food processing applications as well as dairies, breweries, meat packing plants, Clean-In-Place rooms, veterinary hospitals, kennels and commercial kitchens. Unaffected by most acids, corrosives and solvents. Easy to clean formula and fast curing make this ideal for same day installations. Ready for traffic in just 10-12 hours. Exceeds ANSI A118.3 and ANSI A118.5 criteria.

PDF Epoxy Grout<BR><BR> e-Catalog

Sealant

LATICRETE® Latasil™

High performance silicone sealant designed for use in coves, corners, changes in plane and expansion joints in exterior and interior applications of tile and stone. Can be used in swimming pools and other wet area applications.

PDF Sealant<BR><BR> e-Catalog

Primer

LATiCRETE® Admix & Primer

A latex primer for use with LATICRETE® 86 Latilevel™ and LATICRETE® 88 Latilevel™ to insure bonding of underlayment to substrate. Also used as an admix with LATICRETE® 816 LatiPatch™.

PDF Primer<BR><BR> e-Catalog

Patch

LATICRETE® 816 LatiPatch™

Rapid cementitious patching compound that can be applied over concrete and exterior glue plywood. Sand-free formula makes LATICRETE® 816 LatiPatch™ ideal for use over difficult substrates such as non-water soluable cutback adhesive, vinyl tile, dry porous concrete and unglazed ceramic tile. Easily mixes with water to allow tiling in just 1 – 2 hours.

PDF Patch<BR><BR> e-Catalog

Vapor Reduction

LATAPOXY® 312 Vapor Reduction Membrane

LATAPOXY® 312 Vapor Reduction Membrane is a high performance roller applied epoxy membrane specifically designed to reduce the vapor transmission from concrete slabs through to a finished floor surface.

PDF Vapor Reduction<BR><BR> e-Catalog

Renovations &
Remodeling

Mortor Bed

LATICRETE® 3701 Fortified Mortar Bed

LATICRETE® 3701 Fortified Mortar Bed is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. LATICRETE® 3701 Fortified Mortar Bed does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.

PDF Mortor Bed<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® 254 Platinum

The ultimate one-step, polymer-fortified thin-set that provides unsurpassed strength, far exceeding all ANSI A118.4 and ANSI A118.11 strength requirements. Ideal for interior and exterior applications on virtually all substrates and applications, even pools, fountains and facades. Increases your productivity with long open time, allowing flexibility on the jobsite that results in fast, accurate installations. Easy to trowel mortar assures proper coverage on both the substrates and the veneer as well as less fatigue for the installer. No need to worry with porcelain tile, even in the most difficult projects. The exceptional bond strength and easy workability of LATICRETE® 254 Platinum makes this multipurpose the ultimate adhesive for difficult to bond porcelain tiles as well as glass mosaics and large format glass. Inhibits the growth of stain-causing mold and mildew in substrates with Microban® antimicrobial protection.

PDF Thin-Set Mortar<BR><BR> e-Catalog

Waterproofing

LATICRETE® 9235 Waterproofing Membrane

LATICRETE® 9235 Waterproofing Membrane is “The Industry Standard” for wet areas and continuous water submersion applications. Applies with a paint roller or brush, cures in just hours and provides a permanent waterproofing base for tile, glass mosaic and stone in pools, showers and spas. LATICRETE® 9235 Waterproofing Membrane is accepted by IAPMO and ICC for shower pans, meets ANSI A118.10 and ANSI A118.12, is non-hazardous and meets all V.O.C. requirements. When anti-fracture treatment is required in wet areas, LATICRETE® 9235 Waterproofing Membrane provides the complete package. You only need one product to protect your floor from water damage and substrate cracks. Inhibits the growth of stain-causing mold and mildew in membranes with Microban® antimicrobial product protection. ASTM C627 Rated “Extra Heavy” Service.

PDF Waterproofing<BR><BR> e-Catalog

Waterproofing

LATICRETE® Hydro Ban™

LATICRETE® Hydro Ban™ is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. LATICRETE® Hydro Ban™ is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.

PDF Waterproofing<BR><BR> e-Catalog

Cement Grout

LATICRETE® PermaColor™ Grout

LATICRETE® PermaColor™ Grout offers the maximum performance available in a cement-based grout, providing consistent color and Microban® to resist stain-causing mold and mildew. LATICRETE® PermaColor™ Grout is easy to install – just mix with water. LATICRETE® PermaColor ™Grout is ideal for floors and walls in both interior and exterior installations. When you must use a cement-based grout, choose LATICRETE® PermaColor™ Grout.

PDF Cement Grout<BR><BR> e-Catalog

Epoxy Grout

LATICRETE® SpectraLOCK® Pro Grout

LATICRETE® SpectraLOCK® PRO Grout is the finest grout available. LATICRETE® SpectraLOCK® PRO Grout offers the high performance, color uniformity, durability and stain resistance of an epoxy grout with extraordinary ease of use.

PDF Epoxy Grout<BR><BR> e-Catalog

Sealant

LATICRETE® Latasil™

High performance silicone sealant designed for use in coves, corners, changes in plane and expansion joints in exterior and interior applications of tile and stone. Can be used in swimming pools and other wet area applications.

PDF Sealant<BR><BR> e-Catalog

Tile and Stone Adhesive

LATAPOXY® 310 Stone Adhesive

A 2-component, high strength construction epoxy adhesive for spot bonding large format tile and stone on vertical surfaces, for interior or approved exterior applications. Offers major advantages in terms of speed and productivity over mechanical anchoring, plaster and wire, and the thin-set method of veneer installation. Easier to work with when compared to traditional methods – no drilling, cutting of kerfs or setting of pins – LATAPOXY® 310 Stone Adhesive allows for quick, easy plumb adjustment while stone is in place to compensate for uneven walls and stone thickness variations. LATAPOXY 310 Stone Adhesive is permanent; it will not fail or deteriorate over time and is ICC and IBC approved.

PDF Tile and Stone Adhesive<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® 255 MultiMax™

Carry only one product onto the jobsite for virtually all applications with this versatile lightweight mortar that replaces mastic, multipurpose and medium bed mortar. LATICRETE® 255 MultiMax™ is reinforced with Kevlar® for unmatched non-sag performance and adjustability of large format tile and stone on walls. Builds up to 3/4" (18 mm) without shrinkage for floors without any slump, sag or lippage. Incredibly lightweight consistency allows for easy troweling onto the substrate with minimal effort. A 40 lb. (18.2 kg) bag of LATICRETE® 255 MultiMax provides the same coverage as a 50 lb. (22.7 kg) bag of standard thin-set mortar. Mixes with water for maximum strength and performance. Inhibits the growth of stain-causing mold and mildew in substrates with Microban® antimicrobial product protection.

PDF Thin-Set Mortar<BR><BR> e-Catalog

Thin-Set Mortar

LATICRETE® Sure Set™

LATICRETE® Sure Set™ is a superior polymer fortified cementitous thin-set which eliminates the need for back buttering large format tile and stone. LATICRETE® Sure Set™ is mixed with water and has unique wetting characteristics which yields maximum coverage on larger tile and stone. This also allows the installer to quickly and easily install tile in a drop, adjust and go method.

PDF Thin-Set Mortar<BR><BR> e-Catalog

Floor Warming

LATICRETE® Floor HEAT

A versatile floor warming mat for installation underneath tile and stone. Equipped with self-adhesive backing, LATICRETE® Floor HEAT is simple to install and comes with a low profile wire so it is virtually undetectable beneath tile and stone floors. The LATICRETE® Floor HEAT mat is designed for optimal performance when used in conjunction with LATICRETE® 254 Platinum, LATICRETE® 86 LatiLevel™ and LATICRETE® SpectraLOCK™ PRO Grout.

PDF Floor Warming<BR><BR> e-Catalog

Tile Adhesive

LATAPOXY® 300 Adhesive

A high-strength, 3-part 100% solids epoxy adhesive formulated for chemical resistant installations of quarry tile, brick and packing house tile. Prevents curling of water-sensitive marbles and agglomerates. Recommended for mesh mount glass mosaics in swimming pools and resin backed tiles and stones. Will not stain white or light colored marbles. ASTM C627 Rated “Extra Heavy” Service, meets ANSI A118.3 criteria.

PDF Tile Adhesive<BR><BR> e-Catalog

Epoxy Grout

LATAPOXY® 2000 Industrial Grout

A three-part, 100% solids epoxy grout specifically formulated for maximum chemical, stain and high temperature resistance. Recommended for industrial and commercial food processing applications as well as dairies, breweries, meat packing plants, Clean-In-Place rooms, veterinary hospitals, kennels and commercial kitchens. Unaffected by most acids, corrosives and solvents. Easy to clean formula and fast curing make this ideal for same day installations. Ready for traffic in just 10-12 hours. Exceeds ANSI A118.3 and ANSI A118.5 criteria.

PDF Epoxy Grout<BR><BR> e-Catalog

Mortar Bed

LATICRETE® Medium Bed Mortar

PDF Mortar Bed<BR><BR> e-Catalog

Admix

LATICRETE® 3701 Mortar Admix

LATICRETE® 3701 Mortar Admix and LATICRETE® 226 Thick Bed Mortar is a thick-bed mortar that is exceptionally strong and resistant to weather, frost, thermal and physical shock. Can be used to build high strength concrete patches, stucco and plaster mortars.

PDF Admix<BR><BR> e-Catalog

Underlayment

LATICRETE® 86 LatiLevel™

Free-flowing, pumpable cementitious mortar for rapid leveling of interior subfloors. Can be poured from feather edge to 1" (25 mm) thickness in one pour. Dries to a smooth finish. Ready for tile in less than 4 hours, all other floor finishes in 24 hours.

PDF Underlayment<BR><BR> e-Catalog

Primer

LATICRETE® Admix & Primer

A latex primer for use with LATICRETE® 86 Latilevel™ and LATICRETE® 88 Latilevel to insure bonding of underlayment to substrate. Also used as an admix with LATICRETE® 816 LatiPatch™.

PDF Primer<BR><BR> e-Catalog

Patch

LATICRETE® 816 LatiPatch™

Rapid cementitious patching compound that can be applied over concrete and exterior glue plywood. Sand-free formula makes LATICRETE® 816 LatiPatch™ ideal for use over difficult substrates such as non-water soluable cutback adhesive, vinyl tile, dry porous concrete and unglazed ceramic tile. Easily mixes with water to allow tiling in just 1 – 2 hours.

PDF Patch<BR><BR> e-Catalog

Vapor Reduction

LATAPOXY® 312 Vapor Reduction Membrane

LATAPOXY® 312 Vapor Reduction Membrane is a high performance roller applied epoxy membrane specifically designed to reduce the vapor transmission from concrete slabs through to a finished floor surface.

PDF Vapor Reduction<BR><BR> e-Catalog

Purchasing

Find a Distributor

LATICRETE sells through Distributors who themselves maintain a network of dealers across North America. If you cannot find a listing for a Distributor near you, call the closest ones and ask how they can make product available to you in your local market area.

Architects

Leed Project Certification Assistant

Expedite your LEED Project Certification Process
* Product Letter Certification in Seconds
* All Associated GREENGUARD Certificates Included
* Map of Manufacturing Locations

Architectural Guidebook

The web-based LATICRETE® Architectural Guidebook empowers design and specification professionals to create custom specifications based on industry standards for over 100 types of installations with just a few clicks of a mouse.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-01-25
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget