Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

LexaLite International Corp. | lenses and lighting

10163 U. S. Hwy. 31 N.
Charlevoix, MI 49720-9436
 
Toll Free:800-228-5275
Phone:231-547-6584
 
request catalogRequest
Catalog
    send email Send Message to
LexaLite International Corp.
   
   
 
Web Site: www.lexalite.com
e-mail: send email


LexaLite International Corp. manufactures lenses and lighting building products relating to:


[ 16 ] Electrical
[ 16510 ] Interior Luminaires
[ 16580 ] Lighting Accessories

spacer
your name:   password:   (available for clients only)



Last Update: 2006-04-18

lenses and lighting Related News:
2008-11-10A Solucent™ woven metal mesh application from Cambridge Architectural provides a first-of-its-kind exterior shading and daylighting system, dramatically reducing solar heat gain and cooling costs for a new facility on the University of Washington's...
2008-10-30Cambridge Architectural will officially launch Solucent™, its energy-saving and daylighting mesh shading system, at Greenbuild 2008 in Boston, MA, November 19-21.
2008-10-29Kalwall Wins With Security And Daylighting
2008-10-27Pass & Seymour/Legrand announces its newest addition to the Harmony family of lighting and fan speed controls, the Harmony Dimmer, designed for use with 120-volt “2-wire” dimming ballasts.
2008-09-23U. S. Architectural Lighting expands LED technology with a new series of wall-mounted Trilux fixtures featuring Luxeon K2 high output LEDs. The Trilux TLW Series is designed for commercial and retail sites and is offered in a versatile range of styles...












Never Forget