Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Pilkington

811 Madison Ave.
P. O. Box 799
Toledo, OH 43697-0799
 
Toll Free:800-221-0444
Phone:419-247-3731
Fax:419-247-4517
 
glass by Pilkington
request catalogRequest
Catalog
    send email Send Message to
Pilkington
   
   
 
Web Site: www.pilkington.com/sunmanagement
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       LEED product data for glass      
Overview:
The Sun Management Glass System™...only from Pilkington.

Different kinds of glass have different properties, advantages and benefits.

And the Pilkington Sun Management™ System is a powerful energy management tool that lets you take advantage of these unique properties to create the ideal combination of aesthetics, performance and affordability for each individual project.

Featured Product: Glass Products

Products Trade Name Description Content

NEW
OptiView™

OptiView™
Pilkington NEW<BR>OptiView™<BR><BR>
click to enlarge
New OptiView™ Glass reduces visible light reflectance to less than 2%, while blocking more than 99% of UV transmittance. OptiView™ Glass provides excellent acoustic control, and superior safety and security performance. OptiView™ Glass is ideal for museums and displays, retail store fronts, showrooms, and a host of applications where an anti-reflective product was never an option.

SpecWizard Specs Green Product Data

NEW
Pilkington Eclipse Advantage™: Glass

Eclipse Advantage™ An innovative Low-E glass that combines low emissivity with solar control, high visible light transmittance and glare control. And subtle reflectivity with crisp, consistent color.

SpecWizard Specs

Tinted Float Glass

Arctic Blue™
Pilkington Tinted Float Glass<BR><BR>
click to enlarge
High Performance Tinted Float Glass. Richer than pale blue, softer than deep blue, Pilkington Arctic Blue Glass is a unique blue tinted float engineered for high daylight transmittance, good solar control and cool, comfortable color.

SpecWizard Specs

Tinted Float Glass

EverGreen™
Pilkington Tinted Float Glass<BR><BR>
click to enlarge
High Performance Tinted Float Glass. Pilkington EverGreen Glass blocks 86% of the UV light, transmits 66% of the visible light, yet offers nearly 20% less solar heat gain than other green tinted glasses on the market today.

SpecWizard Specs

Tinted Float Glass

Bronze Optifloat™ Pilkington Bronze Optifloat™ Tinted Float Glass reduces unwanted heat gain while admitting a high natural daylight to enhance visual performance and lower artificial lighting needs.

SpecWizard Specs

Clear Float Glass

Optifloat™ Clear Float Glass Heavy Clear Float from Pilkington - the only complete heavy float line manufactured in the U.S. - is available for a wide variety of commercial glazing possibilities. Ideal for large, frameless expanses of glass in lobby and entrance area applications, it offers superior strength, greater spans, reduced deflection, high daylight transmittance and enhanced noise suppression.

SpecWizard Specs

Tinted Float Glass

OptiFloat™ Grey Pilkington Optifloat™ Grey Tinted Float Glass reduces unwanted heat gain while admitting a high natural daylight to enhance visual performance and lower artificial lighting needs.

SpecWizard Specs

Solar Control Low-E Glass

Solar E™
Pilkington Solar Control Low-E Glass<BR><BR>
click to enlarge
Pilkington Solar Control E Glass features an integral pyrolytic surface which provides superior fabricating and handling qualities. As a result, the solar glass can be handled, cut and tempered, and offers unlimited shelf life. In addition, no edge deletion or special handling is required. OPTIMIZES SOLAR CONTROL and energy efficiency of clear I.G. units to create an excellent Sun Management™ Glass System.

SpecWizard Specs

Low-E Glass

Energy Advantage™ Pilkington Energy Advantage Low-E Glass is one of the most color-neutral Low-E glass products on the market today.

SpecWizard Specs

The Sun Management Calculator

A handy interactive tool for calculating the performance values of every combination you can think of, and even generate sample specs for each, ready to cut and paste into your project specification.

SpecWizard Specs

Self-cleaning glass

Activ™
Pilkington Self-cleaning glass<BR><BR>
click to enlarge
Its unique dual action uses the forces of nature to help keep the glass free from dirt, giving you not only the practical benefit of less cleaning, but also clearer, better-looking windows.

SpecWizard Specs

Fire-Resistant Glass

Pyrostop™
Pilkington Fire-Resistant Glass<BR><BR>
click to enlarge
A leading fire-rated glazing material in Europe for more than two decades, Pilkington Pyrostop™ Fire-Resistant Glass is available in North America through Pilkington's partnership with Technical Glass Products (TGP).

SpecWizard Specs

Structural Glass System

Planar™
Pilkington Structural Glass System<BR><BR>
click to enlarge
Invented by Pilkington over 35 years ago, Pilkington Planar™ systems provide a complete glass envelope for building structures, satisfying the most demanding and creative architectural requirements. Façades can be on any plane either vertical, horizontal or multi angled.

SpecWizard Specs

Profiled Glazing System

Profilit™
Pilkington Profiled Glazing System<BR><BR>
click to enlarge
While Pilkington Profilit Glass is marketed in North America by Pilkington, engineering, installation and the onsite technical support are coordinated by Westcrowns, Inc.

SpecWizard Specs

Pilkington Architectural Specialty Glass

Mirropane™ Transparent Mirror
Pilkington Pilkington Architectural Specialty Glass<BR><BR>
click to enlarge
Ideal for surveillance, security and administrative applications where discreet observation is required, Pilkington Mirropane™ Transparent Mirror looks like a mirror in a well-illuminated room but works like an ordinary tinted window from the other side. Formed by chemical vapor deposition on 1/4 " (6mm) Pilkington Mirropane™ Transparent Mirror can be laminated with the pyrolytic side out for higher security.

SpecWizard Specs

Pilkington Architectural Specialty Glass

Optiwhite™ Low Iron Float Glass German engineered by Pilkington, Optiwhite Glass is now stocked and available in North America. When true color is of paramount importance , Pilkington Optiwhite Float Glass is the perfect solution. Noticeably cleaner than ordinary standard clear float glass, the colorlessness of Pilkington Optiwhite Float Glass is especially apparent whe it is combined withe white or light colors, and when exposed, polished edges are in view. As a result, Pilkington Optiwhite Glass offers enhanced clarity and aesthetics for everything from photovoltaic modules and solar collectors to showroom and furniture applications. It is also ideal for use with glass which is to be ceremically decorated , because the true colors of the decorations will show through glass.

SpecWizard Specs

Pilkington Architectural Specialty Glass

Texture™ Glass
Pilkington Pilkington Architectural Specialty Glass<BR><BR>
click to enlarge
The Pilkington line of Texture Glass products provides a range of designs and varying degrees of translucency. These products combine elegance and decorative effects, and give architects and designers functional options that emphasize teh natural light-enhancing properties of glass. Pilkington Texture Glass is a rolled, textured glass which has a specific pattern or design impressed into one surface. Pilkington Texture Glass allows the passage of light, but varying levels of obscuration, depending on the depth and configuration of the pattern. It's available in numerous designs and finishes, including an antique style that recreates the unique appearance of traditional hand-blown glasses.

SpecWizard Specs


spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-29










Never Forget