Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

American Weather-Seal | glass

1400 Dairy Ln.
Orrville, OH 44667-2505
 
Toll Free:800-358-2954
Phone:330-682-2515
Fax:800-432-1509
 
request catalogRequest
Catalog
    send email Send Message to
American Weather-Seal
   
   
 
Web Site: www.americanweatherseal.com


American Weather-Seal manufactures glass building products relating to:


[ 08 ] Doors and Windows
[ 08520 ] Aluminum Windows
[ 08550 ] Wood Windows
[ 12 ] Furnishings
[ 12490 ] Window Treatments
[ 12491 ] Blinds*
[ 12492 ] window shades*
[ 12493 ] Shades*
[ 12494 ] Interior Shutters
[ 12494 ] Window Shades
[ 12495 ] Curtain Hardware*
[ 12497 ] Curtains*
[ 12498 ] Fire-Resistant Roller Shades*

spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-01-14

glass Related News:
2008-05-09The new allglas™ interior officefront system from DORMA Glas represents a breakthrough in designing and outfitting interior office space with frameless glass office fronts. With multiple hardware options and a single source of contact from initial...
2008-05-08Hakatai glass mosaic tile was specified by VaST Architecture for the interior design of the Courtyard House, a sustainable, green-built home in Denver, Colorado. The project was a collaboration between Boulder-based VaST and Denver-based 3BY ...
2008-05-07Weather Shield has added 61 NEW CAD Details for their Wood Windows
2008-05-01Deck Images, a manufacturer of aluminum railing systems, has introduced the E2A™ Kit Series of glass and aluminum railing systems. The 36" high kits are available in both 6' line and 6' stair sections, and are made from high-grade aluminum to ensure
2008-04-30Vetrotech St. Gobain is proud to introduce the first 20 minute fire-rated all glass door. Utilizing SGG PYROSWISS EXTRA glass technology, architects and designers can now have full vision doors and maintain the required fire rating.












Never Forget