Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Wire-Bond

400 Roundtree Rd.
P. O. Box 240988
Charlotte, NC 28224
 
Toll Free:800-849-6722
Phone:704-525-5554
Fax:704-525-3761
 
anchors by Wire-Bond
request catalogRequest
Catalog
    send email Send Message to
Wire-Bond
   
   
 
Web Site: www.wirebond.com
e-mail: send email
      Specs      
Overview:
WIRE-BOND® offers over 31 years' experience in the manufacture and fabrication of wire into masonry wall reinforcing materials and ties. Our large manufacturing capacity and in-stock inventory ensures you the very best service. We pledge complete customer satisfaction!

• We maintain our own trucking fleet for direct delivery to yard or job site.
• We offer the complete line of masonry wire reinforcement products and accessories.
• We are a family-owned company with over 31 years' experience exclusively in masonry reinforcement products.
• We provide nationwide distribution from our plant locations in Charlotte, North Carolina, and Memphis, Tennessee.
• We offer on-site hot-dip galvanizing at both plant locations

NOW....WIRE-BOND® ships anywhere in the world
Call us now for all your masonry construction needs at 800-849-6722!

Featured Product: Innovative Wall Reinforcement

Products Trade Name Description Content

Ladder Type

Ladder Type Wall Reinforcement

We produce continuous systems of masonry wall reinforcing including truss and ladder designs. Variations are available to these standard designs to meet specific wall conditions and are illustrated in this catalog.

Wire-Bond® Clip

Wire-Bond Wire-Bond® Clip<BR><BR>
click to enlarge
The WIRE-BOND clip conforms to requirements of Uniform Building Codes for seismic zones. Continuous straight and cut wire is installed in the Wire-bond clip which is embedded in the mortar joint. The tie is installed in the plate or eyelets which are fastened to the support structure. This adds stability and protects against problems associated with thermal expansion and contraction. Also provides more uniform distribution of lateral forces.

Specs

Level Eye Adjustable System

Wire-Bond Level Eye Adjustable System<BR><BR>
click to enlarge
WIRE-BOND®'S Level Eye is a continuous adjustable system designed with in-line eyelets welded to the side rod of 3/16" or 9 gauge wire. Profile of the entire welded assembly -- eyelets, pintles, cross and side wires -- does not exceed .3/16" in height. This insures complete mortar coverage for maximum strength.

Level Adjustable Tab

Wire-Bond Level  Adjustable Tab<BR><BR>
click to enlarge
Available for both ladder and truss, Level Adjustable tab has in-line tabs welded to side rods of 9-gauge or 3/16" wire. Profile of welded assembly does not exceed 3/16" height. Exceeds requirement of ASTM951. New design of tab meets ACI530 code. Tab lengths extend beyond block to accommodate varying widths of insulation. Tabs and wall ties are 3/16" diameter wire.

Core Clear Ladder

16" o.c. ladder design positions cross rods on web of block to allow core clearance. This simplifies rebar installation; centering utilizes strength of grout. Allows unrestricted flow of grout or loose fill insulation into CMU cells. Minimizes re-setting of joint reinforcement around rebar. Improves resistance to shrinkage cracking. Provides stronger bond with cross rods in web of block. Less time devoted to rebar installation, grout pouring.

Ladder Type

Series 200
Wire-Bond Ladder Type<BR><BR>
click to enlarge
Ladder design is a prefabricated reinforcement for embedment in the horizontal mortar joints of masonry. It is manufactured in 10' 8" lengths from wire conforming to ASTM A 82 for cold drawn steel wire. It consists of two or more parallel and deformed longitudinal wires welded to perpendicular cross wire spaced 16" o.c. Out-to-out spacing is approximately two inches less than the nominal thickness of the wall.

Ladder Type with Ties

Series 400/600/800 All masonry walls, composite and cavity, shall be reinforced and tied with WIRE-BOND® ladder tab (options: adjustable tab, hook and eye) as manufactured by WIRE-BOND. Ladder design consists of two or more deformed 9 gauge (option 3/16") longitudinal wires welded not more than 16" o.c. to a 9 gauge cross wire (option for 3/16" cross wire if so specified). All tabs and wall ties are made of 3/16" diameter wire.

Ladder Double Hook & Eye

Manufactured with double eyes welded 16" o.c. Out-to-out spacing of longitudinal wires shall be approximately 2" less than the nominal thickness of the block. Eye lengths are designed to span just beyond block or varying widths of insulation. All hooks and eyes are made of 3/16" diameter wire.

Prefabricated Corners and Tees

Corners and tees are available for any joint reinforcing product that we manufacture. 30" lengths are standard. Any size and finish can be made to order..

Truss Type

Truss Type

Series 300 Truss design is a prefabricated reinforcement for embedment in the horizontal mortar joints of masonry. Manufactured in 10 foot lengths from wire, it conforms to ASTM A 82 for cold drawn steel wire. It consists of two or more parallel and deformed longitudinal wires welded to a continuous diagonal cross wire at 16" o.c. Out-to-out spacing is approximately 2" less than the nominal thickness of the wall.

Truss Type with Ties

Series 500/700/900
Wire-Bond Truss Type with Ties<BR><BR>
click to enlarge
All masonry walls shall be reinforced with WIRE-BOND masonry wall reinforcing, as manufactured by WIRE-BOND or equal. The wire shall conform to ASTM A 82 for cold drawn steel wire and shall be of truss design consisting of two or more deformed 9 gauge (option 3/16") longitudinal wires welded not more than 16" o.c. to a 9 gauge cross wire (option for 3/16" wire if so specified). Truss double hook and eye is manufactured with double eyes welded 16" o.c. All tabs and wall ties are made of 3/16" diameter wire.

Prefabricated Corners and Tees

Corners and tees shall be used at all corners and intersections. Installation shall be in strict accordance with manufacturer's instructions. Specify inside or outside corners for cavity or composite walls.

Masonry Anchors/Ties

Specs

Masonry To Masonry

Ties and anchors which connect concrete block-to-brick and brick-to-brick. Also control joint anchors which tie block-to-block to allow movement.

Control Joint Anchor

Designed for transferring loads across control joints while handling compression loads and controlling lateral movement. Finishes: mill galvanized and stainless steel.

Adjustable Rectangular Ties

Available in 3/16'' mill galvanized or hot dipped galvanized steel. Conforms to ASTM A 82. Space 16'' vertically, 16'' horizontally.

Mesh Ties

1/2'' mesh x 16 ga. or 19 ga., hot dip galvanized.

Corrugated Wall Ties

Mill galvanized or hot dip galvanized steel 7/8'' wide and 7'' long; thickness 22 ga. and 16 ga.

Masonry To Concrete

Anchors and ties which connect masonry walls to poured concrete.

Specs

Dovetail With Triangular or Rectangular Tie

12 ga. x 1'' with 1/4'' hole. Available with Triangular Ties or Rectangular Ties. Conforms to ASTM A 82. Finishes available: mill galvanized, hot dip galvanized and stainless steel.

Specs

Dovetail Corrugated Ties

12 or 16 ga. x 1'' wide. Length 3-1/2", 5-1/2'', 7-1/2''. Finishes: mill galvanized, hot dip galvanized, or stainless steel.

Specs

Dovetail Stone Anchors

18'' thick, mill galvanized, hot dip galvan/ized and stainless steel. 1'', 1 1/4", 1-1/2'' or 2'' wide by required length. Wirebond recommends stainless steel anchors for maximum resistance to corrosion.

Specs

Dovetail Slot

Dovetail slot 1" width, 10' lengths available in 26, 24, 22 ga. mill galvanized only.

Specs

Channel Slots

Plain, mill galvanized or hot dip galvanized. 12 ga. x 1-3/4" x 8" length. Continuous type is also available.

Specs

Masonry To Steel

Anchors and ties which connect steel columns to masonry walls.

Specs

Adjustable Veneer Anchor

RJ-711
Wire-Bond Adjustable Veneer Anchor<BR><BR>
click to enlarge
Plate is available in either 14 gauge or 12 gauge; wire is 3/16" diameter. Available in mill galvanized, hot dip galvanized and stainless steel. Hook lengths are 3-1/4", 4-1/4" and 5-1/4". Hook adjustments are maximum of 1-1/4" up or down. Also available for insulated walls. Test data provided upon request.

Specs

Anchoring System

HCL-711
Wire-Bond Anchoring System<BR><BR>
click to enlarge
WIRE-BOND's HCL-711 Anchoring System installs quickly and easily on exterior walls with brick veneer while providing positive contact with metal stud and avoiding damage to wallboard.

Specs

Fireproofing Anchors

Permits spray-on of fire-proofing foam. Available in 1/4" or 5/8" diameter. Mill galvanized and hot dip finish available. Offset varies.

Specs

Type I and II Anchors

Individual or continuous ties weld-on to steel column or screw-on to steel. Type I available in 1/4" wire. Type II available in 12 gauge (plate). Finishes: mill galvanized, hot dip galvanized, stainless steel.

Specs

Type III Anchor

Individual or continuous ties for weld-on to steel column or screw-on to metal studs. Type III available in 14 gauge and 12 gauge (plate). Finishes: mill galvanized, hot dip galvanized, stainless steel.

Specs

Type III-X Anchor

Wire-Bond Type III-X Anchor<BR><BR>
click to enlarge
Type III-X Anchor installs quickly and easily on exterior walls with brick veneer while providing positive contact with metal studs. It transfers compression loads to the steel stud backup. Available in 14 gauge and 12 gauge (plate). 1 1/4" wide x 6" long. Finishes include mill galvanized, hot dip galvanized, and stainless steel.

Specs

Triangular Ties / Rectangular Ties

Constructed of steel wire meeting ASTM A 82. Available in 3/16" or 1/4" diameter. Finishes: mill galvanized, hot dip galvanized, stainless steel.

Specs

Anchorseal 4110

Anchorseal 4110 A 40 mil thick dual barrier membrane, 2-1/2" wide, consisting of 32 mils of pliable, highly adhesive rubberized asphalt, completely and integrally bonded to an 8 mil, high density, cross-laminated polyethylene film. Anchorseal is used in conjunction with RJ-711, Type II and Type III anchors. Shown in illustration with Type III anchor.

Specs

Sure Tie® from Wire Bond

Sure Tie® WIRE-BOND®'s SureTie® installs easily on steel stud/brick veneer applications. One-piece design provides superior strength. SureTie® has a #12-24 tapping thread 1" in length. Accommodates wallboard thicknesses of 1/2" and 5/8", and various sizes of insulation.

Specs

Beam Ties

Constructed of steel wire meeting requirements of ASTM A 82. Available in 3/16" or 1/4" wire. Finishes: mill galvanized, hot dip galvanized and stainless steel.

Specs

Column or Beam Anchors

1/8" thick x 2" wide x 7" long. Plain, mill galvanized or hot dip galvanized. Flange slot is 5/8" wide x 1" deep, located 1" from end.

Specs

Mortar Suspension

Mortar Net™
Wire-Bond Mortar Suspension<BR><BR>
click to enlarge
Mortar Net™ is placed on top of the flashing inside the cavity where it catches and suspends mortar droppings above the level of weep holes and flashing. Dovetail shape prevents the mortar from forming a continuous dam. The shape of the material, in combination with 90% open plastic mesh configuration, allows water and air to move rapidly and easily through material to the weeps.

Specs

Mortar Suspension

Grout Stop™ Designed to prevent grout from falling through block core while maintaining positive bond in mortar joint.

Specs

Masonry Flashing

Fiberweb 200-4102 A black laminate comprised of polyester film, 20x10 fiberglass scrim and a layer of vinyl film. FIBERWEB 200 is approved by the Army Corps of Engineers under Guide Specification CEGS-07600. Fiberweb 200 has a total average thickness of 8 mils.

Specs

Special Products
Plumb-Rite

Plumb-Rite
Wire-Bond Special Products<BR>Plumb-Rite<BR><BR>
click to enlarge
Plumb-Rite is a T-shaped PVC product that assists in keeping vertical joints in precise alignment where control joints and expansion joints are used in a masonry wall. Plumb-Rite is rigid enough to keep a 3/8" vertical joint consistently straight. It is flexible enough -- with a special slotted stem -- to allow for expansion of the brick.

Specs

Radius Wire

Radius Wire A system that allows use of continuous wall reinforcement of truss or ladder design in curved walls of any composition. Radius wire is also available in the following wall systems: hook & eye, adjustable tab, tab, and stone tab.

Specs

Stone Tab

Stone Tab An adjustable masonry system for use with natural or manufactured stone. It incorporates the use of horizontal joint truss reinforcement with a tab, a 1/4" rod and either triangular or rectangular ties that can adjust with a natural coursing of stone.

Specs

Vertical Expansion Joint

3/8" x 3" x 50' with no adhesive; compression up to 50%; manufactured of closed cell neoprene conforming to ASTM D 1056, RE41. Packed 500 feet per box.

Specs

Accessories

Climaseal Screws
Control Joints
Glass Block
Panel Anchors
Partition Top
PVC Flashing
Rebar Positioners
Rigid Steel Ties
Screws/Washers
SFS Stadler SX
Weepholes/Vents

Specs


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-09-10










Never Forget