Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

MechoShade Systems, Inc.

42-03 35th St.
Long Island City, NY 11101
 
Phone:718-729-2020
Fax:718-729-2941
 
shades and shadecloth by MechoShade Systems, Inc.
request catalogRequest
Catalog
    send email Send Message to
MechoShade Systems, Inc.
   
   
 
Web Site: www.mechoshade.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for shades and shadecloth      
Overview:
MechoShade® Systems , Inc., is pioneer in the development of solar shading, including the development of its' hugely successful ThermoVeil® and EuroVeil® shadecloth lines and creative solutions to brightness, glare and solar control problems. Through the research and engineering capabilities that created the MechoShade system, MechoShade has become the only single source solar shading designer and manufacture of hardware, shadecloth and accessories. MechoShade is in the forefront of energy efficient solar shading design at the window wall to achieve personal, thermal, and visual comfort in conjunction with the more efficient use of natural resources. It is this reason why you find MechoShades in many “Green” projects, including those that have achieved LEED™ certification.

Energy conserving MechoShades and ElectroShades® work in harmony with the dynamic use of glass to improve interior environments with optimum solar protection, greater use of natural light, energy savings and those vitally important outdoor views so beneficial to human personal well-being and productivity.

MechoShade Systems offers an integrated system of visually transparent and room darkening roller screens that provide optimum solar protection with the functionality and design esthetics architects and designers worldwide desire. Whether you need a manual chain-driven shade for a typical window, a motorized mid-window alignment system for a curtain wall, a multi-zone shading control system for an entire office or a computerized solar tracking system for the entire building, MechoShade is the shade of choice for windows, skylights, greenhouses and atriums.

MechoShade has offices in Long Island City, NY and Phoenix, AZ with sales and distribution throughout the continental United States, Canada, Asia and Europe.

Featured Product: Roller Shades

Products Trade Name Description Content

The MechoShade® System



SpecWizard Specs CAD Details Green Product Data

Manual Shades

Mecho®/5
MechoShade Systems, Inc. Manual Shades<BR><BR>
click to enlarge
MechoShade® is the original manual chain-driven heavy-duty hardware system. Features include SnapLoc® mounting spline for easy shade band removal and reattachment and SnapLoc® fascia to conceal the hardware system. MechoShade's patented new Mecho/5 system is the only hardware and shadecloth system with a lifetime limited warranty, 100% replacement and no depreciation over the life of the warranty.

SpecWizard Specs CAD Details

Manual Shades

Suburban™/2
MechoShade Systems, Inc. Manual Shades<BR><BR>
click to enlarge
The Suburban™/2's clean lines, care-free maintenance and high quality components are backed by a Ten -Year Limited Warranty that makes it a great value for a limited budgets and/or a tight space requiring a small profile.

SpecWizard Specs CAD Details

Manual Shades

MECHO®/5 DoubleShades™
MechoShade Systems, Inc. Manual Shades<BR><BR>
click to enlarge
DoubleShades® have all the same features of the standard Mecho/5 bracket, plus allow both sun screen and Room Darkening on a single bracket.

SpecWizard Specs CAD Details

Manual Shades

Bottom/Up Shade
MechoShade Systems, Inc. Manual Shades<BR><BR>
click to enlarge
Single Cord Manual Bottom/Up Shade and Two Tube Mecho/5 Manual Bottom/Up Shade.

SpecWizard Specs CAD Details

Manual Shades

DualShades™
MechoShade Systems, Inc. Manual Shades<BR><BR>
click to enlarge
Flat roller shades with an insulated transparent lining for a technically advanced system combining insulation, extra view and heat control.

SpecWizard Specs CAD Details

Manual Shades

Sloped Shades
MechoShade Systems, Inc. Manual Shades<BR><BR>
click to enlarge


SpecWizard Specs CAD Details

Manual Shades

Fixed Shades
MechoShade Systems, Inc. Manual Shades<BR><BR>
click to enlarge
Fixed Shades are non-retracting shades that are custom fitted to the architectural details of the window.

SpecWizard Specs CAD Details

The ElectroShade® System

Electroshade® Motorized shading of high/wide windows. ElectroShades roll up into the ceiling pocketing or into the fascia and disappear from view.

SpecWizard Specs CAD Details

Motorized Shading

Electro®/1 and Electro®/2
MechoShade Systems, Inc. Motorized Shading<BR><BR>
click to enlarge
Electro/1 and Electro/2 are available in Standard , Extended, and DoubleShade® bracket models with a 50mm tubular motor and the new Altus RTS motor for wireless switch control. Shades up to 180" (457cm) wide by 220" (559cm) high are possible with Electro®/1 and Electro®/2 Extended brackets. Electro®/2 is designed to work with our optional SnapLoc® fascia to entirely conceal the shade assembly in an exposed installation. Mecho® Extended manual shades and Electro®/2 motorized shades can be mixed under one continuous compact fascia.

SpecWizard Specs CAD Details

Motorized Shading

Electro®/3
MechoShade Systems, Inc. Motorized Shading<BR><BR>
click to enlarge
Electro®/3 is ideal for smaller conditions which can show up anywhere including conference rooms, offices, cafes and boutiques, hospitals and residences.

SpecWizard Specs CAD Details

Electronic Control Systems

MechoShade Systems, Inc. Electronic Control Systems<BR><BR>
click to enlarge


SpecWizard Specs CAD Details

Line Voltage Switches – Hardwired (Direct Wiring)

Line Voltage Controls – Hardwired (Direct Wiring) MechoShade possesses a variety of Line Voltage Switches for basic control of shades equipped with standard, line voltage (120/240 VAC, 50/60 Hz) tubular motors. The motors wire directly to the switches that control them in a hardwired, homerun (direct) fashion and therefore do not require any intermediate controller electronics.

SpecWizard Specs CAD Details

Low Voltage Control Systems - Hardwired

MLC™ The MLC offers enhanced functionality over Line Voltage Switch controls by providing master control of large groups of motors while also enabling the integration of low voltage sensors, timers and third party control systems for higher level functionality.

SpecWizard Specs CAD Details

Low Voltage Control Systems - Hardwired

IQ/MLC™ A microprocessor-based 4-motor controller, specializing in multi-level control and uniformity while controlling standard tubular motors. The IQ/MLC™ offers a refined user interface for discriminating control of shade position, overlapping group control, incremental positioning, shade alignment and integration with other control systems and automation sensors. IQ/MLC's can be daisy-chained to work well from a single office to whole building control networks.

SpecWizard Specs CAD Details

Low Voltage Controls Busline

I•CON™ The I•CON™ is a logic-based, soft-managed system, utilizing state-of-the-art bus line technology for control of motorized shading. Each Intelligent Motor (IM) may be programmed with up to 7 unique addresses. There are 255 unique addresses available. All I•CON (Intelligent Motor Control System™) components are UL recognized and systems tested.

SpecWizard Specs CAD Details

Low Voltage Optional Control Accessories and Peripherals

ElectroShade® MechoShade® offers a Remote Control line that provides motor control from a distance through the use of a hand held radio transmitter. Remote Controls are available as one, two, three or four motor controllers.

SpecWizard Specs CAD Details

Sky Light Shades

Special solutions for shading of monumental curved sloped and horizontal fenestration. Automatic and manual operations. Flat, soft-fold, accordion-pleated, top-down and bottom-up configurations.

SpecWizard Specs CAD Details

Tensioned SkyLighter Roller Shade

Flat Skylighter™ A Tensioned SkyLighter Roller Shade is a motorized shade designed for applications that require a taught flat shade.

SpecWizard Specs CAD Details

Non-Tensioned Roller Shades

Flat Skylighter™ A single tubular motor and spring system for angled, gravity drop or horizontal shades up to 6 x 8 ft (183 x 245 cm). As the motor in the cable take up tube pulls the shade band across the opening, it creates resistance as it tightens the opposing spring in the fabric tube, providing shade band taughtness. The size and weight of the shade will determine if idler rollers, guide cables and/or guide track are necessary.

SpecWizard Specs CAD Details

Horizontal Soft-Fold Shades

Soft-Fold Skylighter™ The system consists of two cable take up tubes, one for each direction of travel, each with its own motor and drive cable and a fixed pleat at the head rail. A separate set of Spacer Cables keep the pleats properly spaced to a series of 1" (25mm) tubes sealed inside the shadecloth, while a Guide Cable keeps the shade tracking straight.

SpecWizard Specs CAD Details

Non-Tensioned Gravity Drop

Soft-Fold Skylighter™ This system has only a cable take up tube with tubular motor and a fixed pleat at the head rail. The cable take up tube raises the shade by lifting the drive cables attached to the hem bar at the bottom of the shade. A separate set of Spacer Cables keep the pleats properly spaced to a series of 1" tubes sealed inside the shade cloth, while a Guide Cable keeps the shade tracking straight.

SpecWizard Specs CAD Details

Non-Tensioned Horizontal

Soft-Fold Skylighter™ Consists of two cable take up tubes, one for each direction of travel; each with its own motor and drive cable and a fixed pleat at the head rail. A separate set of Spacer Cables keep the pleats properly spaced to a series of 1" tubes sealed inside the shade cloth, while a Guide Cable keeps the shade tracking straight.

SpecWizard Specs CAD Details

Optional Accessories - Side Channels

Side Channels are recommended when conditions require minimizing the light leak around the shade cloth. Ideal for A/V centers, training facilities and laboratories. Can be used on vertical, horizontal or angled shades.

SpecWizard Specs CAD Details

Optional Accessories - Idler Rollers

Side Channels are recommended when conditions require minimizing the light leak around the shade cloth. Ideal for A/V centers, training facilities and laboratories. Can be used on vertical, horizontal or angled shades.

SpecWizard Specs CAD Details

Optional Accessories - Guide Cables and Guide Track

Guide Cables and Guide Track are used depending on the size of the shade and/or site conditions. For example, Guide Cables are used to support a shade when there is no space between two side-by-side shades to accommodate a Guide Track.

SpecWizard Specs CAD Details

Room Darkening and Audio Visual

Components and shadecloths to use with the MechoShade and ElectroShade systems in areas requiring partial or total blackout capabilities. Pre-fabricated Blackout Cassette Assembly with side and/ or bottom channels. Features a choice of custom-fabricated blackout shadebands of opaque all-vinyl and vinyl-and-fiberglass laminated materials.

SpecWizard Specs CAD Details

Shadecloths

Thermoveil®, EuroVeil®/EuroTwill Woven from vinyl coated polyester yarns, ThermoVeil® and EuroVeil® shadecloths are available in a wide variety of weaves, patterns, colors and densities designed to match the daylight transmittance of the glazing and the glazing orientation.

SpecWizard Specs CAD Details

Image Shades

Durable ink jet images printed on our see-through or opaque shades for logos, artwork or photos.

SpecWizard Specs CAD Details

Monumental and Specialty

MechoShade Systems, Inc. is the only single source, OEM manufacturer of its components. Everything on a MechoShade, from the hardware to the fabric is designed and engineered by the company. This gives us flexibility when it comes to creating solutions to all sorts of unique fenestration problems, from the tallest windows to the most inaccessible spaces. Call us with your design problem. MechoShade has the shading system and the engineering resources to make it work.

SpecWizard Specs CAD Details


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-04-14










Never Forget