Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Modernfold, Inc.

215 W. New Rd.
Greenfield, IN 46140
 
Toll Free:800-869-9685
Phone:317-468-6700
Fax:866-410-5016
 
partitions and doors by Modernfold, Inc. A DORMA Group Company
request catalogRequest
Catalog
    send email Send Message to
Modernfold, Inc.
   
   
 
Web Site: www.modernfold.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       LEED product data for partitions and doors      
Overview:
Modernfold - DORMA is the Worldwide Leader in Operable Partitions. Since 1925, Modernfold has earned a reputation for providing building owners, architects, and contractors with quality products, flexible space design assistance, and ongoing service support. Modernfold's line of operable partitions and accordion doors are marketed by more than 150 commercial distributors in North America.

Featured Product: Worldwide Leader in Operable Partitions

Products Trade Name Description Content

Operable Partitions

Acousti-Seal® Standard, heavy-duty and fire-rated single and paired panel partitions; plus continuously hinged panels, manual and electric operated, for large openings including gymnasiums. Available in a variety of finishes.

SpecWizard Specs Green Product Data

Single Panel System

Modernfold, Inc. Single Panel System
click to enlarge
For the largest openings, storage in remote pockets, and in complex partition layouts, the single panel is the operable partition of choice.

SpecWizard Specs Green Product Data

Paired Panel System

Modernfold, Inc. Paired Panel System
click to enlarge
Available in top-supported or floor-supported configurations, the center-hung, paired panels are perfect for straight-line openings and offer quick and easy set-up.

SpecWizard Specs Green Product Data

Continuously Hinged Panel System

Modernfold, Inc. Continuously Hinged Panel System
click to enlarge
Continuously-hinged panels are available in either electric or manual operation.

SpecWizard Specs Green Product Data

Suspension Systems

Modernfold, Inc. Suspension Systems
click to enlarge
Smart Track technology in conjunction with a durable steel suspension provide for easy operation and low maintenance.

SpecWizard Specs Green Product Data

Options

Modernfold, Inc. Options
click to enlarge
A variety of custom options and accessories to make each installation unique.

SpecWizard Specs Green Product Data

Accordion Partitions

Soundmaster®
Modernfold, Inc. <B>Accordion Partitions</B>
click to enlarge
Audio-Wall partitions with sound-control liners plus sweeps.

SpecWizard Specs Green Product Data

Accordion Doors: Models 800 & 1200

Modernfold®
Modernfold, Inc. Accordion Doors: Models 800 & 1200
click to enlarge
Economical accordion Door space dividers with tear-resistant fabric coverings, in wide selection of colors and patterns.

SpecWizard Specs Green Product Data

Suspension Systems

Modernfold, Inc. Suspension Systems
click to enlarge
Steel or aluminum track systems available.

SpecWizard Specs Green Product Data

Options

Accordion partitions can be curved or even serpentine to meet your exact needs and have a large selection of standard finishes.

SpecWizard Specs Green Product Data

Moveable Glass Walls

Acousti-Seal with Glass Moveable Glass Walls, provides a window of opportunity for stunning and flexible interior design. The combination of proven Modernfold and DORMA Glas technology has resulted in a moveable glass wall system that meets the highest standards for quality and appearance.

SpecWizard Specs Green Product Data

Single Panel System

Modernfold moveable glass wall systems are available in a variety of configurations to fit the design requirements for your space.

SpecWizard Specs Green Product Data

Suspension Systems

Moveable glass walls are available with either steel (No. 17) or aluminum (G150) suspension systems.

SpecWizard Specs Green Product Data

Options

Optional anodized aluminum finishes include bronze and black. Additional finish options include stainless steel, brass, or bronze cladding with a satin or polished finish. Sliding panel closures or a pivot panel closures are available. Optional floor closers and handles. Glass options include smoke gray, bronze, etched, and silk screened.

SpecWizard Specs Green Product Data


spacer
your name:   password:   (available for clients only)



Last Update: 2008-06-20










Never Forget