Search for:

Search by:
Company/Trade Name
Product Type

Modernfold, Inc.

215 W. New Rd.
Greenfield, IN 46140
 
Toll Free:800-869-9685
Phone:317-468-6700
Fax:866-410-5016
 
Web Site: www.modernfold.com
Operable and Folding Partitions by Modernfold, Inc.
A DORMA Group Company
send email   send email send email   request catalog
send email   USA repssend email   Canadian reps

SpecWizard for Operable and Folding Partitions                   Specs for Operable and Folding Partitions                   BIM for Operable and Folding Partitions                   LEED product data for Operable and Folding Partitions                  

Overview:
Modernfold - DORMA is the Worldwide Leader in Operable Partitions. Since 1925, Modernfold has earned a reputation for providing building owners, architects, and contractors with quality products, flexible space design assistance, and ongoing service support. Modernfold's line of operable partitions and accordion doors are marketed by more than 150 commercial distributors in North America.

Products Trade Name Description Content

Operable Partitions

Operable Partitions

Acousti-Seal®
Modernfold, Inc. Operable Partitions<BR><BR>
click to enlarge
Operable partitions transform interior space requirements to meet current and future demands.
  • Increase revenue potential - room size tailored to each event
  • Large meeting room can be transformed into several small rooms with minimal set-up time
  • Designed and utilized in a variety of ways to facilitate quick set-up
  • Sound control through a wide range of acoustic ratings without fixed wall constraints
  • Allow for more efficient use of floor space and personnel


SpecWizard for Operable Partitions<BR><BR> Specs for Operable Partitions<BR><BR> BIM Object for Operable Partitions<BR><BR> Green Product Data for Operable Partitions<BR><BR>

Single Panel System

Modernfold, Inc. Single Panel System<BR><BR>
click to enlarge
For the largest openings, storage in remote pockets, and in complex partition layouts, the single panel is the operable partition of choice. The Acousti-Seal 931 solves most application challenges while the 911 addresses 1-hour fire rating requirements, 2-hour rating also available. When it comes to acoustics the 941 offers the highest STC in the industry while the Ultra-Seal provides for guaranteed field sound ratings. Single panel systems will solve complex layout challenges, accommodate wide variations in floor conditions, and provide simple setup with the use of Smart Track technology.

SpecWizard for Single Panel System<BR><BR> Specs for Single Panel System<BR><BR> BIM Object for Single Panel System<BR><BR> Green Product Data for Single Panel System<BR><BR>

Paired Panel System

Modernfold, Inc. Paired Panel System<BR><BR>
click to enlarge
For straight-line openings that do not require multiple locations or offset storage the paired panel system is ideal. Quick and easy set up is possible since panels are hinged together in groups of two and move in a straight line within the opening. The 932 solves most of the basic needs of schools, churches, training facilities, and office environments. The 932FS floor supported partition is a good solution for facilities where the existing overhead structure cannot support the partitions weight. The 912 addresses 1-hour fire rating requirements and the 942 addresses high acoustic requirements (for the ultimate in acoustics use the Ultra-Seal single panel system). Paired panels are typically used to divide classrooms, conference or meeting rooms, and office space.

SpecWizard for Paired Panel System<BR><BR> Specs for Paired Panel System<BR><BR> BIM Object for Paired Panel System<BR><BR> Green Product Data for Paired Panel System<BR><BR>

Continuously Hinged Panel System

Modernfold, Inc. Continuously Hinged Panel System<BR><BR>
click to enlarge
Continuously hinged partitions offer effortless set up for straight line openings. The 933E Electric Partition provides the simplest form of open and closure by extending and/or stacking with the activation of key operated switches. The 933E is used in Hotel Ballrooms, Gymnasiums, Multipurpose Rooms, Civic/Convention Centers, Classrooms, Meeting Rooms, and Conference Rooms. The 933 is a manually operated continuously hinged partition used typically for smaller opens with less frequent operation. Continuously hinged systems come with operable bottom seals that set automatically when the partition is fully extended eliminating potential damage from misuse. Standard hinges on these systems come with a Lifetime Warranty. Acousti-Seal 933E and 933 are both available with all steel suspension systems or aluminum track systems.

SpecWizard for Continuously Hinged Panel System<BR><BR> Specs for Continuously Hinged Panel System<BR><BR> BIM Object for Continuously Hinged Panel System<BR><BR> Green Product Data for Continuously Hinged Panel System<BR><BR>

Moveable Glass Walls

Moveable Glass Walls

Modernfold GWS
Modernfold, Inc. Moveable Glass Walls<BR><BR>
click to enlarge
Create an open floor plan and provide natural light with a Modernfold Glass Wall System.
  • Frameless glass partitions with a variety of design and finish options
  • Include the elegance and confidence of glass in corporate, retail, and entertainment projects
  • Standard systems come with clear glass
  • Variety of custom glass options offered for custom specifications
  • Moveo Glass is ideal for acoustical separation with glass


SpecWizard for Moveable Glass Walls<BR><BR> Specs for Moveable Glass Walls<BR><BR> Green Product Data for Moveable Glass Walls<BR><BR>

Accordion Partitions

Accordion Partitions

Soundmaster / Modernfold
Modernfold, Inc. Accordion Partitions<BR><BR>
click to enlarge
Soundmaster accordion partitions are ideal for dividing a space economically when moderate sound attenuation is desired. Rugged inner sound control liners, heavy gauge steel laminated to a flame retardant, treated acoustical membrane.

The Modernfold accordion is ideal for basic sight and space separation. Modernfold accordion doors and partitions are the industry standard. With their durability, replaceable outer coverings and easy operation, they are designed to give you many years of easy and trouble free operation.

SpecWizard for Accordion Partitions<BR><BR> Specs for Accordion Partitions<BR><BR> BIM Object for Accordion Partitions<BR><BR> Green Product Data for Accordion Partitions<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2012-01-05
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget