Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Overhead Door Corp.

2501 S. State Hwy. 121
Suite 200
Lewisville, TX 75067
 
Toll Free:800-929-3667
Phone:469-549-7100
Fax:972-906-1499
 
garage doors and openers by Overhead Door Corp.
request catalogRequest
Catalog
    send email Send Message to
Overhead Door Corp.
   
   
 
Web Site: www.overheaddoor.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs      
Overview:
Overhead Door Corporation pioneered the upward-acting door industry, inventing the first upward-acting door in 1921 and the first electric door opener in 1926. Today, we continue to be the industry leader through the strength of our product innovation, superior craftsmanship and outstanding customer support, underscoring a legacy of quality, expertise and integrity. That's why design and construction professionals specify Overhead Door Corporation products more often than any other brand.

Featured Product: Doors

Products Trade Name Description Content

Residential Garage Doors

THE BANNER COLLECTION™
THE RENAISSANCE COLLECTION™
THE RANCH HOUSE COLLECTION

Overhead Door Corp. Residential Garage Doors<BR><BR>
click to enlarge
Steel (insulated and non insulated), and wood doors from economical hardboard panels to master-crafted Meranti mahogany.

SpecWizard Specs

Commercial Sectional Doors

Overhead Door Corp. Commercial Sectional Doors<BR><BR>
click to enlarge
Steel, aluminum and Thermacore in wide range of sizes, panel profiles, gauges, track styles and hardware.

SpecWizard Specs

Sectional Steel Doors

THERMACORE®
Overhead Door Corp. Sectional Steel Doors<BR><BR>
click to enlarge
Thermacore® is the premier insulated door available today. It is an ideal choice for applications that demand the highest levels of thermal efficiency, air filteration, and windload resistance.

SpecWizard Specs

Insulated Steel Sectional Doors

The industry's most comprehensive line of Insulated Sectional Steel Doors.

SpecWizard Specs

Non-Insulated Sectional Steel Doors

The industry's most comprehensive line of Non-Insulated Sectional Steel Doors.

SpecWizard Specs

Aluminum Doors

Overhead Door Corp. Aluminum Doors<BR><BR>
click to enlarge
An excellent solution for applications where visual access and light transmission are key considerations.

SpecWizard Specs

Rolling Service Doors

Overhead Door Corp.  Rolling Service Doors<BR><BR>
click to enlarge
Ideal for situations where sideroom and headroom are at a premium, our upward-coiling service doors fit openings up to 1500 sq. ft. (139,355 sq.mm) and are available with the industry's widest array of slat profiles, curtain materials and colors, offering a virtually endless array of options to satisfy both aesthetic considerations and working requirements.

SpecWizard Specs

Rolling Counter Doors

Overhead Door Corp. Rolling Counter Doors<BR><BR>
click to enlarge
Overhead Door Corporation's rolling counter doors provide a multitude of attractive solutions for smaller openings to 18'4" wide and 8'4" high (5588mm and 2540mm).

SpecWizard Specs

Rolling Sheet Doors

Overhead Door Corp. Rolling Sheet Doors<BR><BR>
click to enlarge
Easy on your budget, these door systems incorporate innovative design elements that enable fast installation and ensure smooth operation for enhanced door life.

Rolling Steel High Speed Traffic Doors

JETROLL® A high-cycle, low-maintenance, fabric traffic door that saves energy, controls noise, isolates dust and dirt, and resets easily after an impact,

SpecWizard Specs

Fire Doors

Overhead Door Corp. Fire Doors<BR><BR>
click to enlarge
Overhead Door Corporation offers a wide array of rolling steel doors to meet the most demanding fire safety standards, unusual opening sizes and discerning aesthetic requirements. Designed to close automatically in the event of a fire or alarmed event, our fire-rated doors are available for service door and counter applications in commercial, industrial, institutional and retail uses.

SpecWizard Specs

Security Grilles

Overhead Door Corp. Security Grilles<BR><BR>
click to enlarge
Overhead Door Corporation's security grilles provide an array of attractive solutions for a spectrum of retail, commercial and industrial applications. Our side-folding grilles boast the shortest stacking dimension of any grille available today, and feature a handsome clear anodized finish (standard) in a variety of patterns and optional colors. We also offer a complete line of upward-coiling grilles. Constructed of aluminum, stainless or galvanized steel -- with optional electric motor -- these grilles are designed for durability and easy operation.

SpecWizard Specs

Garage Door Openers

OVERDRIVE™
Overhead Door Corp. Garage Door Openers<BR><BR>
click to enlarge
Opens twice as fast yet closes gently at a standard speed.

Garage Door Openers

PYTHON™ Enclosed chain drive operation.

Garage Door Openers

SIGNATURE SCREW-DRIVE™ Few moving parts for years of trouble-free operation.

Garage Door Openers

PHANTOM™ Belt-drive with extra quite operation.

Garage Door Openers

LEGACY® A premium chain drive opener that features a patented motor for greater lifting force, rugged full-chain drive and solid-steel T-rail for long-lasting performance.

Commercial Operators

ARMOR DRIVE™: Available with a 1/2hp or 1hp motor, this full-featured, modular door control system lifts every type of door in our commercial and industrial lines.

SpecWizard Specs

Sectional Door Operators

Overhead Door Corporation offers the broadest line of electric operators to suit new construction and retrofit applications, as well as unusual or special requirements.

SpecWizard Specs

Rolling Door Operators

Model MD is a belt-driven commercial operator. It is available as a wall-mounted unit.
Model RG is a heavy-duty, belt-driven commercial operator. Ground-level chain hoists for emergency or hand operation are optional. Mounting options include front of hood, top of hood or wall mounted.
Model RDB is a heavy-duty, gear-reduced commercial operator. Ground-level chain hoists for emergency or hand operation are standard. Mounting options include front of hood, top of hood or wall mounted.

SpecWizard Specs

Counter Door Operators

Model CDO is a gear-reduced commercial operator with a 1/2 HP motor. The CDO operator may be used for doors up to 140 sq. ft. (13006 sq. mm). Mounting is front-of-hood only.
Model MD is a belt-driven commercial operator designed for doors up to 560 pounds (254kg). It is available as a wall-mounted unit..
Model RTM is a tubular motor designed for counter doors. Mounting is in the barrel only.

SpecWizard Specs


spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-24










Never Forget