Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Owens Corning Roofing Products LLC

One Owens Corning Pkwy.
Toledo, OH 43659
 
Toll Free:800-GET-PINK
Fax:800-824-9472
Fax:419-248-7506
 
shingles and underlayments by Owens Corning Roofing Products LLC
request catalogRequest
Catalog
    send email Send Message to
Owens Corning Roofing Products LLC
   
   
 
Web Site: www.owenscorning.com/around/roofing/roofhome.asp
e-mail: send email
      Specs      
Overview:
Owens Corning, the company that invented glass fiber, boasts a fascinating history of innovation and entrepreneurship. This legacy has continued as the company grew into the world leader in advanced glass and building material systems, and expands globally through today's competitive, international markets.

Owens Corning offers a full spectrum of roofing products which includes the Oakridge® Series of shadow and deep shadow architectural shingles, and, to meet increasing homeowner demand for more aesthetically appealing and higher performance roofing systems, the recently introduced Berkshire® Collection of slate-look shingles, Woodcrest® and Woodmoor® Collection of shake-look shingles, and WeatherGuard® HP shingles with TruLoc® granule retention technology for severe weather climates.

Products Trade Name Description Content

Berkshire® Collection Shingles

Berkshire® Collection These laminated shingles are designed for new or reroofing work over any properly built and supported wood roof deck having adequate nail-holding capacity and a smooth surface.

Specs

The Woodcrest® & Woodmoor® Collection

The Woodcrest® and Woodmoo® Collection
Owens Corning Roofing Products LLC The Woodcrest® & Woodmoor® Collection
click to enlarge
Owens Corning Woodcrest® / Woodmoor® Shingles are 360/465 avg. wt./sq. It must be determined if the roof frame can support workers and the weight of the shingles. It may not be feasible to apply the product over an existing shingle roof.

Specs

WeatherGuard® HP Shingles

WeatherGuard®
Owens Corning Roofing Products LLC WeatherGuard® HP Shingles
click to enlarge
The existing roof must be removed before installing WeatherGuard® HP Shingles.

Specs

WeatherGuard® HP Hip & Ridge Shingles

WeatherGuard® Owens Corning WeatherGuard HP Hip & Ridge Shingles are designed to complement WeatherGuard HP Shingles.

Specs

Berkshire® Hip & Ridge Shingles

Berkshire®
Owens Corning Roofing Products LLC Berkshire® Hip & Ridge Shingles
click to enlarge
Owens Corning Berkshire Hip & Ridge with Sealant Shingles are designed to complement Berkshire Shingles.They are a high profile shingle which adds dimension to your home’s hips and ridges.

Specs

Oakridge PRO® Series Laminate Shingles

Oakridge PRO®
Owens Corning Roofing Products LLC Oakridge PRO® Series Laminate Shingles
click to enlarge
When applied in accordance with these instructions, these shingles carry the Underwriters Laboratories Class A fire resistance rating, the top rating for residential shingles. They will resist exposure to fire in accordance with UL Standard 790.

Specs

Owens Corning Three-Tab Shingles

Owens Corning Roofing Products LLC Owens Corning Three-Tab Shingles
click to enlarge
Standard and Metric sized shingles

Specs

Glaslock™ Asphalt Shingles

Glaslock™ Asphalt Shingles
Owens Corning Roofing Products LLC Glaslock™ Asphalt Shingles
click to enlarge
These shingles are applied by interlocking one into the other. This characteristic provides for excellent wind resistance after installation.

Specs

High Ridge Hip & Ridge Shingles

Owens Corning Roofing Products LLC High Ridge Hip & Ridge Shingles
click to enlarge
Owens Corning High Ridge Hip & Ridge with Sealant Shingles are designed to complement laminated and laminated looking shingles.They are a high profile shingle which adds dimension to your home’s hips and ridges.

Specs

High Style® Hip & Ridge Shingles

High Style®
Owens Corning Roofing Products LLC High Style® Hip & Ridge Shingles
click to enlarge
Owens Corning High Style Hip & Ridge Shingles are designed to complement laminated and laminated-looking shingles. They are a high profile shingle which add dimension to your home’s hips and ridges.

Specs

WeatherLock® G, Mat, and P Water-resistant Underlayment

WeatherLock® G, Mat, and P
Owens Corning Roofing Products LLC WeatherLock® G, Mat, and P Water-resistant Underlayment
click to enlarge
WeatherLock® underlayment should be installed by a professional roofing contractor.

WeatherLock underlayment is designed to be covered by shingles or other roofing material. Protection from sunlight is required to assure its long-term performance.

Specs

WeatherLock® Metal Water-resistant Underlayment

WeatherLock®
Owens Corning Roofing Products LLC WeatherLock® Metal Water-resistant Underlayment
click to enlarge
WeatherLock Metal underlayment installed between the roof deck and metal roofing helps to lock out damage from wind-driven rain and ice damming. This exclusive Owens Corning composition of polyethylene, styrene-butadiene-styrene modified asphalt and a Fiberglas® mat for added reinforcement means WeatherLock Metal underlayment can lay flat and remain imensionally stable. Rain. Shine. Or ice.

VentSure® Rigid Strip Ridge Vent

VentSure® Advantages:
  • Externally baffled for added protection against wind-driven rain and snow.
  • Only .945" vent profile.
  • Flexible hinge accommodates a 3/12 to 12/12 pitch.
  • Unique interlocking tabs for self alignment.
  • Fastener location marks serve as guidelines for ease of installation.
  • Insect infiltration protection system
  • Allows uniform escape of warm, moist air from attic space.


VentSure® Rigid Roll Ridge Vent

VentSure® Patented, lightweight, high-density polypropylene construction. Advanced moisture barrier - no baffles required. Can be installed with a nail gun.

Starter Shingle Roll

Advantages:
  • Eliminates time-consuming tab cutting or shingle flopping
  • Comes in handy individual rolls, measuring 7.2" x 33'4"
  • Easy peel-and-stick application
  • Requires no special tools, hardware or training
  • Compatible with the Oakridge® PRO Series™, WeatherGuard®HP, Prominence,® Supreme® and Classic® shingles


Warranty:
Warranty Information


spacer
your name:   password:   (available for clients only)



Last Update: 2008-06-26










Never Forget