Search for:

Search by:
Company/Trade Name
Product Type

Pacific Polymers, Inc.

12271 Monarch St.
Garden Grove, CA 92841
 
Toll Free:800-888-8340
Phone:714-898-0025
Fax:714-898-5687
 
Web Site: www.pacpoly.com
waterproofing and shield by Pacific Polymers, Inc.
send email   send email send email   request catalog
send email   USA reps


Overview:
In its ongoing commitment to provide the construction industry with a widely diverse line of Elastomeric Coatings, Sealants and Membranes, Pacific Polymers, Inc. has put its thirty five years of successful research and development into a complete line of technically proven and tested products.

Pacific Polymers is a manufacturer of Division 3, 7, and 9 water and damp proofing products offering design professionals, applicators, and contractors a single-source, worldwide supplier of coating, roofing, and moisture barrier systems. These systems have been installed worldwide and are supported by an ever expanding family of distributors and contractors.

Requirements and material used in modern day construction demand high quality, Epoxy Coatings, Polyurethane Coatings, Sealants and Waterproofing membranes. Each of these products has been engineered by Pacific Polymers, Inc. to perform well beyond today's needs and through all the tomorrows of construction. Please request product warranties for complete details.

Products Trade Name Description Content

Joint Sealants

Elasto Seal 200

Elasto Seal 200
Pacific Polymers, Inc. Elasto Seal 200<BR><BR>
click to enlarge
A two-part, self-leveling, jetfuel resistant polysulfide sealant which cures to a soft, flexible tear-resistant rubber. It is highly resilient and has excellent recovery characteristics after extended periods of compression or expansion.

ELASTO-SEAL 227

ELASTO-SEAL 227
Pacific Polymers, Inc. ELASTO-SEAL 227<BR><BR>
click to enlarge
A two-part, self leveling or gun-grade, polysulfide sealant , which effectively seals joints that are subject to structural or thermal movement, as well as non-moving joints, against infiltration of water and dirt.

ELASTO-THANE 200

ELASTO-THANE 200
Pacific Polymers, Inc. ELASTO-THANE 200<BR><BR>
click to enlarge
A two-part, self-leveling jetfuel resistant polyurethane sealant which cures to a soft, flexible tear-resistant rubber. It is highly resilient and has excellent recovery characteristics after extended periods of compression or elongation. The ELASTO-THANE 200 is a bitumen extended product.

ELASTO-THANE 227

ELASTO-THANE 227
Pacific Polymers, Inc. ELASTO-THANE 227<BR><BR>
click to enlarge
A two-part, self-leveling or gun-grade, non-staining, polyurethane sealant which cures to a firm, flexible tear-resistant rubber. It is highly resilient and has excellent recovery characteristics after extended periods of compression or elongation.

ELASTO-THANE 227R

ELASTO-THANE 227R
Pacific Polymers, Inc. ELASTO-THANE 227R<BR><BR>
click to enlarge
A two-part, self-leveling or gun-grade, non-staining, polyurethane sealant which cures to a firm, flexible tear-resistant rubber. It is highly resilient and has excellent recovery characteristics, even after extended periods of compression or elongation.

ELASTO-THANE 227 HIGH SHORE

ELASTO-THANE 227 HIGH SHORE
Pacific Polymers, Inc. ELASTO-THANE 227 HIGH SHORE<BR><BR>
click to enlarge
A High Shore Hardness two component, self-leveling or gun-grade nonstaining, polyurethane sealant which cures to a firm, flexible tear resistant rubber. It is highly resilient and has excellent recovery characteristics after extended periods of compression or elongation.

ELASTO-THANE 230

ELASTO-THANE 230
Pacific Polymers, Inc. ELASTO-THANE 230<BR><BR>
click to enlarge
A one-part, gun-grade, non-staining, polyurethane sealant which cures at ambient temperature to a firm, flexible tear-resistant rubber. It is highly resilient and has excellent recovery characteristics after extended periods of compression or elongation.

ELASTO-THANE 230 LM

ELASTO-THANE 230 LM
Pacific Polymers, Inc. ELASTO-THANE 230 LM<BR><BR>
click to enlarge
A low-modulus, one-part, non-sag, non-staining, polyurethane sealant which cures to a firm, flexible tear-resistant rubber. It is highly resilient and has excellent recovery characteristics, even after extended periods of compression or elongation.

ELASTO-THANE 230 SL

ELASTO-THANE 230 SL
Pacific Polymers, Inc. ELASTO-THANE 230 SL<BR><BR>
click to enlarge
A one-part, self-leveling, non-staining, polyurethane sealant which cures at ambient temperature to a firm, flexible tear-resistant rubber. It is highly resilient and has excellent recovery characteristics after extended periods of compression or elongation.

ELASTO-THANE 500

ELASTO-THANE 500
Pacific Polymers, Inc. ELASTO-THANE 500<BR><BR>
click to enlarge
A single-component, non-sag, bitumen modified, polyurethane sealant which cures to a soft, flexible tear resistant rubber. It is highly resilient and has excellent recovery characteristics after extended periods of compression or expansion.

ELASTO-THANE 920

ELASTO-THANE 920 A low modulus, polyurea sealant, which cures to a firm, flexible, tear-resistant rubber.

Elastomeric Deck Coatings
Pedestrian

ELASTO-DECK 1000

ELASTO-DECK 1000 A waterproof deck coating system featuring a smooth troweled finish.

ELASTO-DECK 5000

ELASTO-DECK 5000 An elastomeric waterproof coating system for parking decks, roof decks, and walking decks, based on polyurethane elastomers.

ELASTO-DECK 5000 X2

ELASTO-DECK 5000 X2 ELASTO-DECK 5000 X2 is an elastomeric coating system for walking decks, balconies, patios, roofs, etc., where an absolutely waterproof coating is crucial, such as above living quarters or any other occupied areas.

ELASTO-DECK 5000 W.D.A.

ELASTO-DECK 5000 W.D.A. An elastomeric coating system for walking decks, based on polyurethane elastomers.

ELASTO-DECK 5000 M.R.

ELASTO-DECK 5000 M.R. An elastomeric coating system which provides a waterproof, foot traffic bearing deck coating, based on polyurethane elastomer.

.

ELASTO-DECK 6500 PT

ELASTO-DECK 6500 PT A two component, aliphatic, 100% solids, Zero VOC, elastomeric, traffic coating system for walking deck surfaces. Concrete or Plywood substrates.

RAPID-FLEX

RAPID-FLEX Water-cured, traffic bearing, waterproofing & surfacing systems.

ELASTO-GRADE

ELASTO-GRADE A sloping system using an elastomeric binder adhesive mixed with aggregate for sloping decks, based on polyurethane elastomers.

Elastomeric Deck Coatings
Vehicular

ELASTO-DECK 5000 T.C.

ELASTO-DECK 5000 T.C. An elastomeric coating system for parking decks based on polyurethane elastomers.

ELASTO-DECK 5000 P.D.S.

ELASTO-DECK 5000 P.D.S. An elastomeric traffic coating system for waterproofing parking decks and roofs, based on polyurethane elastomers.

ELASTO-DECK 5000 HT

ELASTO-DECK 5000 HT Liquid applied, seamless, slip resistant, polyurethane, waterproof deck coating.

ELASTO-DECK 6500 V.T.

ELASTO-DECK 6500 V.T. A two-component, aliphatic, 100% solids, Zero VOC, traffic coating system for parking deck surfaces.

Liquid Membrane Waterproofing

ELASTO-DECK B.T.

ELASTO-DECK B.T. A black, liquid applied single-component moisture-cured polyurethane coating, designed to form a seamless, flexible rubber membrane impervious to moisture.
  • Type I: For horizontal surfaces.
  • Type II: For vertical surfaces.


ELASTO-DECK B.T. H2O

ELASTO-DECK B.T. H2O A black, liquid applied, polyurethane coating, designed to form a seamless, flexible rubber membrane impervious to moisture.
  • Type I: For horizontal surfaces.
  • Type II: For vertical surfaces.


ELASTO-DECK B.T. RESERVOIR GRADE A

ELASTO-DECK B.T. RESERVOIR GRADE A Liquid applied, single-component, moisture-cured polyurethane coating, designed to form a tough rubber membrane impervious to moisture. A two-component version of The Elasto-Deck B.T. Reservoir Grade is available, with a non-toxic catalyst, to reduce the tack free time of the membrane.

ELASTO-DECK B.T. 100% SOLIDS

ELASTO-DECK B.T. 100% SOLIDS A black, liquid applied, single-component, moisture-cured 100% solids, polyurethane waterproof coating, designed to form a low odor, seamless, flexible rubber membrane impervious to moisture.

ELASTO-DECK B.T. SPEC GUIDE

ELASTO-DECK B.T. SPEC GUIDE A black, liquid-applied, single-component, moisture-cured polyurethane system, designed to form a tough rubber membrane impervious to moisture.

ELASTO-DECK B.T. KNIFEGRADE

ELASTO-DECK B.T. KNIFEGRADE A single-component, non-sag, modified, polyurethane sealant which cures to a soft, flexible tear resistant rubber. It is highly resilient and has excellent recovery characteristics after extended periods of compression or expansion.

ELASTO-DECK B.T. TWO-COMPONENT

ELASTO-DECK B.T. TWO-COMPONENT A black, liquid applied, two component, high solids polyurethane system, designed to form a tough rubber membrane impervious to moisture. For horizontal surfaces only.

ELASTO-DECK B.T. 1000

ELASTO-DECK B.T. 1000 A black, liquid applied, two-component, high solids, chemical cured, polyurethane coating designed to form a tough rubber membrane impervious to moisture.

ELASTO-MAT 100

ELASTO-MAT 100 A one day roofing-waterproofing installation with virtually self controlled thickness, fully reinforced polyurethane membrane system.
  • Type I: For horizontal surfaces, as well as vertical surfaces. Solvent free. V.O.C.: 0
  • Type II: For vertical surfaces and topcoat.


ENVIRO SHIELD

ENVIRO SHIELD A black, liquid applied, two-component, 100% solids, polyurea system, designed to form a tough rubber membrane impervious to moisture. Type I: For horizontal surfaces Type II: For vertical surfaces

ELASTO-DECK 5001 NON GASSING

ELASTO-DECK 5001 NON GASSING A liquid-applied, single component, aromatic, moisture-cured polyurethane which will not blister or gas. It may be substituted for our standard ELASTO-DECK 5001 in all ELASTO-DECK 5000 coating systems.

ELASTO-DECK 5500

ELASTO-DECK 5500 A liquid-applied, single-component, moisture-cured polyurethane membrane.

Polyurea Systems

ELASTO-DECK 6500

ELASTO-DECK 6500 A two component, aliphatic, 100% solids, elastomeric traffic coating system for walking or parking decks, and concrete pipes.

Epoxy Systems

RES-CRETE R.C. H2O

RES-CRETE R.C. H2O A two-component, water based, epoxy floor coating.

RES-CRETE R.C. 227

RES-CRETE R.C. 227 A two component, 100% solids, semi- flexible epoxy used to fill sawcut control joints and construction joints in concrete floors which are subject to heavy traffic.

RES-CRETE R.C.C.R. (Chemical Resistant)

RES-CRETE R.C.C.R. (Chemical Resistant) A two-component chemical resistant epoxy formulated for use in a variety of harsh chemical and corrosion resistant applications.

RES-CRETE R.C.B.A.

RES-CRETE R.C.B.A. A two-component, epoxy binder for preparing epoxy floor toppings and is also used as binder adhesive for bonding new concrete to old concrete.

RES-CRETE R.C. 700

RES-CRETE R.C. 700 A two-component, high solids, chemical resistant, epoxy floor coating.

Coating - Sealers

ELASTO-GLAZE C.R.U.

ELASTO-GLAZE C.R.U. A liquid-applied, two-component, catalytic cured polyurethane floor and wall coating for use in air fields, industrial plants, stores, and other locations where surfaces must withstand heavy use of foot traffic.

RES-CRIL

RES-CRIL A single component, skid-resistant coating which provides a tough impervious surface with high resistance to water, greases.

Primers

DECK-THANE PRIMER

DECK-THANE PRIMER DECK-THANE PRIMER For polyurethane based deck coatings and joint sealants. A one component, moisture cured, polyurethane based primer for concrete and wood surfaces.

INTER-COAT ADHESION PRIMER

INTER-COAT ADHESION PRIMER A one component, reactive silane based primer specifically designed to promote adhesion to existing membranes and coatings.

ELASTO-POXY PRIMER

ELASTO-POXY PRIMER A two-component, epoxy resin based concrete, metal, and wood primer for use with the ELASTO-DECK 5000 and ELASTO-DECK B.T. Systems. The primer may also be used with other polyurethane and epoxy systems, including joint sealants.

ELASTO-POXY PRIMER W.B.

ELASTO-POXY PRIMER W.B. A fast drying, two-component waterbased epoxy primer for use with our polyurethane based deck coating systems and joint sealants. The product has low odor and is non flammable.

ELASTO-POXY PRIMER D.G.

ELASTO-POXY PRIMER D.G. A two-component, epoxy resin based primer for use with the ELASTO-DECK 5000 and ELASTO-DECK B.T. Systems. The primer may also be used with other polyurethane and epoxy systems.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-17
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget