Search for:

Search by:
Company/Trade Name
Product Type

Paddock Pool Equipment Co., Inc.

555 Paddock Pkwy.
P. O. Box 11676
Rock Hill, SC 29730
 
Toll Free:800-849-2729
Phone:803-324-1111
Fax:803-324-1116
 
Web Site: www.paddockindustries.com
perimeter systems by Paddock Pool Equipment Co., Inc.
send email   send email send email   request catalog

Specs for perimeter systems                   LEED product data for perimeter systems                  

Overview:
For over forty years planners of the most distinctive aquatic centers have come to rely on Paddock to provide total project solutions. Far from just an equipment manufacturer, Paddock offers a design service, innovative high performance products, and construction expertise through our preferred builder network—all tailored to meet the unique demands of each individual project.

Products Trade Name Description Content

New Products

NEW
Paddock Evacuator System

Paddock Evacuator™ The Evacuator removes high concentrations of airborne chloramines in the area directly above the pool water surface reducing the smell of chloramines throughout your facility. This is a GREEN SYSTEM and lends itself well for LEED accreditation as it reduces power consumption, provides improved air quality, and heat recovery from the air pulled off the pool surface.

NEW
Certified Drain Covers

Paddock Pool Equipment Co., Inc. NEW<BR>Certified Drain Covers<BR><BR>
click to enlarge
Paddock stainless steel cover/grates can be used on field fabricated outlets, new or retro fit, when designed by a Project Registered Design Professional.

NEW
Custom Manufactured Cover

Custom Fabricated Drain Covers and Anti-Vortex Reduction Device. Solutions for commercial size pools with high flow rates and uncommon sizes and shapes are available.

NEW
Entrapment Safe Drains

Entrapment Safe Main Drain is designed for floor or wall use and is ASME A112.19.8-2007 approved and NSF certified. 18"X18" Suction Outlet Fitting is made out of 304 stainless steel and includes an Anti-Vortex Reduction Device to cover all compliances in the entanglement issues associated with the Virginia Graeme Baker Act.

Championship Perimeters

Championship Perimeters

C300 System III
Paddock Pool Equipment Co., Inc. Championship Perimeters<BR><BR>
click to enlarge
This perimeter features a unique Auxiliary Surge Recovery chamber that prevents the overflow channel from ever flooding, insuring smooth, fast water for competition. A dedicated ASR pump is triggered by a sensor that monitors and adjusts water levels in the overflow channel for immediate, effective surge control.

Specs for Championship Perimeters<BR><BR>

Championship Perimeters

C200
Paddock Pool Equipment Co., Inc. Championship Perimeters
click to enlarge
Two great ideas—Auxiliary Surge Recovery and the C100—combined into one high performance perimeter exclusively for racing pools used at the highest level of competition.

Specs for Championship Perimeters

Championship Perimeters

C100
Paddock Pool Equipment Co., Inc. Championship Perimeters
click to enlarge
The original surge control system, this dual-channel perimeter features a protected lower channel to manage excess surge without a secondary pump.

Specs for Championship Perimeters

Performance Perimeter

Performance Perimeter

P300
Paddock Pool Equipment Co., Inc. Performance Perimeter<BR><BR>
click to enlarge
This perimeter features a unique Auxiliary Surge Recovery chamber that prevents the overflow channel from ever flooding, insuring smooth, fast water for competition and minimizing choppy water in recreational settings.

Specs for Performance Perimeter<BR><BR>

Performance Perimeter

P200
Paddock Pool Equipment Co., Inc. Performance Perimeter
click to enlarge
The smaller dimensions of this perimeter with the addition of an Auxiliary Surge Recovery chamber make it great for private swim clubs.

Specs for Performance Perimeter

Recreation Perimeters

Recreation Perimeters

R300
Paddock Pool Equipment Co., Inc. Recreation Perimeters<BR><BR>
click to enlarge
The perfect choice for leisure pools, the only available completely “free-form” recirculating perimeter designed to custom-fit any size or shape.

Specs for Recreation Perimeters<BR><BR>

Recreation Perimeters

R200
Paddock Pool Equipment Co., Inc. Recreation Perimeters
click to enlarge
The reduced dimensions of this radius perimeter make it ideal for small to medium sized recreational pools, fitness pools, housing developments, and country clubs.

Specs for Recreation Perimeters

Recreation Perimeters

R100 A complete recirculating system with an inverted return tube that sprays fresh, clean water in delightful arcs back to the pool in zero-depth play areas.

Specs for Recreation Perimeters

Multi-Use Perimeters

Multi-Use Perimeters

M300
Paddock Pool Equipment Co., Inc. Multi-Use Perimeters<BR><BR>
click to enlarge
The forerunner to the C, P, and R Series, the M300 represents the quality standard for general use pools with straight walls not used for competition.

Specs for Multi-Use Perimeters<BR><BR>

Multi-Use Perimeters

M200
Paddock Pool Equipment Co., Inc. Multi-Use Perimeters
click to enlarge
The M100 is also available as a smaller version of the M200.

Specs for Multi-Use Perimeters

Sand Filters

Vacuum Sand Filters

Compak Compak produces the clearest water while saving space, water and energy consumption, and labor for operators. Both automatic and manual filters are available. Paddock has been manufacturing vacuum sand filters since 1978 and continues to improve their performance and value.

Specs for Vacuum Sand Filters<BR><BR> Green Product Data for Vacuum Sand Filters<BR><BR>

Horizontal Pressure Sand Filters

Type 316L Paddock’s horizontal pressure filters are the most durable of their kind, and, with 99 models to choose from, provide the most options for economical commercial filtration in the industry. Tanks are available in diameters ranging from 36” to 96” and side shell lengths from 4’ to 12’. Dual-Cell Horizontal Filters are made exclusively by Paddock and are often used where backwash flow capacity is limited, in lieu of stacked tanks to save money and space.

Specs for Horizontal Pressure Sand Filters<BR><BR>

Verticel Pressure Sand Filters

HI FLOW Made from Type 316L stainless steel, or carbon steel with various interior linings, these vertically oriented single, dual, or triple cell filters provide the most efficient pressure filtration with limited floor space.

Specs for Verticel Pressure Sand Filters<BR><BR>

Movable Bulkheads

Movable Bulkheads

Paddock movable bulkheads span the width of the pool and can be easily moved to different positions to create varying courses for competition (50 meter, 25 meter, 25 yards, etc. ) or general use. They also divide the pool into sections, so lap swimming can be conducted on one side, and recreation, instruction, or diving on the other. A key benefit to the Paddock bulkhead is its flow-through design. Bulkheads are custom built for the individual pool but are usually 4, 5, or 6 feet wide, 4 feet deep, and 45, 60, or 75 feet in length. Paddock has been manufacturing movable bulkheads since 1971.

Specs for Movable Bulkheads<BR><BR>

Deck Equipment

Deck Equipment

Paddock manufactures 4 standard models of portable lifeguard chairs, all made from Type 316L stainless steel:

The Observation Platform stands five feet above deck level; its 36” x 72” platform saves deck space. Access from either side allows uninterrupted monitoring of the pool during lifeguard shift changes. A standing platform on either side of the seat allows better scanning of the pool surface. Rails are installed in the front and rear of the platform for safety.

The 6-Foot Lifeguard Chair is accessed from the front and allows excellent visibility of the pool and deck areas.

The 4-1/2 foot and 2-1/2 foot Lifeguard Chairs have a spacious 48” x 48” platform and are close to deck level for easy access. These chairs are designed for recreational settings, such as pools with large shallow play zones or zero-depth entry areas.

Specs for Deck Equipment<BR><BR>

NEW
Certified Main Drains

ASME / ANSI Approved and NSF Certified.

Design Assistance

Design Assistance

Paddock offers design assistance services to any interested design professional. We can prepare a set of plans, complete with an itemized equipment list and specifications, usually in a few weeks, when a preliminary schematic (containing information such as the proposed pool shape, depths, filter room location, etc. ) is provided. View examples of our design work from the projects featured on the web site, and contact us to discuss how we can help with your individual project.

Specs for Design Assistance<BR><BR>

Gallery

Gallery

Competition Pools, Multi-Purpose Pools, Therapy Pools and Family Pools.

Specs for Gallery<BR><BR>

Document Library

Document Library

All Files are in PDF



spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget