Panelfold, Inc.
10700 N.W. 36th Ave. P. O. Box 680130
Miami, FL 33168-0130
| |
| Phone: | 305-688-3501
|
| Fax: | 305-688-0185 |
| |
|
|
|
Overview:
Now in its fifth decade, Panelfold has long been recognized as the innovative leader in the folding door, acoustical accordion folding partition and the operable and relocatable wall industry. Established in 1953, the company has progressed from its first small factory to a 140,000 square foot modern facility in suburban Miami, Florida, U.S.A. and has been a major employer in Miami's multi-cultural community.
Panelfold products are available in a variety of colors, textures, wood veneers, decorative laminates and work surfaces, meeting the highest criteria of design specifications.
Panelfold products are distributed nationally by installing contract companies and residential distributors in every major market area.
With a growing network of licensed manufacturers and distributors in over 54 countries, Panelfold is now represented globally and has major installations on every continent. Panelfold has been awarded the "E Star" Award by the U.S. Department of Commerce for excellence in exports.
| Products |
Trade Name |
Description |
Content |
|
SIGNATURE®
|
Accordion doors of wood panel construction with wood veneer or vinyl surfacing and matching panel connections.
|
|
|
|
|
|
|
SCALE/6®
|
Economical accordion doors of wood panel construction with wood veneer or decorative laminate surfacing; for commercial, institutional or residential application. Optional decorative accents that drastically accent closets, doorways and room dividers.
|
|
|
|
|
|
|
SCALE/4®
|
Narrow panel space-saving wood accordion doors in a variety of surfacing styles and colors.
|
|
|
|
|
|
|
CRITERION®
|
Folding doors with rigid vinyl panels, ideal for tight budgets. Easy to install.
|
|
|
|
|
|
|
SONICWAL®
|
12", 8" and 6" wide laminated wood panels with wood grain or 1212, 88 & 66 textured vinyl finishes, STC 38 to 50 sound rating, up to 18' height, manually or electrically operated. Ideal for hospitality, corporate, civic, medical, religious and educational facilities.
|
|
|
|
|
|
|
SCALE/12®
|
Economical single panel-wall partitions with 12" and 8" panels, up to 18' height, manually or electically operated, with optional STC 25 and 30 sound ratings.
|
|
|
|
|
|
|
|
SCALE/8®
|
Economical single panel-wall partitions with 12" and 8" panels, up to 18' height, manually or electically operated, with optional STC 25 and 30 sound ratings.
|
|
|
|
|
|
|
FABRICWAL®
|
Accordion partitions with vinyl fabric, carpet or panel fabric covers, either sight dividing or STC 39 and 40 acoustical rated models, up to 13"1" height, manually or electrically operated.
|
|
|
|
|
|
|
PANELFOLD®
|
Individual, paired and continuous hinged configurations with overhead track and carrier systems, manually or electrically operated, wide range of surfacing materials available.
|
|
|
|
|
|
|
SERIES 800
|
4" thick panels of steel construction with steel faces, STC 54 sound transmission rating, optional fire rating, up to 44' height.
|
|
|
|
|
|
|
SERIES 600
|
4' thick high density panel faces, STC 50 sound transmission rating, Class "A" fire rating, up to 24' height.
|
|
|
|
|
|
|
SERIES 400
|
3" thick high density panel faces, STC 47 sound transmission rating, Class "A" fire rating, up to 14' height.
|
|
|
|
|
|
|
PRIMESPACER®
|
Floor supported relocatable/portable walls in 2 models: Model 350 self-contained portable panels, set like furniture with top spring mechanism engaging panel to ceiling. Model 360 factory-assembled panels retained by ceiling and jamb channels. Full range of options and surfacing materials, STC 42 sound transmission rating, 3" thick panels up to 12' height.
|
|
|
|
|
|
|
|
EchoSorb®
|
Acoustical Panels are offered in stock and custom sizes up to 48" (1220mm) by 96" (2440mm) in a wide variety of acoustically transparent panel fabrics. They are ideally suited for reducing speech distortion and annoying sound reverberation in school gyms, multi-purpose rooms, music rooms, auditoriums, cafetoriums, home theaters and large halls.
|
|
|
|
|
|

Last Update: 2007-08-23
|
|
|