Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Pawling Corp., Architectural Products Div.

P. O. Box 200
32 Nelson Hill Rd.
Wassaic, NY 12592
 
Toll Free:800-431-3456
Phone:845-373-9300
Fax:800-377-4403
 
mats and gratings by Pawling Corp., Architectural Products Div.
request catalogRequest
Catalog
    send email Send Message to
Pawling Corp., Architectural Products Div.
   
Continuing Education Logo
Jessica Natale
   
 
Web Site: www.pawling.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for mats and gratings      
Overview:
With sixty years of manufacturing experience, Pawling Corporation is a leading manufacturer of high-quality architectural products that will meet your material specifications as well as your design needs. We offer responsive, results-oriented design capabilities to satisfy any custom design requirement. Our complete line of impact protection is complemented by our other architectural products such as entrance mats, athletic tile and parking products to protect an entire facility in all applications.

Products Trade Name Description Content

Handrails


ADA Handicap Compliant Product
PRO-TEK®
Pawling Corp., Architectural Products Div. Handrails<BR><BR>
click to enlarge
Flat, Sculpted and Cylindrical Profiles. Several styles, various color selections.

SpecWizard Specs CAD Details

Handrails
Sculpted Profiles


ADA Handicap Compliant Product
PRO-TEK® Style and substance; choose from wood or vinyl or combination in a wide range of colors/stains.

SpecWizard Specs CAD Details

Wall Guards
Flat Profiles


PRO-TEK®
Pawling Corp., Architectural Products Div. Wall Guards<BR>Flat Profiles<BR><BR>
click to enlarge
Cushion impact/extended guard; flexible vinyl cover with internal bumper to fully absorb impact; - Red-E-Clip installation system available--engineered integral "spring" provides equally durable impact resistance at lower cost.

SpecWizard Specs CAD Details

Wood Rails


ADA Handicap Compliant Product
Adirondack™ Series
Pawling Corp., Architectural Products Div. Wood Rails<BR><BR>
click to enlarge
Wall guard protection in a wooden handrail. Available in oak or maple. BR-1600 model has stainless steel return handrail.

SpecWizard Specs CAD Details

Wall Protection Systems

Adirondack™ Wood Series
Pawling Corp., Architectural Products Div. Wall Protection Systems<BR><BR>
click to enlarge
Finely crafted wood with the protection provided by smartly-positioned flexible and rigid vinyl bumper systems.

SpecWizard Specs CAD Details

Wall Protection Systems

PRO-TEK® Wall Coverings
Pawling Corp., Architectural Products Div. Wall Protection Systems<BR><BR>
click to enlarge
Outstanding interior protection against scuffs, dents and scratches.

SpecWizard Specs CAD Details

Wall Protection Systems

Pro Tek Earth™ An environmentally-friendly wall protection that comes in a broad selection of wall guard profiles made of 100% recycled high-density polyethylene (HDPE), for both indoor and outdoor installation.

SpecWizard Specs CAD Details Green Product Data

Corner Guards (Standard)


ADA Handicap Compliant Product
PRO-TEK®
Pawling Corp., Architectural Products Div. Corner Guards (Standard)<BR><BR>
click to enlarge
Available in both flush-mounted and surface-mounted styles. Complement all PRO-TEK handrail and wall protection components and are available in the same range of colors.

SpecWizard Specs CAD Details

Corner Guards (Fire Rated)


ADA Handicap Compliant Product
PRO-TEK® Class A fire rating. Color selections.

SpecWizard Specs CAD Details

Corner Guards
(Surface Mounted)


ADA Handicap Compliant Product
Pro-Tek® Models available with 100% recycled vinyl retainer.

SpecWizard Specs CAD Details

Cart & Equipment Guards

PRO-TEK® Select from group of 1", 2" or 3" bumpers. Can be mounted on wall partitions and corners, cabinets, or directly on carts and other equipment.

Door & Frame Products


ADA Handicap Compliant Product
Pro-Tek®
Pawling Corp., Architectural Products Div. Door & Frame Products<BR><BR>
click to enlarge
Frame guards, door edge guards, kick plates, push plates, knob protectors: in vinyl and stainless steel. Select from 60 standard or unlimited customized colors to compliment Pro-Tek line.

Specs CAD Details

Heavy Duty Wall Protection


ADA Handicap Compliant Product
PRO-TEK®
Pawling Corp., Architectural Products Div. Heavy Duty Wall Protection<BR><BR>
click to enlarge
High impact rubber protection from vehicular traffic for building walls.

SpecWizard Specs CAD Details Green Product Data

Heavy Duty Wall Guards with End Caps


ADA Handicap Compliant Product
Available in a variety of materials for a finished appearance and high impact protection for service areas, freight corridors and parking garages.

SpecWizard Specs CAD Details

Heavy Duty Corner Guards


ADA Handicap Compliant Product
Maximum impact protection to corners and columns in commercial and industrial applications.

SpecWizard Specs CAD Details

Entrance Mats and Gratings


ADA Handicap Compliant Product
Rol-Dek™ EM-650
Pawling Corp., Architectural Products Div. Entrance Mats and Gratings<BR><BR>
click to enlarge
Premium aluminum roll-up mat combines a soft undercushion with a vinyl hinge strip.

Specs CAD Details Green Product Data

Entrance Mats and Gratings


ADA Handicap Compliant Product
Drain-Well® RG-300 Recessed grating systems, designed for normal pedestrian and cart traffic in commercial and institutional applications.

Specs CAD Details

Entrance Mats and Gratings


ADA Handicap Compliant Product
Drain-Well® II RG-250 Aluminum recessed grating systems.

Specs CAD Details

Entrance Mats and Gratings


Hi-Rib Rugged wiper blades scrape dirt and moisture from shoes and wheels, trapping them in deep grooved U-shaped corrugations for easy cleanup.

Specs CAD Details

Entrance Mats and Gratings


ADA Handicap Compliant Product
Dura-Tile 100% recycled rubber tiles with a rugged chenille finish and durable fiberglass backing.

Specs CAD Details

Interior/Exterior Vinyl Mat

Parco-Link® Resilient, flexible vinyl links on a framework of 12-gauge spring steel or stainless steel wire, for easy roll-out installation.

Specs CAD Details

Polypropylene carpets

Berber™, Protector, Jaguar Interior or exterior use.

Cocoa Fiber Interior Mats

Maxi-Tuft Unique tetra-lobal shaped fibers provide 3 times the dirt collection capability of standard nylon carpets. Designed specifically for high traffic commercial entrances.

Recreational & Athletic Flooring

Hid-N-Lok®
Pawling Corp., Architectural Products Div. Recreational & Athletic Flooring<BR><BR>
click to enlarge
For weight rooms, lobbies, exercise and workout areas-whereever toughness is required.

Specs CAD Details

Recreational & Athletic Flooring

Hid-N-Lok® II
Pawling Corp., Architectural Products Div. Recreational & Athletic Flooring<BR><BR>
click to enlarge
For schools and fitness facilities requiring low to medium impact protection.

Specs CAD Details

Recreational & Athletic Flooring

Dec-O-Lok™ HL-175 Cut-Resistant Mosaic Interlocking Rubber Tiles.

Specs CAD Details

Recreational & Athletic Flooring

Aerobic Tile For aerobic rooms, exercise and workout areas, and dance studios.

Specs CAD Details

Recreational & Athletic Flooring

Pro-Lok I™ Interlok Rubber Floor Tile with knob back provides unmatched durability in ice skating arenas, locker rooms, ski lodges, wet areas and industrial flooring applications.

Specs CAD Details

Recreational & Athletic Flooring


Punishment Pad Heavy-Duty Premium-Grade Recycled Rubber offers excellent impact absorption and are ideal as auxiliary matting in combination with Gymtile or Hid-N-Lok interlock flooring systems.

Specs CAD Details

Recreational & Athletic Flooring

Heavy Duty Carpets Easy to clean. For high-abuse, high-traffic areas such as hotel weight rooms, club flooring, multiuse recreation areas, game rooms, golf clubs, weight rooms and lobby entrances.


Warranty:
Pawling stands behind every sale with our Limited Lifetime Warranty. We warrant all standard catalog products against defect in materials and workmanship when installed in conformance with the Pawling Corporation Installation Instructions.


spacer
your name:   password:   (available for clients only)



Last Update: 2008-07-01










Never Forget