Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Petersen Aluminum Corp.

1005 Tonne Rd.
Elk Grove Village, IL 60007
 
Toll Free:800-323-1960
Phone:847-228-7150
Fax:800-722-7150
 
panels and roofing by Petersen Aluminum Corp.
request catalogRequest
Catalog
    send email Send Message to
Petersen Aluminum Corp.
   
   
 
Web Site: www.pac-clad.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD      
Overview:
Petersen Aluminum Corp. produces a full line of metal roofing and siding products from its facilities in Elk Grove, IL; Annapolis Junction, MD; Kennesaw, GA, Fridley, MN and Tyler, TX. Petersen maintains extensive rall forming equipment in each of its plants. Panels available up to 55' in length. Wide choice of colors.

Featured Product: Metal Panel Roofing

Products Trade Name Description Content

Metal Roof and Siding

TITE-LOC, TITE-LOC PLUS
Petersen Aluminum Corp. Metal Roof and Siding<BR><BR>
click to enlarge
Steel or aluminum standing seam roof panels. 12", 16" and 18" widths. 2" leg height. For roofs with pitches as low as 1/2":12".

SpecWizard Specs CAD Details

Metal Roof and Siding

SNAP-CLAD™
Petersen Aluminum Corp. Metal Roof and Siding<BR><BR>
click to enlarge
Steel or aluminum standing seam roof panels. 10", 12" and 16" widths. 1-3/4" leg height. 20-yr. warranty on finish.

SpecWizard Specs CAD Details

Metal Roof and Siding

SNAP-ON
Petersen Aluminum Corp. Metal Roof and Siding<BR><BR>
click to enlarge
Steel or aluminum standing seam panels for roofs of 3:12 or greater pitch including mansards and fascia.

SpecWizard Specs CAD Details

Metal Roof and Siding

REDI-ROOF
Petersen Aluminum Corp. Metal Roof and Siding<BR><BR>
click to enlarge
Architectural roofing system available in either Snap-on batten or standing seam profile, in steel or aluminum.

SpecWizard Specs CAD Details

Metal Roof and Siding

INTEGRAL PANELS
Petersen Aluminum Corp. Metal Roof and Siding<BR><BR>
click to enlarge
11", 18", 19" or custom width panels of steel or aluminum for roof, mansard, canopy or fascia applications.

SpecWizard Specs CAD Details

Metal Roof and Siding

M & R PANELS
Petersen Aluminum Corp. Metal Roof and Siding<BR><BR>
click to enlarge
Exposed fastener utility panels in two designs. Excellent for walls, equipment screens and parapet walls. Not intended for use in metal building construction or on structural roofs.

SpecWizard Specs CAD Details

Metal Roof and Siding

FLUSH PANELS
Petersen Aluminum Corp. Metal Roof and Siding<BR><BR>
click to enlarge
Available in flush or revealed panel configurations. Steel or aluminum. For wall, fascia and soffit applications but not intended for roofing or mansard use.

SpecWizard Specs CAD Details

Metal Roof and Siding

SOFFIT PANELS
Petersen Aluminum Corp. Metal Roof and Siding<BR><BR>
click to enlarge
Wide variety of performed profiles in .032 aluminum. Can be perforated for venting.

SpecWizard Specs CAD Details

Metal Roof and Siding

COPING SYSTEMS
Petersen Aluminum Corp. Metal Roof and Siding<BR><BR>
click to enlarge
Designed to seal parapet and eliminate exposed fasteners. Ideal for industrial plants, schools, hospitals and other commercial construction.

SpecWizard Specs CAD Details

Metal Roof and Siding

PAC-1-PLY GRAVEL STOPS
Petersen Aluminum Corp. Metal Roof and Siding<BR><BR>
click to enlarge
For use with single ply roofing systems. FM I-90 rating with maximu 8" face dimension. Available in steel or aluminum.

SpecWizard Specs CAD Details

Metal Roof and Siding

FRAMING SYSTEMS 2-pc hat & channel framing systems in aluminum and steel provides maximum design flexibility. For use in fascia, mansard, equipment screen and soffit applications.

SpecWizard Specs CAD Details

Composite Wall Panel

Petersen Aluminum Corp. Composite Wall Panel<BR><BR>
click to enlarge
A caulked joint panel system utilizing a composite material comprised of a thermoplastic core bonded to aluminum skins. High gloss, andized and stone finishes are available.

Column Covers

PAC-1000 and 2000 “F” SERIES
Petersen Aluminum Corp. Column Covers<BR><BR>
click to enlarge
The design of the PAC-1000 and 2000 “F” Series Column Covers allows them to be installed leaving only a clean, hairline joint. The column sections are assembled using a rivnut/ keyhole system to provide a tight inconspicuous vertical seam.

Snow Retention Systems

COLORGARD
Petersen Aluminum Corp. Snow Retention Systems<BR><BR>
click to enlarge
ColorGard is the only product available which will perfectly match the color of the roof. ColorGard achieves this by utilizing a strip of the actual roof material, which is then mounted directly into ColorGard for a perfect match. This strip can be cut in the field or at our factory.



spacer
your name:   password:   (available for clients only)



Last Update: 2008-12-19










Never Forget