|
|
Petersen Aluminum Corp.
1005 Tonne Rd.
Elk Grove Village, IL 60007
| |
| Toll Free: | 800-323-1960
|
| Phone: | 847-228-7150
|
| Fax: | 800-722-7150 |
|
|
| |
| Web Site: |
www.pac-clad.com
|
|

|
Overview:
Petersen Aluminum Corp. produces a full line of metal roofing and siding products from its facilities in Elk Grove, IL; Annapolis Junction, MD; Kennesaw, GA, Fridley, MN and Tyler, TX. Petersen maintains extensive rall forming equipment in each of its plants. Panels available up to 55' in length. Wide choice of colors.
| Products |
Trade Name |
Description  |
Content |
Metal Roof and Siding
|
|
|
|
|
|
|
|
|
|
|
TITE-LOC, TITE-LOC PLUS
|
Steel or aluminum standing seam roof panels. 12", 16" and 18" widths. 2" leg height. For roofs with pitches as low as 1/2":12".
|
|
|
|
|
|
|
|
SNAP-CLAD
|
Steel or aluminum standing seam roof panels. 10", 12" and 16" widths. 1-3/4" leg height. 20-yr. warranty on finish.
|
|
|
|
|
|
|
|
SNAP-ON
|
Steel or aluminum standing seam panels for roofs of 3:12 or greater pitch including mansards and fascia.
|
|
|
|
|
|
|
|
REDI-ROOF
|
Architectural roofing system available in either Snap-on batten or standing seam profile, in steel or aluminum.
|
|
|
|
|
|
|
|
INTEGRAL PANELS
|
11", 18", 19" or custom width panels of steel or aluminum for roof, mansard, canopy or fascia applications.
|
|
|
|
|
|
|
|
M & R PANELS
|
Exposed fastener utility panels in two designs. Excellent for walls, equipment screens and parapet walls. Not intended for use in metal building construction or on structural roofs.
|
|
|
|
|
|
|
|
FLUSH PANELS
|
Available in flush or revealed panel configurations. Steel or aluminum. For wall, fascia and soffit applications but not intended for roofing or mansard use.
|
|
|
|
|
|
|
|
SOFFIT PANELS
|
Wide variety of performed profiles in .032 aluminum. Can be perforated for venting.
|
|
|
|
|
|
|
|
PAC-TITE
|
The PAC-TITE Coping system is the complete package, providing specifiers and contractors unmatched strength, beauty, ease of installation and ability to meet rigorous testing requirements in perimeter applications.
|
|
|
|
|
|
|
|
PAC-Continuous Cleat Coping
|
Available in up to 12"-0" lengths. FM Rated for .063 and .050 aluminum, 22 ga. and 24 ga. steel
|
|
|
|
|
|
|
|
FRAMING SYSTEMS
|
2-pc hat & channel framing systems in aluminum and steel provides maximum design flexibility. For use in fascia, mansard, equipment screen and soffit applications.
|
|
|
|
|
|
Composite Wall Panel
|
|
|
|
|
|
|
|
|
|
|
|
A caulked joint panel system utilizing a composite material comprised of a thermoplastic core bonded to aluminum skins. High gloss, andized and stone finishes are available.
|
|
|
|
|
|
Column Covers
|
|
|
|
|
|
|
|
|
|
|
PAC-1000 and 2000 “F” SERIES
|
The design of the PAC-1000 and 2000 “F” Series Column Covers allows them to be installed leaving only a clean, hairline joint. The column sections are assembled using a rivnut/ keyhole system to provide a tight inconspicuous
vertical seam.
|
|
|
|
|
|
Snow Retention Systems
|
|
|
|
|
|
|
|
|
|
|
COLORGARD
|
ColorGard is the only product available which will perfectly match the color of the roof. ColorGard achieves this by utilizing a strip of the actual roof material, which is then mounted directly into ColorGard for a perfect match. This strip can be cut in the field or at our factory.
|
|
|
|
|
|

Last Update: 2012-02-01
|
|