Search for:

Search by:
Company/Trade Name
Product Type

Pittcon

6409 Rhode Island Ave.
Riverdale, MD 20737
 
Toll Free:888-213-0952
Fax:800-897-3129
Attn: Ron Moore
email: rmoore@pittconindustries.com

Other Locations

California Office
P 909-717-7983
Attn: Jorge Gonsalez
e-mail: jgonsalez@pittconindustries.com

Arizona Office
3330 W. Flower St
P 602-233-9100
F 602-233-9400
Attn: David Trowbridge
e-mail: dtrowbridge@pittconindustries.com

Georgia office
P 678-735-0034
F 678-735-0085
Attn: Steve Cooper
e-mail: scooper@archart.com



 
Web Site: www.pittconindustries.com
panels and extrusions by Pittcon
send email   send email send email   request catalog
send email   USA reps

LEED product data for panels and extrusions                  

Overview:
Pittcon Industry can be your single source supplier for your entire architectural product needs. All our products are manufactured to the highest industries standards. Architects and Interior Designers specify our products for airports, office buildings, shopping malls, hospitals, schools and many other commercial as well as residential establishments. Our products are designed for easy layout, installation and maintenance.

Click here to subscribe to Pittcon's E-Newsletter, "Pittconcepts".

Products Trade Name Description Content

Custom Items

Column Covers

Pittcon Column Covers<BR><BR>
click to enlarge
Column Covers can give your projects an expensive look at very affordable prices. We offer a variety of types and finishes from which to choose, from glass reinforced gypsum to mirror polished stainless steel, textured metals, laminate clad and painted finishes.

Green Product Data for Column Covers<BR><BR>

Perimeter Trims

Pittcon Perimeter Trims<BR><BR>
click to enlarge
Sizes 2" to 12" Tall.
Straight Lengths
Factory Curving
Inside and Outside Corners
Drywall Trim Edges
Ceiling Grids
Acoustical Tiles

Green Product Data for Perimeter Trims<BR><BR>

Ceiling Coves

Pittcon Ceiling Coves<BR><BR>
click to enlarge
Pittcon fabricates Ceiling Coves with radii from 6" to 36" and with two different styles of taping fins. The Ceiling Coves are provided standard in .090" aluminum with a corrosion resistant primer compatible with joint compound, latex and enamel paints and wall coverings.

Green Product Data for Ceiling Coves<BR><BR>

Vaulted Ceilings

Pittcon Vaulted Ceilings<BR><BR>
click to enlarge
Concealed small diameter Ceiling Vaults used in conjuction with perimeter Light Coves and fixtures make an efficient light disperser.

Green Product Data for Vaulted Ceilings<BR><BR>

Light Coves

Pittcon Light Coves<BR><BR>
click to enlarge


Green Product Data for Light Coves<BR><BR>

Wall Panels

Our standard Series 1100 Metal Wall Panel System utilizes .090" aluminum or 16 ga. stainless steel. The panels are installed using the same Snap-Form interlock assembly, as our Snap-Form Column Covers, making them easy to install and de-mountable.

Green Product Data for Wall Panels<BR><BR>

Stock Products

Designer Drywall

Pittcon Designer Drywall<BR><BR>
click to enlarge
Featured on the PBS TV show Hometime, Designer Drywall simulates the look of raised wood panels at a fraction of the cost. Available in Wainscot, Upper Wall, Ceiling and Stairwell configurations, in 5/8" thick with a 1 hour fire rating.

Green Product Data for Designer Drywall<BR><BR>

Expansion Joint Systems

Pittcon Expansion Joint Systems<BR><BR>
click to enlarge
Expansion Joint Covers are available to suite any situation you may have. Excellent for new and retrofit applications.

Green Product Data for Expansion Joint Systems<BR><BR>

Museum Extrusions

Pittcon Museum Extrusions<BR><BR>
click to enlarge
Floating Ceiling Trim - FCT-PF
Floating Wall Trim - FWT - 150

Green Product Data for Museum Extrusions<BR><BR>

Softforms

Reveals and Trims

Pittcon Reveals and Trims<BR><BR>
click to enlarge
Drywall and Plaster Trims are in stock and ready to ship. They are available in primed and anodized finishes.

Green Product Data for Reveals and Trims<BR><BR>

Corners and Bullnoses

Pittcon Corners and Bullnoses<BR><BR>
click to enlarge
Click to view in Adobe .pdf format:
Inside Corners
Outside Corners
Bullnoses

Green Product Data for Corners and Bullnoses<BR><BR>

Plaster Extrusions

Plaster Mold Extrusion

Plaster Molding extrusions are available with a clear anodized, corrosion resistant finish. Most pieces are available vented and are also available in optional finishes. Many other shapes are available.
Plastermolds Catalog in Adobe .pdf format
Conventional Plastermolds (333K)
PolyMod Plastermolds (290K)
Veneer Plastermolds (273K)

Green Product Data for Plaster Mold Extrusion<BR><BR>

Finishes

Pattern Metal

Hand crafted Pattern Metals are available in aluminum, stainless steel, brass, and other materials for use in architectural applications. Finishes include your choice of colors in a semi-transparent fluoropolymer resin paint for a long lasting and durable finish, suitable for interior or exterior applications.

Green Product Data for Pattern Metal<BR><BR>

Belbien Vinyls



Green Product Data for Belbien Vinyls<BR><BR>

Painted Finishes



Plastic Laminates



Expansion Joint Covers

Expansion Joint Covers

A SERIES All-metal floor system.

Expansion Joint Covers

B SERIES Dual-filler floor, wall & ceiling system.

Expansion Joint Covers

C SERIES Single-filler floor, wall & ceiling system.

Expansion Joint Covers

D SERIES 1" to 18" all-metal floor, wall & ceiling system.

Expansion Joint Covers

G SERIES Snap-on wall & ceiling system.

Expansion Joint Covers

H SERIES All-metal flush/surface mounted wall & ceiling system.

Expansion Joint Covers

J SERIES Single-filler wall & ceiling system.

Expansion Joint Covers

K SERIES Single-filler or all metal floor system.

Expansion Joint Covers

L SERIES 1" to 18" all-metal exterior wall & roof system.

Expansion Joint Covers

M SERIES Trench/Access Covers & Panel systems.

Expansion Joint Covers

P SERIES UL 2079 2-hr. fire-barrier system.

Expansion Joint Covers

P-SHEAR SERIES UL 2079 2-hr. fire-barrier system with 50% parallel lateral shear.

Expansion Joint Covers

R SERIES Seismic exterior wall & roof system.

Expansion Joint Covers

T SERIES Bellows roof system.

Expansion Joint Covers

W Series Various designs for waterproof or water resistant conditions for floor and wall expansion joint applications.



spacer
your name:   password:   (available for clients only)



Last Update: 2012-03-30
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget