Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Polygal Inc.

9405 D. Ducks Ln.
Charlotte, NC 28273-4572
 
Toll Free:800-537-0095
Phone:704 588 3800
Fax:704 588 7400
 
hurricane and structural panels by Polygal Inc.
request catalogRequest
Catalog
    send email Send Message to
Polygal Inc.
   
   
 
Web Site: www.polygal.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       CAD       LEED product data for polycarbonates and panels      
Overview:
As the leading supplier of polycarbonate sheet for roofing and glazing applications in North America, we offer: a greater variety of products than any other manufacturer, including several that are unique, in flat, corrugated and structured configurations, along with a proprietary line of custom profiles to join, cap and trim panels.

Featured Product: Polygal Hurricane Shutter

Products Trade Name Description Content

NEW
Hurricane Protection for Windows and Doors

Polygal
Stormguard
Polygal Inc. NEW<BR>Hurricane Protection for Windows and Doors<BR><BR>
click to enlarge
Features:
  • Tested and Certified FBC HUHZ (Dade/Broward Counties)
  • Allows Natural Light While Protecting Windows and Doors
  • Off the Shelf Components Eliminating Long Order Lead Times
  • Affordable and Easy to Install
  • Light Weight and Made From High Impact Polycarbonate Sheet
  • Polygal - leading edge technology


BIM Objects Green Product Data

ThermoGal™ Multi-Wall Heavy-Duty Polycarbonate Sheet

ThermoGal™
Polygal Inc. ThermoGal™ Multi-Wall Heavy-Duty Polycarbonate Sheet<BR><BR>
click to enlarge
Thermogal sheets combine highly effective thermal insulation with extra strength for low-pitch roofing. ThermoGal™ 25, 32 or 35.

SpecWizard Specs CAD Details BIM Objects Green Product Data

Polycarbonate Structured Sheet

Polygal Inc. Polycarbonate Structured Sheet<BR><BR>
click to enlarge
In 12 twin-and triple-wall designs form 4mm to 25mm (5/32" to 1") to meet any environmental requirement.

SpecWizard Specs CAD Details BIM Objects Green Product Data

Primalite™ Heat Reflecting Glazing

Primalite™
Polygal Inc. Primalite™ Heat Reflecting Glazing<BR><BR>
click to enlarge
Primalite™ has a unique extruded twin coating that reflects Infra-Red/Ultra-Violet radiation.

SpecWizard Specs CAD Details BIM Objects Green Product Data

PolyClear™ Anti-Fog/Anti-Drip Finish

PolyClear™
Polygal Inc. PolyClear™ Anti-Fog/Anti-Drip Finish<BR><BR>
click to enlarge
PolyClear™ allows condensation to form a thin water film that runs off the sheets without dripping.

SpecWizard Specs BIM Objects Green Product Data

Polygal Standard Sheets

Polygal Inc. Polygal Standard Sheets<BR><BR>
click to enlarge
Polygal Standard Sheets double and triple layered, manufacturied in various colors and degrees of transparency, it is designed for use in most conventional roofing and glazing applications.

SpecWizard Specs CAD Details BIM Objects Green Product Data

Polygal Titan Sky

Polygal Titan Sky
Polygal Inc. Polygal Titan Sky<BR><BR>
click to enlarge
Titan Sky’s internal cross-brace structure gives these panels twice the strength and rigidity of equivalent standard polycarbonate panels. Polygal Titan provides a quality solution that is both intelligent and advanced for use where withstanding heavy loads is required. Titan is available in 10mm and 16mm thicknesses.

SpecWizard Specs CAD Details BIM Objects Green Product Data

Solar Screen Families

Silhouette®
Polycoolite®
Primalite®
PolyShade
Spring
Rainbow

Polygal Inc. Solar Screen Families<BR><BR>
click to enlarge
Polygal has developed Solar Screen Families Sheets - strong, transparent Polycarbonate glazing sheets that let you enjoy natural lighting - without the heat.

SpecWizard Specs CAD Details BIM Objects Green Product Data

Polycarbonate Structured Sheets

Triple-Clip®
Polygal Inc. Polycarbonate Structured Sheets<BR><BR>
click to enlarge
Recommended Uses: Covering of medium span, vertical walls, D.I.Y. Highly flexible, yet virtually unbreakable.

SpecWizard Specs CAD Details BIM Objects Green Product Data

Polycarbonate Structured Sheets

Selectogal 16mm (RFX 5/8
Polygal Inc. Polycarbonate Structured Sheets<BR><BR>
click to enlarge
Selectogal’s sophisticated prismatic structure enables it to reflect most of the sun’s heat in the summer, yet allows increased penetration of solar heat in the winter.

SpecWizard Specs CAD Details BIM Objects Green Product Data

Polypropylene Structured Sheets

Polygal Inc. Polypropylene Structured Sheets<BR><BR>
click to enlarge
Features:
  • Moisture - resistant and waterproof
  • Highly resistant to mechanical damage
  • Outstanding strength / weight ratio
  • UV protected through out and is excellent for use in greenhouse side walls in 8mm
  • Resistant to a wide range of chemicals
  • An excellent medium for printing
  • Can be easily cut, marked and folded using home tools
  • Long lasting and Recyclable


SpecWizard Specs CAD Details BIM Objects Green Product Data

Glazing Systems

6-16 Aluminium Glazing System
Polygal Inc. Glazing Systems<BR><BR>
click to enlarge
Polygal's 6-16 Glazing System is specially designed for use in glazing with 6-16 Polycarbonate structured sheets, in urban applications such as covered walkways, entrance-ways, parking spaces, bus stations and other, similar applications.

SpecWizard Specs CAD Details Green Product Data

Glazing Systems

6-35 Aluminium Glazing System
Polygal Inc. Glazing Systems<BR><BR>
click to enlarge
Glazing Systems / 6-35 Aluminium Glazing System Polygal's 6-35 Glazing System is a large-span clamping system specially developed for glazing applications using 6-35 mm thick Polycarbonate structured sheets. Sheets are mounted on the system's load-bearing elements during construction of transparent and semi-transparent roofing.

SpecWizard Specs CAD Details Green Product Data

Glazing Systems

Polycarbonate Connecting Profiles
Polygal Inc. Glazing Systems<BR><BR>
click to enlarge
Polygal's interconnecting Polycarbonate profiles connect sheets and cover structural connections and allow the covering of large areas, especially semi-transparent roofing, without obstructing the incoming light at the connecting points.

SpecWizard Specs CAD Details BIM Objects Green Product Data

Glazing Systems Accessories

Polygal Original Accessories - for fast, convenient, easy and safe implementation of architectural designs using Polygal Structural Panels.

BIM Objects Green Product Data


spacer
your name:   password:   (available for clients only)



Last Update: 2008-10-15










Never Forget