Search for:

Search by:
Company/Trade Name
Product Type

Polyglass USA, Inc.

1111 W. Newport Center Dr.
Deerfield Beach, FL 33442
 
Toll Free:888-410-1375
Phone:954-233-1330
Fax:954-418-4453
 
Web Site: www2.polyglass.com
membranes and roofing by Polyglass USA, Inc.

Continuing Education Logo
send email   send email send email   request catalog

SpecWizard for membranes and roofing                   Specs for membranes and roofing                   CAD for membranes and roofing                  

Overview:
Polyglass® is a leading manufacturer of modified bitumen roofing and waterproofing membranes and roof coatings for low- and steep-slope applications. Committed to adding value through innovation, Polyglass utilizes the most technologically advanced manufacturing processes in the industry with four state-of-the-art manufacturing facilities – three in the United States, and one in Italy which services all of Europe. Polyglass also has operations in Great Britain and Romania.

Polyglass leads the Self-Adhered Membrane category with its patented ADESO® Technology. Unique to Polyglass self-adhered products, ADESO Technology was incorporated into Polyglass modified bitumen membranes and revolutionized this segment of the roofing industry. Membranes utilizing ADESO Technology feature an aggressive self adhesive under the reinforcement used, and incorporates a top weathering surface of glass fiber or polyester-reinforcement with an APP or SBS modified bitumen compound.

Polyglass’ ADESO products also feature unique FastLap® and SealLap® lapping systems. These patented lap systems facilitate a fast, tight and instantaneous seal that insures a permanent bond immediately.

In 2008, Polyglass applied its commitment to manufacturing excellence to a new line of products – Coatings. Polyglass manufactures a complete line of high quality reflective coatings, cements and sealants for roofing and waterproofing installations.

Products Trade Name Description Content

Roof Membranes

Cool Roof Modified Bitumen Roof Membrane

POLYKOOL®
Polyglass USA, Inc. Cool Roof Modified Bitumen Roof Membrane<BR><BR>
click to enlarge
Polykool membranes are premium, self-adhered, fire-rated, modified bitumen roofing products, manufactured via patented ADESO® Dual-Compound technology, whereby the membrane consists of an APP compound on the top layer and an aggressive self-adhesive compound on the bottom layer. Polykool self-adhered membranes are built with a high performance reinforced polyester mat to guarantee excellent dimensional stability.

Polykool self-adhered membranes are finished with a patent pending PVDF (Polyvinylidene Fluoride) bright white and highly reflective film laminate weathering surface. The side laps have a patented SEALLap® ; a factory-applied adhesive treatment that enhances bonding at the laps. Polykool has a split release film on the bottom side.

When installed as a system with Polykool Tape, Polykool provides superior watertight performance and a highly reflective, durable roofing surface. Polykool meets current and proposed cool roof performace standards including California Title 24 and ENERGY STAR®, and is rated by the CRRC®.

SpecWizard for Cool Roof Modified Bitumen Roof Membrane<BR><BR> Specs for Cool Roof Modified Bitumen Roof Membrane<BR><BR> CAD Details for Cool Roof Modified Bitumen Roof Membrane<BR><BR>

APP Membranes

APP Polybond

Polybond® Polybond membranes are polyester reinforced APP modified bitumen roofing products specially designed for heat-welded applications. Available with smooth and granular surfaces in many colors, Polybond membranes provide an exceptionally durable roofing product which is easy to install and will provide long-term weathering performance.

SpecWizard for APP Polybond<BR><BR> Specs for APP Polybond<BR><BR> CAD Details for APP Polybond<BR><BR>

APP Polyflex

Polyflex®
Polyglass USA, Inc. APP Polyflex<BR><BR>
click to enlarge
Polyflex membranes are premium, polyester reinforced APP modified bitumen roofing membranes specially designed for heat-welded applications. Constructed with premium Atactic Polypropylene resins, and incorporating superior polyester reinforcing, Polyflex G provides an exceptionally durable roofing product which is easy to install and will provide long-term weathering performance.

With a granulated surface (available in several colors) and either a polyolefin or sand backing, Polyflex membranes exceeds all minimum ASTM standards for tensile strength, puncture resistance and flexibility.

SpecWizard for APP Polyflex<BR><BR> Specs for APP Polyflex<BR><BR> CAD Details for APP Polyflex<BR><BR>

APP Polyglass APP Base

Polyglass®Base Polyglass APP Base is an APP modified bitumen roofing membrane base sheet, reinforced with a fiberglass mat, saturated and coated with a polymerized asphaltic compound with exceptional waterproofing and weatherability. Polyglass APP Base is specially designed for use as a base ply or interply layer in mechanically attached or heat-welded applications. Polyglass APP Base can also be used as a base sheet for Self-Adhered systems. The top and bottom surfaces of the Polyglass APP Base are finished with poly film.

SpecWizard for APP Polyglass APP Base<BR><BR> Specs for APP Polyglass APP Base<BR><BR> CAD Details for APP Polyglass APP Base<BR><BR>

SBS Membranes

SBS Elastobase

Elastobase® Elastobase is an SBS modified bitumen roofing membrane base sheet, reinforced with a fiberglass mat saturated and coated with a rubberized asphaltic compound with exceptional waterproofing and weatherability properties. Elastobase is specially designed for use as a base ply or interply layer in hot asphalt, cold-applied, mechanically attached and heat-welded applications. Elastobase can also be used as a base sheet for Self-Adhered systems when poly film on top.

SpecWizard for SBS Elastobase<BR><BR> Specs for SBS Elastobase<BR><BR> CAD Details for SBS Elastobase<BR><BR>

SBS Elastoflex

Elastoflex®
Polyglass USA, Inc. SBS Elastoflex<BR><BR>
click to enlarge
Elastoflex membranes are high quality elastomeric, SBS (Styrene-Butadiene-Styrene) modified asphalt roofing membranes specially designed for hot asphalt, cold adhesive or heat welding (with burn-off polyethylene) applications. Reinforced with a superior polyester membrane, the Elastoflex exhibits exceptional tensile strength and puncture resistance. Available in smooth and granular surfaces in many colors, the proprietary SBS asphalts and product composition will offer long term resistance to moisture, dimensional stability and flexibility.

SpecWizard for SBS Elastoflex<BR><BR> Specs for SBS Elastoflex<BR><BR> CAD Details for SBS Elastoflex<BR><BR>

SBS Elastoshield TS

Elastoshield® Elastoshield TS are premium elastomeric, SBS (Styrene-Butadiene-Styrene) modified asphalt roofing membranes specially designed for hot asphalt, cold adhesive or heat welding (with burn-off polyethylene) applications. Reinforced with a superior polyester membrane, the Elastoshield TS exhibits exceptional tensile strength and puncture resistance. Available in smooth or granular surfaces, the proprietary SBS compound and product composition will offer long term resistance to moisture, dimensional stability and flexibility. Elastoshield TS membranes are also used as flashing membranes in all applicable specifications, in accordance with recommended installation practices.

SpecWizard for SBS Elastoshield TS<BR><BR> Specs for SBS Elastoshield TS<BR><BR> CAD Details for SBS Elastoshield TS<BR><BR>

Self Adhered Membranes

SA Membranes with ADESO® Technology

Patented self-adhesive, dual-compound technology whereby a “true” SBS polymer modified asphalt compound is applied on the top layer and an aggressive self-adhesive compound is applied on the bottom layer.

SpecWizard for SA Membranes with ADESO® Technology<BR><BR> Specs for SA Membranes with ADESO® Technology<BR><BR>

Elastoflex® SA V PLUS

Elastoflex® SA V PLUS Elastoflex® SA V PLUS membranes are premium, self-adhered elastomeric base ply roofing products, manufactured using patented ADESO® Dual-Compound Self-Adhesive technology. Elastoflex SA V PLUS membranes are built with a high performance reinforced fiberglass mat to guarantee excellent dimensional stability and are finished with a polyolein film with laylines on the top surface and a split release film on the bottom surface. Available as a UL Fire-Rated membrane.

SpecWizard for Elastoflex® SA V PLUS<BR><BR> Specs for Elastoflex® SA V PLUS<BR><BR>

Elastoflex SA P FR

Elastoflex® SA P FR Elastoflex SA P membranes are premium, self-adhered elastomeric roofing products manufactured using patented ADESO® Dual-Compound Self-Adhesive technology. Elastoflex SA P membranes are finished with granules on the top surface and feature patented FASTLap® for granule free roll ends, as well as SEALLap®, a factory applied adhesive treatment at the membrane overlap. Each of these patented features provide for greater ease of application as well as improved product performance. Available as a UL Fire-Rated membrane.

SpecWizard for Elastoflex SA P FR<BR><BR> Specs for Elastoflex SA P FR<BR><BR>

Polyflex SA P

Polyflex SA P
Polyglass USA, Inc. Polyflex SA P<BR><BR>
click to enlarge
Polyflex SA P membranes are premium, self-adhered plastomeric roofing products, manufactured using patented ADESO® Dual-Compound Self-Adhesive technology. Polyflex SA P membranes are built with a high performance reinforced polyester mat to guarantee excellent dimensional stability. Polyflex SA P membranes are finished with granules on the top surface and feature patented FASTLap® for granule free roll ends, as well as SEALLap®, a factory applied adhesive treatment at the membrane overlap. Each of these patented features provide for greater ease of application, as well as improved product performance. Available as a UL Fire-Rated membrane.

SpecWizard for Polyflex SA P<BR><BR> Specs for Polyflex SA P<BR><BR>

Roof Coatings

Elastomeric Coatings

Polybrite® 70 Polybrite 70 is a premium-grade bright white water-based elastomeric coating which cures to form a seamless membrane when applied over the entire roof area. Polybrite 70 offers the unique ability to extend the life cycle of new and existing roof systems, in addition to keeping the surface cool, providing protection from ultraviolet sun and other weather exposures. Polybrite 70 is available in white for maximum reflectivity, is ENERGY STAR®, CRRC® and California Title 24 compliant.

Solvent-Based Bituminous Coatings

PG 100 Polyglass Asphalt Primer

PG 100 fast-drying asphalt primer is a general purpose penetrating asphalt primer used to promote adhesion prior to the application of hot-mopped, cold-applied, and self-adhesive membrane systems as well as roof cements, mastics, and asphalt-based adhesives.

SpecWizard for Solvent-Based Bituminous Coatings<BR><BR> Specs for Solvent-Based Bituminous Coatings<BR><BR>

Solvent-Based Bituminous Coatings

PG200 Polyglass Non-Fibered Roof Ctg PG 200 is a contractor grade, non-fibered, non-polymer modified asphalt roof coating. PG 200 is ideal as a damp-proofing compound for below grade walls and as a protective coating on the inside of planter boxes. PG 200 serves as a protective surface for metal roofing, masonry, stucco, parapet walls, curbs and base flashings.

Solvent-Based Bituminous Coatings

PG300 Polyglass Fibered Roof Ctg PG 300 is a contractor grade, fibered, non-polymer modified asphalt roof coating. PG 300 is designed to be used on smooth surface BUR, polymer-modified bituminous membranes, and roll-roofing membranes as a protective coating.

Mod Bit Adhesive

PG350 Mod Bit Adhesive PG 350 modified bitumen adhesive is formulated for use as a cold-applied bonding adhesive for SBS modified bitumen base sheets and SBS modified bitumen smooth or granulated cap sheets. Its high gel formulation with SBS rubber is specifically formulated to be compatible with Polyglass roofing membranes.

Mastic

PG400 Polyglass Plastic Roof Cement

Polyglass USA, Inc. Mastic<BR><BR>
click to enlarge
PG 400 plastic roof cement is a general purpose formulation for use as a cold-applied sealing and repair material in many types of non-polymer modified roof membranes. PG 400 has a “trowel-grade” consistency which makes this product ideal for flashing details and a variety of waterproofing repairs, such as moving joints and roof penetrations. PG 400 has a superior formulation that will not separate.

Roof Cement

PG425 Polyglass Wet and Dry Cement PG 425 wet and dry roof cement is a general purpose formulation for wet weather repair of roof leaks. Its heavy, “trowel-grade” consistency makes this product ideal for sealing and patching temporary emergency holes and cracks in roofs, even in standing water. In addition, the formulation is non-destructive to asphalt based roofing membranes.

Flashing Cement

PG450 Polyglass Flashing Cement PG 450 flashing cement is a general purpose formulation for use as a cold-applied flashing cement in many types of non-polymer modified roof membranes. PG 450 has a “trowel-grade” consistency which makes this product ideal for flashing details and a variety of waterproofing repairs, such as moving joints and roof penetrations. PG 450 has a superior formulation that will not separate.

MB Flashing Cement

PG500 PG MB Flashing Cement
Polyglass USA, Inc. MB Flashing Cement<BR><BR>
click to enlarge
PG500 modified cement is a high quality formulation suitable for use as a cold-applied bonding agent for SBS roofing systems as well as various other membrane systems. PG 500 has a heavy, “trowel-grade” consistency which makes it ideal for flashing details, attachment of membrane to steep slopes and parapet walls and a variety of waterproofing repairs. Its flexibility and elasticity make it superior to standard plastic cements especially where there are moving joints.

ModBit Adhesive

PolyPlus 35 Premium ModBit Adhesive Polyplus 35 premium modified bitumen adhesive is a premium formulation designed for use as a cold-applied bonding adhesive for SBS modified bitumen base sheets and SBS modified bitumen smooth or granulated cap sheets. Its premium high gel formulation with SBS rubber is specifically formulated to be compatible with Polyglass roofing membranes.

MB Flashing Cement

PolyPlus 50 Premium MB Flashing Cement Polyplus 50 premium modified wet/dry cement is a superior quality formulation for use in a wide variety of roofing applications such as SBS roofing systems as well as various other membrane systems and even in conditions which are wet, damp, or underwater. In addition, Polyplus 50 can be used for emergency repair as well as on shingles, BUR (Built Up Roofing), concrete, and general damp proofing. Polyplus 50 has a heavy, “trowel-grade” consistency which makes it ideal for flashing details, attachment of membrane to steep slopes and parapet walls and a variety of waterproofing repairs. Its flexibility and elasticity make it superior to standard plastic cements especially where there are moving joints. Polyplus 50 contains special additives that enhance spreadability allowing for more linear feet applied per hour and is specially formulated to be compatible with Polyglass roofing membranes.

Metallic Pigmented Coatings

Roof Coating

PolyPlus 60 Premium Non-Fibered Alum Roof Coating

Polyplus 60 premium non-fibered aluminum roof coating is a premium quality reflective coating designed to protect a variety of asphalt-based roofs and most metal roof substrates. When applied to the roof, the aluminum flakes leaf to the surface, forming a reflective, metallic shield over the base material. Polyplus 60 contains a soft-settle formulation for easier mixing and is specifically formulated to be compatible with Polyglass roofing membranes.

Aluminum Roof Coating

PolyPlus 65 Premium Fibered Alum Roof Ctg
Polyglass USA, Inc. Aluminum Roof Coating<BR><BR>
click to enlarge
Polyplus 65 premium fibered aluminum roof coating is a premium quality reflective coating designed to protect a variety of asphalt-based roofs. When applied to the roof, the aluminum flakes leaf to the surface, forming a reflective, metallic shield over the base material. Polyplus 65 includes special reinforcing fibers for longer lasting reflectivity and greater durability. Polyplus 65 contains a soft-settle formulation for easier mixing and is specifically formulated to be compatible with Polyglass roofing membranes.

Aluminum Roof Coating

PG600 Polyglass Non-Fibered Alum Roof Ctg PG 600 non-fibered aluminum roof coating is a quality reflective coating designed to protect a variety of asphalt-based roofs and most metal roof substrates. When applied to the roof, the aluminum flakes leaf to the surface, forming a reflective, metallic shield over the base material. PG 600 contains a soft-settle formulation for easier mixing and is specifically formulated to be compatible with Polyglass roofing membranes.

Aluminum Roof Coating

PG650 Polyglass Fibered Alum Roof Ctg PG 650 fibered aluminum roof coating is a reflective coating designed to protect a variety of asphalt-based roofs. When applied to the roof, the aluminum flakes leaf to the surface, forming a reflective, metallic shield over the base material. PG 650 includes special reinforcing fibers for longer lasting reflectivity and greater durability. PG 650 contains a soft-settle formulation for easier mixing and is specifically formulated to be compatible with Polyglass roofing membranes.

Water-Based Bituminous Coatings

Asphalt Emulsion Roof Coating

PG800 Polyglass Asphalt Emulsion Roof Coating

Polyglass USA, Inc. Asphalt Emulsion Roof Coating<BR><BR>
click to enlarge
PG 800 asphalt emulsion roof coating is an asphalt-based, clay emAsphalt Emulsion Roof Ctgulsion product that can be used as a protective roof coating over smooth surfaced asphalt built-up and modified bitumen membranes as well as a base coat for reflective coatings. This product does not flow when applied in thick coatings and when dry, will stay in place even when exposed to elevated temperatures.

Roof Underlayments

Underlayments

Polystick® TU Polystick TU, is a homogeneous APP rubberized asphalt waterproofing compound, fiberglass reinforced, with a granular surface designed specifically for use as an underlayment for roof tile installations. The rubberized asphalt seals around correctly installed nails of the weathering surface. A split release backing film aids in the easy positioning of sheets to maintain proper line.

Polystick TU underlayments are manufactured using patented ADESO® Dual-Compound Self-Adhesive technology, whereby a “true” APP polymer modified asphalt compound is applied on the top layer and an aggressive self-adhesive compound is applied on the bottom layer. Polystick TU features patented SEALLap®, a factory applied adhesive treatment at the product overlap. Each of these patented features provide for greater ease of application as well as improved product performance.

SpecWizard for Underlayments<BR><BR> Specs for Underlayments<BR><BR>

Underlayments

Polystick® TU P
Polyglass USA, Inc. Underlayments<BR><BR>
click to enlarge
Polystick TU P is a homogeneous rubberized asphalt waterproofing underlayment with a polyester mat, and a unique surface designed specifically for use as a tile underlayment for unlimited exposure. Polystick TU P underlayments are manufactured using patented ADESO® Dual-Compound Self-Adhesive technology, whereby a polymer modified asphalt compound is applied on the top layer and an aggressive self-adhesive compound is applied on the bottom layer.

The top surface of the product is provided with mineral granules to provide maximum skid resistance as well as an extended exposure time. The rubberized asphalt seals around correctly installed nails on the weathering surface and a split release backing film aids in the easy positioning of sheets to maintain a proper line. Polystick TU P features SEALLap®, a factory applied adhesive treatment at the product overlap. Each of these patented features provide for greater ease of application as well as improved product performance.

SpecWizard for Underlayments<BR><BR> Specs for Underlayments<BR><BR>

Underlayments

Polystick® TU Plus Polystick TU PLUS is a homogeneous rubberized asphalt waterproofing underlayment fiberglass reinforced, with a high strength polyester fabric on the upper surface, designed specifically for use as a tile underlayment. Polystick TU PLUS is ideally suited for use where roofing tiles are installed via adhesive set applications; Polystick TU PLUS can also be installed in mechanically attached systems as the rubberized asphalt seals around correctly installed nails on the weathering surface. Polystick TU PLUS is designed for use in new construction and re-roof application where tiles may be stacked on rooftops for extended periods of time. Polystick TU PLUS may be exposed for up to 180 days.

Polystick TU PLUS underlayments are manufactured using patented ADESO® Dual-Compound Self-Adhesive technology, whereby a “true” polymer modified asphalt compound is applied on the top layer and an aggressive self-adhesive compound is applied on the bottom layer. Polystick TU Plus features patented SEALLap®, a factory applied adhesive treatment at the membrane overlap. Each of these patented features provide for greater ease of application as well as improved product performance.

SpecWizard for Underlayments<BR><BR> Specs for Underlayments<BR><BR>

Underlayments

Polystick® MTS Polystick MTS is a fiberglass reinforced homogeneous rubberized asphalt waterproofing underlayment. With a slip-resistant polyolefinic film on the upper surface, Polystick MTS is ideally suited as an underlayment for metal, concrete or clay tile (mechanically fastened to a batten system), and shingle roofing. Polystick MTS has been specially formulated to be high temperature resistant to 265ºF, exhibiting exceptional tensile strength and thermal stability.

Polystick MTS underlayment is manufactured using patented ADESO® Dual-Compound Self-Adhesive technology, whereby a “true” SBS polymer modified asphalt compound is applied on the top layer and an aggressive self-adhesive compound is applied on the bottom layer.

SpecWizard for Underlayments<BR><BR> Specs for Underlayments<BR><BR>

Underlayments

Polystick® IR-Xe
Polyglass USA, Inc. Underlayments<BR><BR>
click to enlarge
Polystick IR-Xe, is a homogeneous rubberized asphalt waterproofing compound, fiberglass reinforced, with an aggregate surface for skid resistance for use in ice and watershield applications. The rubberized asphalt seals around correctly installed nails on the weathering surface. Split release backing film aids in easy positioning of sheets to maintain proper line.

Polystick IR-Xe underlayments are manufactured using patented ADESO® dual compound Self-Adhesive technology, whereby a “true” polymer modified asphalt compound is applied on the top layer and an aggressive self-adhesive compound is applied on the bottom layer.

SpecWizard for Underlayments<BR><BR> Specs for Underlayments<BR><BR>


spacer
your name:   password:   (available for clients only)



Last Update: 2012-02-02
                                                                                                                       

©2012 ARCAT, Inc. - Terms of Service - Privacy Policy - ARCAT Home

Never Forget