Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Powers Fasteners

2 Powers Lane
Brewster, NY 10509
 
Toll Free:800-524-3244
Phone:914-235-6300
Fax:914-576-6483
 
fasteners and anchors by Powers Fasteners
request catalogRequest
Catalog
    send email Send Message to
Powers Fasteners
   
   
 
Web Site: www.powers.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD      
Overview:
Powers Fasteners is the largest manufacturer in North America of quality anchoring and fastening products for concrete, masonry, and steel. Powers, formally known as Rawl, has been providing innovative fastening solutions for more than 75 years.

Powers offers the widest range of Mechanical, Adhesive, Powder Actuated, and Gas Fastening systems on the market. We also specialize in Plastic and Hollow Wall anchors, Carbide Drill Bits, and Roofing fasteners.

Our engineered products are manufactured to deliver consistent performance and cut labor costs. Our products are available worldwide and recognized as conforming with the latest building codes and requirements.

Powers products cover the full traditional anchoring range while specializing in innovative products that provide the architect, engineer and end user with aesthetic, high performance, labor saving fastening solutions and fast technical advice.

Products Trade Name Description Content

Concrete Anchoring Seminar

National Council of Structural Engineers accepted seminars, awarding 1.25 CEUs.

MECHANICAL ANCHORS

SpecWizard Specs

One-Step Anchors

Wedge-Bolt®

Power-Bolt®

Power-Stud™

Lok-Bolt™

Set-Bolt™

SPIKE®vPipe SPIKE

Tie Wire SPIKE

Forming SPIKE

Drive®

Zamac Hammer-Screw®

Zamac Nailin®

Nylon Nailin®

Tapper®

Power-Stud™ + SD2

Powers Fasteners One-Step Anchors
click to enlarge
This category of anchors is designed to be installed through the fixture because the anchor size is the same as the drilled hole size. Drilling time is reduced because smaller holes are required. By eliminating the need for layout or hole spotting, installation time is also reduced.

SpecWizard Specs CAD Details

Bolt Anchors

Steel Dropin

3/8 Mini Dropin

Single™ Expansion anchor

Double™ Expansion Anchor

Hollowset™ Dropin

Calk-In™

Lag Shield™

Fiberplug™

Scru-Lead™

Snake™+

Powers Fasteners Bolt Anchors
click to enlarge
Bolt anchors are designed to be installed flush with the surface of the base material. They are used in conjunction with a threaded machine bolt or in some cases, a threaded rod. For temporary applications, some types can be subset below the surface of the base material to allow patching after the fixture is removed.

SpecWizard Specs CAD Details

Rod Hanging System

Concrete Vertigo

Steel Vertigo

Wood Vertigo

Bang-It Cast-In-Place Insert

Wood-Knocker Cast-In-Place Insert

Powers Fasteners Rod Hanging System
click to enlarge
Post-installed and Cast-in-place threaded rod fastening systems for suspending threaded rod vertically overhead in pipe hanging, fire protection, electrical conduit and cable-tray applications.

SpecWizard Specs

Plastic and Hollow Wall Anchors

Toggle Bolt

Polly™

Polly-Toggle®

Pop-Toggle™

Strap-Toggle™

Zip-Toggle®

Zip-It®

Legs®

Zip™Screw

Powers Fasteners Plastic and Hollow Wall Anchors
click to enlarge
These anchors are used in hollow materials such as concrete plank, block, structural tile, wallboard, and plaster. Some types can also be used in solid materials. Adhesive anchors can also be used for hollow wall applications using anchor rods and screen tubes.

SpecWizard Specs

CHEMICAL ANCHORS

SpecWizard Specs

Adhesive Anchors

Power-Fast®

Dowel-fast®

Power-Bond® Pump

Power-Bond® Duo Cartridge

AC100 Plus™

AC5.5 Plus™

Hammer-Capsule®

Chem-Bolt®

Straight-Cut Anchor Rod

Screen Tube

Chem-Stud® Chisel Point Anchor Rod

Internally Threaded Inserts

AC100 Plus™

PE1000™

Powers Fasteners Adhesive Anchors
click to enlarge
Designed for use in applications which require the high load capacities associated with cast-in-place anchors. They are ideal for use in dynamic and shock load conditions because they are directly bonded to the base material.

SpecWizard Specs

DIRECT FASTENING



Powder Actuated

300 Head Drive Pins,

8mm Head Drive Pins

6mm Head Drive Pins

3/8

Powers Fasteners Powder Actuated<BR><BR>
click to enlarge
Powder actuated fastening systems provide a cost effective method of attaching fixtures for light duty, static load conditions. Powers’ systems consist of specially designed fasteners, installation tools, and powder loads which are designed to function in combination to provide optimum performance.

Gas-Fuel Activated Fastening System

Trak-It®

Powers Fasteners Gas-Fuel Activated Fastening System<BR><BR>
click to enlarge
Trak-It® is a fastening system that includes a collated pin strip and a fuel canister which are placed into a combustion tool. This system is fast and reliable.

CARBIDE DRILL BITS

Drill Bits

Wedge-Bolt® Drill Bolts(Wedge-Bit™

SDS-Plus®/S-4 Plus™/SDS Drill Bits)

Quatro™ Head SDS-Plus® Drill Bits

Spline Drill Bits Single Tip

Y-Cutter SDS-Max® Drill Bits

Heavy Duty Chisels

Heavy Duty One and Two Piece core Bits

Concrete Auger Bits

HD Straight Shank Bits

IG Straight Shank

Powers Fasteners Drill Bits
click to enlarge
Powers Carbide Tipped Drill Bits and accessories are quality tools manufactured in several versions to meet the requirements of all drilling and light duty demolition applications.

ROOFING FASTENERS

Roofing Fasteners

Deck Screws

Stress Plates

Woodie®

SPIKE®

Powerlite™

Speed-Lock® Toggle

Powers Fasteners Roofing Fasteners
click to enlarge
Roofing fasteners are available in several types for fastening insulation and single ply roofing to various base materials. Refer to the individual product sections for specific insulation thickness ranges and the recommended plates to be used in conjunction with the fastener selected.

CHEMICAL FOAM PRODUCTS

Expanding Foams

TriggerFoam™

Powerfoam™

Powers Fasteners Expanding Foams
click to enlarge
One-part polyurethane expanding foams that set and cure into their final form by reacting to moisture and humidity present in the air.



spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-07-09










Never Forget