Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Kelly-Moore Paints

987 Commercial St.
San Carlos, CA 94070
 
Toll Free:888-MR PAINT
Phone:888-kmcolor
Fax:650-592-1215
 
Interior and Exteritor Paint by Kelly-Moore Paints
request catalogRequest
Catalog
    send email Send Message to
Kelly-Moore Paints
   
   
 
Web Site: www.kellymoore.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       LEED product data for paint and finishes      
Overview:
Welcome to Kelly-Moore. We are the largest employee owned paint company in the United States. With over 2200 employees, four major manufacturing facilities and over 160 retail stores in 10 states, we enjoy a reputation as leaders and innovators in the ever changing paint industry. The success of our company is based on our commitment to quality products and personalized service.

Featured Product: The Painters Paint Store

Products Trade Name Description Content

Acry-Plex Interior Primer

ACRY-PLEX
Kelly-Moore Paints Acry-Plex Interior Primer<BR><BR>
click to enlarge
Premium interior primers and finishes, formulated with 100% acrylic technology, providing excellent adhesion and durability for all types of construction applications.

SpecWizard Specs Green Product Data

Enviro-Cote Interior Primer

ENVIRO-COTE
Kelly-Moore Paints Enviro-Cote Interior Primer<BR><BR>
click to enlarge
Premium interior primers and finishes providing low VOC and low odor, excellent for application in schools, health care, office, hospitality, and institutional facilities.

SpecWizard Specs Green Product Data

KM Professional Interior Primer

KM PROFESSIONAL
Kelly-Moore Paints KM Professional Interior Primer<BR><BR>
click to enlarge
Professional interior primers and finishes providing durability, good practical hide, and touch-up, designed for all types of construction applications.

SpecWizard Specs Green Product Data

Acry-Shield Exterior Primer

ACRY-SHIELD
Kelly-Moore Paints Acry-Shield Exterior Primer<BR><BR>
click to enlarge
Premium exterior primers and finishes, formulated with 100% acrylic technology, providing excellent adhesion and durability for all types of construction applications.

.
SpecWizard Specs Green Product Data

Color-Shield Exterior Primer

COLOR-SHIELD
Kelly-Moore Paints Color-Shield Exterior Primer<BR><BR>
click to enlarge
Professional exterior primers and finishes, providing good durability, adhesion, and touch-up, suitable for all types of construction applications.

SpecWizard Specs Green Product Data

E-Coat


E-COAT
Kelly-Moore Paints E-Coat<BR><BR>
click to enlarge
Recycled paint made with a minimum of 50% post consumer paint. Re-manufactured to insure good durability for interior or exterior applications.

SpecWizard Specs Green Product Data

Dura-Poxy + Interior/Exterior Finish

DURA-POXY +
Kelly-Moore Paints Dura-Poxy + Interior/Exterior Finish<BR><BR>
click to enlarge
Premium high performance interior/exterior finishes with excellent adhesion, formulated to produce an epoxy-like film for durability and stands up to repeated scrubbing. Excellent for construction applications in high traffic areas.

SpecWizard Specs Green Product Data

Kel-Seal Products

KEL-SEAL
Kelly-Moore Paints Kel-Seal Products<BR><BR>
click to enlarge
A selection of premium products that include sealants, elastomeric wall coatings, and silane emulsions to prevent water intrusion or water migration through the substrate.

SpecWizard Specs

Elastakote Wall Coating

ELASTAKOTE A professional quality elastomeric wall coating, providing good film strength, integrity, and elongation. Designed to bridge hairline cracks and help prevent moisture penetration for masonry/concrete substrates.

SpecWizard Specs Green Product Data

Kel-Tex Coating

KEL-TEX A premium high build, acrylic texture coating, formulated to color coat and texture in one operation on new or existing masonry/concrete substrates.

SpecWizard Specs

Kel-Guard Products

KEL-GUARD Premium rust preventative, alkyd primers and finishes providing excellent durability and adhesion, designed to prevent corrosion on metal substrates.

SpecWizard Specs

DTM Primers and Finishes

DTM
Kelly-Moore Paints DTM Primers and Finishes<BR><BR>
click to enlarge
High performance acrylic primers and finishes providing excellent adhesion, durability, and color retention designed for light industrial applications.

SpecWizard Specs Green Product Data

KM Industrial Products

KM INDUSTRIAL
Kelly-Moore Paints KM Industrial Products<BR><BR>
click to enlarge
A selection of high performance products, i.e. epoxies and urethanes, designed for moderate to severe industrial application on concrete and metal substrates.

SpecWizard Specs

Uni-Prime Primer/Sealer

UNI-PRIME
Kelly-Moore Paints Uni-Prime Primer/Sealer<BR><BR>
click to enlarge
An all purpose primer, sealer and stain killer providing excellent adhesion to hard, dense surfaces, such as metal, glass, tile, plastic laminates, etc. Excellent for a wide range of substrates

SpecWizard Specs

Kel-Thane II Interior Clear Coating

KEL-THANE II
Kelly-Moore Paints Kel-Thane II Interior Clear Coating<BR><BR>
click to enlarge
Premium interior acrylic/urethane clear coatings designed for all types of wood surfaces. Features include low odor, non-yellowing, and abrasion resistance properties.

SpecWizard Specs Green Product Data

Paint Solutions



Color Xperience Catalog



Store Locator

Locations by State

Safety Info



Product Listing By Name



MSDS





spacer
your name:   password:   (available for clients only)



Last Update: 2008-11-03










Never Forget