Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

Presto Products Co. - Geosystems

670 N. Perkins St.
P. O. Box 2399
Appleton, WI 54912-2399
 
Toll Free:800-548-3424
Phone:920-738-1328
Fax:920-738-1222
 
geowebs and geosystems by Presto Products Co. - Geosystems
request catalogRequest
Catalog
    send email Send Message to
Presto Products Co. - Geosystems
   
   
 
Web Site: www.prestogeo.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for geowebs and geosystems      
Overview:
PRESTO GEOSYSTEMS partners with architects, engineers and consultants to solve soil stabilization problems and porous pavement needs with the Geoweb® and Geoblock® systems. The systems can be used in a variety of landscape applications meeting a wide range of performance and aesthetic requirements and provide economic and sustainable solutions in many areas of environmental design: permeable pavements, slope, channel and shoreline protection and vegetated earth retention applications. Presto offers complimentary project evaluation service.

Products Trade Name Description Content

Geoweb® Soil Stabilization System

Geoweb®
Presto Products Co. - Geosystems Geoweb® Soil Stabilization System
click to enlarge
The Geoweb® system provides innovative solutions to soil stabilization problems in a unique and technically sound way. The system improves the performance of structural fill in a wide range of applications…from single-layer road bases to slope, channel and shoreline protection, storm water detention basins, roof gardens and multi-layered vegetated earth retention structures. ISO 9001:2000 certified. Earn green building LEED™ credits for reducing storm water runoff, reducing the heat island effect, and reducing site disturbance.

CAD Details Green Product Data

Geoblock® Porous Pavement System

Geoblock®
Presto Products Co. - Geosystems Geoblock® Porous Pavement System
click to enlarge
The Geoblock® system handles demanding vehicular or pedestrian load support requirements while protecting the turf infill. The permeable system reduces storm water runoff and maximizes ground water replenishment. Ideally suited for traffic areas where the natural beauty of sustainable vegetation and permeability of topsoil are desired: emergency and utility access lanes, overflow parking, golf cart paths, ATV and walking trails, and other high use applications. ISO 9001:2000 certified. Earn green building LEED™ credits for reducing storm water runoff, reducing the heat island effect, reducing site disturbance and using recycled material content.

SpecWizard Specs CAD Details Green Product Data

Geoweb® Load Support System

Geoweb®
Presto Products Co. - Geosystems Geoweb® Load Support System
click to enlarge
The Geoweb load support system strengthens and stabilizes granular infill materials, providing load distribution in key areas: base stabilization over weak soils or under paved surfaces, permeable surface stabilization for unpaved aggregate surfaces and temporary stabilization for site access. The system produces a stiff base with high flexural strength, acting like a semi-rigid slab, distributing loads latterly while reducing subgrade contact pressures. ISO 9001:2000 certified.

CAD Details Green Product Data

Geoweb® Earth Retention System

Geoweb®
Presto Products Co. - Geosystems Geoweb® Earth Retention System
click to enlarge
In a layered configuration, the Geoweb® earth retention system creates a structurally-stable retaining wall with a sustainable vegetative cover. Through confinement of a thick terraced topsoil layer, the system creates a natural environment for healthy growth of vegetation. Horizontal terraces maximize rainwater collection while minimizing runoff and erosion. The impervious cell face eliminates evaporation of soil moisture through the vertical profile of the front facia. The Geoweb earth retention system is ideal for embankments and channel systems where aesthetics and sustainable vegetation are desired. ISO 9001:2000 certified.

CAD Details Green Product Data

Geoweb® Slope Protection System

Geoweb®
Presto Products Co. - Geosystems Geoweb® Slope Protection System
click to enlarge
The Geoweb® slope protection and stabilization system confines the infill material to resist anticipated hydraulic flows, inhibit erosion and minimize the downward migration of embankment materials. On vegetated slopes, the system increases erosion resistance by encapsulating and interlocking with the vegetative root zone. The system solves slope stability and protection issues in key areas: upper soil mass stabilization and erosion control, geomembrane protection (armored or vegetated), and slope weather proofing applications. ISO 9001:2000 certified.

CAD Details Green Product Data

Geoweb® Channel Protection System

Geoweb®
Presto Products Co. - Geosystems Geoweb® Channel Protection System
click to enlarge
The Geoweb® channel protection system provides a flexible, durable liner with defined roughness and stability, using a wide variety of infill materials to develop solutions for open channels and hydraulic structures. The system provides protection and stabilization for continuous or intermittent flow channels exposed to all types of conditions, provides flexible armor protection with concrete infill and provides stable vegetated channels. ISO 9001:2000 certified.

CAD Details Green Product Data

Case Studies/Project Notes

Presto Products Co. - Geosystems Case Studies/Project Notes
click to enlarge
Completed case studies that illustrate some of our world-class projects from around the globe for the Geosystems® solutions.



spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-06-19










Never Forget