|
|
Rangine Corp. - Rakks
330 Reservoir St.
Needham, MA 02494
| |
| Toll Free: | 800-826-6006
|
| Phone: | 781-455-8700
|
| Fax: | 781-455-8702 |
|
|
| |
| Web Site: |
www.rakks.com
|
|

|
Overview:
Founded in 1971, Rangine Corporation has been a leader in the design, development and production of innovative architectural shelving systems.
For over three decades. our shelving has been the choice of architects, interior designers, store planners and design savvy consumers. Our ever-expanding product line provides attractive, flexible and affordable shelving and display solutions.
In addition to shelving, we offer a selection of architectural specialty products that include brackets for the installation of counters, sills, vanities, benches and wood railings.
| Products |
Trade Name |
Description  |
Content |
Rakks Shelving Systems and Specialty Brackets
|
|
|
|
|
|
|
|
| |
|
|
|
Rakks Wall Standards are made of extruded aluminum with precision channels that accept Rakks Shelf Support Brackets. Standards are available in five profiles to meet a variety of surface and recess mounted applications.
Standards can be specified in any length up to twelve feet. Standards come with drilled and countersunk holes to accept color matched mounting screws (No. 6 x 1 1/4" Philips flat-head), which are included. When properly installed, screw heads are flush with the back of the channel allowing shelf brackets to be positioned at any point.
|
|
|
|
|
|
|
|
|
|
Rakks support poles are made of extruded aluminum with channels that accept Rakks Shelf Support Brackets. Poles are available in 4 profiles to meet a wide range of storage and shelving applications. The infinite adjustability of shelf brackets eliminates the need to level or shim poles. Anodized aluminum finishes provide a clean and chemically resistant finish.
|
|
|
|
|
|
|
|
|
|
Manufactured from extruded aluminum and available in attractive anodized finishes, Rakks shelf support brackets feature infinite adjustability and attach to standards and pole supports without slots or visible hardware. Available in three basic styles, Rakks, Universal and Aria, each of these brackets offers a distinctive look and functional design. Rakks and Universal Style brackets are stocked in Clear anodized, Black anodized and White Powder-coat finished. Aria Style brackets are stocked in Clear and Black finishes only.
|
|
|
|
|
|
|
|
|
|
Rakks Counter Support Brackets provide a practical low cost and easy to install alternative to full-height laminated panel supports. They support counters up to 30" deep while providing open space under the entire length– improving both handicap accessibility and ergonomics. Counter Brackets are available in either surface or flush-mounted configurations.
Rakks Sill Supports provide low-profile support or bracing for shelves or sills.
|
|
|
|
|
|
|
|
|
|
Rakks Handrail System 700 combines aluminum and wood providing a sturdy, attractive and cost effective solution to handrail applications.
|
|
|
|
|
| |
|
|
|
Rakks Handrail Mounting Brackets consist of two heavy gauge aluminum parts; one which is attached to the wall and the other to the handrail prior to installation. The unique design of this bracket system compensates for a wide margin of installation error and wall irregularities. Oval slots, in perpendicular axes to each other, provide and automatic adjustment of up to 1/2" to achieve a quality installation.
|
|
|
|
|
| |
|
|
|
Rakks L-Bracket system provides unparalleled design flexibility, strength and value. Available in floor to ceiling and wall-supported configurations this new design features quick and infinite shelf adjustment utilizing one hidden screw. Brackets support wood, glass or aluminum shelves up to 24” deep. Cabinets can be easily attached to the poles to create attractive wall storage units and room partitions. The L-Bracket system is stocked in clear anodized, black anodized and white powder-coat finishes.
|
|
|
|
|
|
|
|
|
|
The Rakks Cardan Work Surface can be mounted on Wall Standards or Pole Supports. It adjusts to any height and to any angle from horizontal to vertical. It can be used as a drafting board, display rack, projection screen or work surface. As a desk (in its full horizontal position) the Cardan Board can support evenly distributed loads up to 75 pounds. When stored in the vertical position, the Board protrudes just 1 5/8" from the wall – saving valuable space.
|
|
|
|
|
| |
|
|
|
Rakks aluminum shelves feature an attractive low-profile design that exceeds the strength and stiffness of 3/4" plywood. Shelf depths of 4, 6, 8, 10, 12, 14, 16 and 18 inches can be achieved by combining four and six-inch deep sections. This lightweight easy-to-ship shelving can be ordered in specified lengths up to twelve feet. Shelves feature a textured top surface which hides scratches and assures a uniform appearance.
Rakks Aluminum shelves are stocked in a clear anodized finish and available in custom powder coated and anodized finishes.
|
|
|
|
|
|
|
|
|
|
Rangine can supply wood veneer (clear finished or stained), plastic laminated, melamine or glass shelves made to your exact specifications. Note: there is a $300 minimum on custom shelf orders.
|
|
|
|
|
| |
Portfolio
|
|
|
|
|
|
|
|
| |
|
|
|
|
|
|
|
|
| |

Last Update: 2012-02-01
|
|