Arcat

Masterformat: 95

Search for:
Search by:
Company/Trade Name
Product Type

Home Page
AEC Community
CSI MasterFormat
  • Select Division:
Manufacturers

UniMac/Alliance Laundry Systems

Shepard St.
P. O. Box 990
Ripon, WI 54971-0990
 
Toll Free:800-587-5458
Fax:920-748-1664
 
washers and dryers by UniMac/Alliance Laundry Systems
request catalogRequest
Catalog
    send email Send Message to
UniMac/Alliance Laundry Systems
   
   
 
Web Site: www.uniwash.com
e-mail: send email
      SpecWizard

Automated Spec Writing

      Specs       CAD       LEED product data for washers and dryers      
Overview:
UniMac provides a full line of heavy-duty industrial equipment for the laundry industry. As key players in the success of on-premises laundry facilities, UniMac laundry equipment continuously achieves high levels of efficiency, quality, and durability.

Featured Product: Provides a Full Line of Heavy-Duty Industrial Equipment for the Laundry Industry

Products Trade Name Description Content

WASHERS

High Performance Washer-Extractors

Model UWPV
UniMac/Alliance Laundry Systems High Performance Washer-Extractors
click to enlarge
Industry Leading 35-150 lbs (under capacity). For use in hotels, nursing homes, industrial laundries, professional sports clubs, correctional facilities, hospitals, fire departments and professional cleaners.

SpecWizard Specs CAD Details Green Product Data

Free Standing Washer-Extractors

Model UX/UF
UniMac/Alliance Laundry Systems Free Standing Washer-Extractors
click to enlarge
Free Standing Soft Mount Models specially designed for foundationless installations in medium to high volume laundries. 18-165 lbs (under capacity).

SpecWizard Specs CAD Details Green Product Data

Economy Washer-Extractors

Model UC
UniMac/Alliance Laundry Systems Economy Washer-Extractors
click to enlarge
Low volume laundries placing less emphasis on operating costs than machine costs. Applications: Athletic facilities, small motels, residential care facilities. Capacity: 18 - 80 lb.

SpecWizard Specs CAD Details

Washer-Extractors for Car Washes

Model UM 202
UniMac/Alliance Laundry Systems Washer-Extractors for Car Washes
click to enlarge
Designed to make your car wash operation easier and more convenient.

SpecWizard Specs

DRYERS

Regular Drying Tumblers

UT025
UniMac/Alliance Laundry Systems Regular Drying Tumblers
click to enlarge
Microprocessor Control or Manual Control. Capacity: 25 - 75 lb.

SpecWizard Specs CAD Details

Regular Drying Tumblers

UT030 Energy Efficient Design Requires Lower Air Flow and BTU Input.

SpecWizard Specs CAD Details

Regular Drying Tumblers

UT035 Self-Cleaning Lint System.

SpecWizard Specs CAD Details

Regular Drying Tumblers

UT050 Self-Cleaning Lint System. Reversible Steel Door.

SpecWizard Specs CAD Details

Regular Drying Tumblers

UT075 Microprocessor Control or Manual Control.

SpecWizard Specs CAD Details Green Product Data

High Performance Drying Tumblers

UTF75 Super Fast Drying Capability. Microprocessor Control or Manual Control. Capacity: 75 - 170 lb.

SpecWizard Specs

High Performance Drying Tumblers

UT120
UniMac/Alliance Laundry Systems High Performance Drying Tumblers
click to enlarge
Super Fast Drying Capability (Save 20%).

SpecWizard Specs CAD Details Green Product Data

High Performance Drying Tumblers

UT170 Super Fast Drying Capability (Save 20%).

SpecWizard Specs CAD Details Green Product Data

LIGHT COMMERCIAL

Light Commercial Topload Washers

UWT821
UniMac/Alliance Laundry Systems Light Commercial Topload  Washers
click to enlarge
Designed to meet the needs for small on-premises laundries with homestyle convenience and commercial durability.

SpecWizard Specs CAD Details Green Product Data

Light Commercial Frontload Washers

FTUA1A
UniMac/Alliance Laundry Systems Light Commercial Frontload Washers
click to enlarge
Energy Efficient Washer. ADA Compliant.

SpecWizard Specs CAD Details Green Product Data

Light Commercial Dryers

UniMac/Alliance Laundry Systems Light Commercial Dryers
click to enlarge
For small on-premise laundries. 7.0 cu. ft. Capacity. Front Serviceable. Reversing Door. 3 Year Limited Parts Warranty.

SpecWizard Specs CAD Details

Light Commercial Stack Washer and Dryer

UniMac/Alliance Laundry Systems Light Commercial Stack Washer and Dryer
click to enlarge
Washer and Dryer Stacked in the Floor Space of One. Extra large 7.0 cu. ft. Capacity Drying Cylinder. Energy Efficient Washer with Stainless Steel Tub.

SpecWizard Specs CAD Details Green Product Data

IRONERS

Heated Roll Ironers
(Flatwork Finishers)

Our heated roll ironers are selected by small to medium volume laundries that place an emphasis on obtaining a high quality finish, want equipment that is economical to purchase and easy to use.

SpecWizard Specs

Heated Chest Ironers
(Flatwork Finishers)

Our heated chest ironers are selected by medium to high production laundries that place an emphasis on obtaining a five star premium quality finish, lower maintenance and utility costs.

SpecWizard Specs


spacer
Type in Password for stats:   (available for clients only)



Last Update: 2008-04-29










Never Forget